1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Level Indicator (Float Type Sensor Specifications) (LF-E)

Level Indicator (Float Type Sensor Specifications) (LF-E)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,642.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Float detects changes in fluid level.
· Easy switching between NO (normally open contact) and NC (normally closed contact).
· Because the float does not use magnetic parts, the product is ideal for using in tanks containing dirty liquids (water, oil, cooling oil).
· Can be used regardless of the liquid conductivity.
· The direction of the plug can be changed depending on the combination of connector and contact holder.
· Compliant with Protection Grade IP65.

 
Part Number
LF-250E
LF-360E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSParallel Screw for Pipes Pilot Hole Diameter
(mm)
Connection screw G Main Body Mounting and Liquid Surface Distance (Minimum to Maximum)
(mm)

฿ 3,642.93

OIL CAPS 1 Piece(s) 8 Day(s) 1024.5G 3/475~250

฿ 3,782.10

OIL CAPS 1 Piece(s) 8 Day(s) 1030.6G 185~360

Loading...

  1. 1