1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Manual Lever Handle Type Butterfly Valve AX Series (BVM-6AXII)

FGI VALVE STRAINER

Manual Lever Handle Type Butterfly Valve AX Series (BVM-6AXII)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

It has a 2-year warranty for 1,000,000 open and close, and it has opening display and lock mechanism.

 
Part Number
BVM-6AXII
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFlange Type Flange Nominal

฿ 67,662.48

FGI VALVE STRAINER 1 Piece(s) 17 Day(s) JIS150

Loading...

  1. 1

Basic Information

Type Manual vacuum valve Application Single Item Operating Mounting Orientation Direct
Switching Type Manual Pipe Port Type Flange Amount of Leakage(Pa・m3/s) 1.0 x 10-9 or less