(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Resin makes product lightweight, ideal for high speed applications.
· Can be used in liquids because of high corrosion-resistance.
· Quiet and reduces vibration.
· Fixing pins can be selected from clip type or ring type.
Part Number |
---|
CJC06-M06 |
CJC08-M08 |
CJC10-M10 |
CJC10-M10F |
CJC12-M12 |
CJC12-M12F |
CJC14-M14 |
CJR06-M06 |
CJR08-M08 |
CJR10-M10 |
CJR10-M10F |
CJR12-M12 |
CJR12-M12F |
CJR14-M14 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Thread Size M (mm) | Thread Pitch (mm) |
---|---|---|---|---|---|---|---|---|
฿ 247.21 | RODENDS | 1 Piece(s) | 7 Day(s) | 10 | M6 | 1 | ||
฿ 274.84 | RODENDS | 1 Piece(s) | 7 Day(s) | 10 | M8 | 1.25 | ||
฿ 294.68 | RODENDS | 1 Piece(s) | 7 Day(s) | 10 | M10 | 1.5 | ||
฿ 294.68 | RODENDS | 1 Piece(s) | 7 Day(s) | 10 | M10 | 1.25 | ||
฿ 344.91 | RODENDS | 1 Piece(s) | 7 Day(s) | 10 | M12 | 1.75 | ||
฿ 344.91 | RODENDS | 1 Piece(s) | 7 Day(s) | 10 | M12 | 1.25 | ||
฿ 463.79 | RODENDS | 1 Piece(s) | 7 Day(s) | 10 | M14 | 2 | ||
฿ 243.22 | RODENDS | 1 Piece(s) | 7 Day(s) | 10 | M6 | 1 | ||
฿ 267.01 | RODENDS | 1 Piece(s) | 7 Day(s) | 10 | M8 | 1.25 | ||
฿ 283.03 | RODENDS | 1 Piece(s) | 7 Day(s) | 10 | M10 | 1.5 | ||
฿ 283.03 | RODENDS | 1 Piece(s) | 7 Day(s) | 10 | M10 | 1.25 | ||
฿ 337.19 | RODENDS | 1 Piece(s) | 7 Day(s) | 10 | M12 | 1.75 | ||
฿ 337.19 | RODENDS | 1 Piece(s) | 7 Day(s) | 10 | M12 | 1.25 | ||
฿ 463.63 | RODENDS | 1 Piece(s) | 7 Day(s) | 10 | M14 | 2 |
Loading...
Type | Double Notched Knuckle Joint | Mounting Method | Female Thread | Material | Polyamide |
---|---|---|---|---|---|
Accessories Included | Non-Included |
How can we improve?
How can we improve?