(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Since knurling is applied to the bottom of the main unit, initial tightening work can be done comfortably.
· Undertakes alteration.
Part Number |
---|
EFAL78X40 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Type | Rotating Radius R (mm) | Mounting Section Material | Mounting Section Surface Treatment | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Length (mm) | Female Thread, Round hole processing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 414.74 | IMA LEVER | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 78 | [Steel] Steel | Zinc Plating | M10 | 40 | - |
Loading...
Application | Clamp | Type Clamp | Clamp Mechanism | Operation direction | Horizontal |
---|---|---|---|---|---|
Shape | L-Shaped | L-Shaped Clamp Lever Shape | Push Button Type | Main Body/Lever Material | Polyamide |
Main Body/Lever Surface Treatment | No | Knob Material | Nylon |
Please check the type/dimensions/specifications of the part EFAL78X40 in the Flat Adjustable Clamp Lever (EFAL) series.
Part Number |
---|
EFAL30A-SUS |
EFAL30AX10 |
EFAL30AX10-SUS |
EFAL78X40-SUS |
EFAL78X50 |
EFAL78X50-SUS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Section Type | Rotating Radius R (mm) | Mounting Section Material | Mounting Section Surface Treatment | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Length (mm) | Female Thread, Round hole processing |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 413.17 | 1 Piece(s) | 7 Day(s) | 10 | Female Thread | 30 | [Stainless Steel] Stainless Steel | No | M6 | 10 | Blind Hole | ||
฿ 286.19 | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 30 | [Steel] Steel | Zinc Plating | M6 | 10 | - | ||
฿ 316.43 | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 30 | [Stainless Steel] Stainless Steel | No | M6 | 10 | - | ||
฿ 644.66 | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 78 | [Stainless Steel] Stainless Steel | No | M10 | 40 | - | ||
฿ 430.64 | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 78 | [Steel] Steel | Zinc Plating | M10 | 50 | - | ||
฿ 683.56 | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 78 | [Stainless Steel] Stainless Steel | No | M10 | 50 | - |
How can we improve?
How can we improve?