1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball Screw (Ceramic Ball) BSRC-SUS (BSRC5X12-SUS)

IMA CLAMPING SCREW

Ball Screw (Ceramic Ball) BSRC-SUS (BSRC5X12-SUS)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- IMAO CORPORATION offers the BSRC-SUS series of Ball Screws with Ceramic Balls.
- The main body of the clamping screw is made of Steel (SUS303) and features a black oxide surface treatment.
- The nose part of the clamping screw is made of Polyacetal plastic.
- The screws are available in five sizes: M5 x 0.8, M6 x 0.1, M8 x 1.25, M10 x 1.5, and M12 x 1.75.
- These ball screws utilize ceramic balls known for their high insulation and excellent wear resistance.
- They also exhibit heat resistance up to 200℃.

 
Part Number
BSRC5X12-SUS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Dia. Thread Pitch
(mm)
Thread Length L
(mm)

฿ 419.72

IMA CLAMPING SCREW 1 Piece(s) 7 Day(s) 1050.88

Loading...

  1. 1

Basic Information

Tip Shape Spherical Surface Screw Type Complete thread type Material (Thread) SUS303
Material (Tip) Silicon Nitride Ceramic

Please check the type/dimensions/specifications of the part BSRC5X12-SUS in the Ball Screw (Ceramic Ball) BSRC-SUS series.

Products with similar specification

Part Number
BSRC10X25-SUS
BSRC10X35-SUS
BSRC12X16-SUS
BSRC5X20-SUS
BSRC5X8-SUS
BSRC6X10-SUS
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSThread Dia. Thread Pitch
(mm)
Thread Length L
(mm)

฿ 739.33

1 Piece(s) 7 Day(s) 10101.526.7

฿ 782.53

1 Piece(s) 7 Day(s) 10121.536.7

฿ 1,048.28

1 Piece(s) 7 Day(s) 10121.7518

฿ 449.73

1 Piece(s) 7 Day(s) 1050.812

฿ 419.72

1 Piece(s) 7 Day(s) 1050.820

฿ 458.34

1 Piece(s) 7 Day(s) 106110.8