(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The metal parts are made of SUS, making it ideal for use in food facilities, pharmaceutical equipment, medical equipment and other types of equipment used in fields which require certain levels of hygiene.
[Features]
· The underside of the rim is flat to prevent dirt from accumulating.
· The boss surface can be easily protected using the included center plate (adhesive seal).
· The TWN-F-SUS type foldable rotating handle is constructed to collapse when pulled towards you.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | D (Ø) | Material of Handle Material | Grip Type | H (mm) | D1 (Ø) | Insert Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,448.25 | IMA HANDLE | 1 Piece(s) | 7 Day(s) | 10 | 80 | [Polypropylene] Polypropylene Matte Black | [Rotating] Rotation Type | 35 | 18 | SUS304 | ||
฿ 2,199.89 | IMA HANDLE | 1 Piece(s) | 11 Day(s) | 10 | 80 | [Steel] 00017 | [Folding Handle] Bending rotation type | 35 | 18 | - | ||
฿ 1,863.39 | IMA HANDLE | 1 Piece(s) | 11 Day(s) | 10 | 80 | [Steel] 00017 | [Folding Handle] Bending rotation type | 35 | 18 | - | ||
฿ 2,794.66 | IMA HANDLE | 1 Piece(s) | 7 Day(s) | 10 | 80 | [Polypropylene] Polypropylene Matte Black | [Folding Handle] Bending rotation type | 35 | 18 | SUS304 | ||
฿ 3,582.98 | IMA HANDLE | 1 Piece(s) | 11 Day(s) | 10 | 80 | [Steel] 00017 | [Rotating] Rotation Type | 35 | 18 | - | ||
฿ 3,246.48 | IMA HANDLE | 1 Piece(s) | 11 Day(s) | 10 | 80 | [Steel] 00017 | [Rotating] Rotation Type | 35 | 18 | - | ||
฿ 1,606.21 | IMA HANDLE | 1 Piece(s) | 7 Day(s) | 10 | 99 | [Polypropylene] Polypropylene Matte Black | [Rotating] Rotation Type | 37 | 18 | SUS304 | ||
฿ 2,355.67 | IMA HANDLE | 1 Piece(s) | 11 Day(s) | 10 | 99 | [Steel] 00017 | [Folding Handle] Bending rotation type | 37 | 18 | - | ||
฿ 2,019.17 | IMA HANDLE | 1 Piece(s) | 10 Day(s) | 10 | 99 | [Steel] 00017 | [Folding Handle] Bending rotation type | 37 | 18 | - | ||
฿ 2,956.50 | IMA HANDLE | 1 Piece(s) | 7 Day(s) | 10 | 99 | [Polypropylene] Polypropylene Matte Black | [Folding Handle] Bending rotation type | 37 | 18 | SUS304 | ||
฿ 3,741.79 | IMA HANDLE | 1 Piece(s) | 11 Day(s) | 10 | 99 | [Steel] 00017 | [Rotating] Rotation Type | 37 | 18 | - | ||
฿ 3,405.29 | IMA HANDLE | 1 Piece(s) | 11 Day(s) | 10 | 99 | [Steel] 00017 | [Rotating] Rotation Type | 37 | 18 | - | ||
฿ 2,273.52 | IMA HANDLE | 1 Piece(s) | 7 Day(s) | 10 | 125 | [Polypropylene] Polypropylene Matte Black | [Rotating] Rotation Type | 44 | 22 | SUS304 | ||
฿ 3,043.83 | IMA HANDLE | 1 Piece(s) | 11 Day(s) | 10 | 125 | [Steel] 00017 | [Folding Handle] Bending rotation type | 44 | 22 | - | ||
฿ 2,707.33 | IMA HANDLE | 1 Piece(s) | 11 Day(s) | 10 | 125 | [Steel] 00017 | [Folding Handle] Bending rotation type | 44 | 22 | - | ||
฿ 3,736.50 | IMA HANDLE | 1 Piece(s) | 7 Day(s) | 10 | 125 | [Polypropylene] Polypropylene Matte Black | [Folding Handle] Bending rotation type | 44 | 22 | SUS304 | ||
฿ 4,537.12 ฿ 2,807.12 | IMA HANDLE | 1 Piece(s) | Same day | 10 | 125 | [Steel] 00017 | [Rotating] Rotation Type | 44 | 22 | - | ||
฿ 4,200.62 | IMA HANDLE | 1 Piece(s) | 10 Day(s) | 10 | 125 | [Steel] 00017 | [Rotating] Rotation Type | 44 | 22 | - | ||
฿ 3,469.86 | IMA HANDLE | 1 Piece(s) | 7 Day(s) | 10 | 160 | [Polypropylene] Polypropylene Matte Black | [Rotating] Rotation Type | 51 | 26 | SUS304 | ||
฿ 4,182.34 | IMA HANDLE | 1 Piece(s) | 11 Day(s) | 10 | 160 | [Steel] 00017 | [Folding Handle] Bending rotation type | 51 | 26 | - | ||
฿ 3,845.84 | IMA HANDLE | 1 Piece(s) | 11 Day(s) | 10 | 160 | [Steel] 00017 | [Folding Handle] Bending rotation type | 51 | 26 | - | ||
฿ 5,102.55 | IMA HANDLE | 1 Piece(s) | 7 Day(s) | 10 | 160 | [Polypropylene] Polypropylene Matte Black | [Folding Handle] Bending rotation type | 51 | 26 | SUS304 | ||
฿ 5,944.47 | IMA HANDLE | 1 Piece(s) | 11 Day(s) | 10 | 160 | [Steel] 00017 | [Rotating] Rotation Type | 51 | 26 | - | ||
฿ 5,607.97 | IMA HANDLE | 1 Piece(s) | 11 Day(s) | 10 | 160 | [Steel] 00017 | [Rotating] Rotation Type | 51 | 26 | - | ||
฿ 3,971.12 | IMA HANDLE | 1 Piece(s) | 7 Day(s) | 10 | 200 | [Polypropylene] Polypropylene Matte Black | [Rotating] Rotation Type | 61 | 30 | SUS304 | ||
฿ 4,772.90 | IMA HANDLE | 1 Piece(s) | 11 Day(s) | 10 | 200 | [Steel] 00017 | [Folding Handle] Bending rotation type | 61 | 30 | - | ||
฿ 4,436.40 | IMA HANDLE | 1 Piece(s) | 11 Day(s) | 10 | 200 | [Steel] 00017 | [Folding Handle] Bending rotation type | 61 | 30 | - | ||
฿ 5,518.69 | IMA HANDLE | 1 Piece(s) | 7 Day(s) | 10 | 200 | [Polypropylene] Polypropylene Matte Black | [Folding Handle] Bending rotation type | 61 | 30 | SUS304 | ||
฿ 6,349.45 | IMA HANDLE | 1 Piece(s) | 10 Day(s) | 10 | 200 | [Steel] 00017 | [Rotating] Rotation Type | 61 | 30 | - | ||
฿ 6,012.95 | IMA HANDLE | 1 Piece(s) | 10 Day(s) | 10 | 200 | [Steel] 00017 | [Rotating] Rotation Type | 61 | 30 | - |
Loading...
Types of Handle | 2 Spoked | Mounting Section Hole Drilling | Round hole (blind hole) | Grip | Presence |
---|---|---|---|---|---|
Surface of Handle | No | Grip Material | Polyamide Matte Black | Grip Surface | No |
Set Screw Thread Machining | No |
How can we improve?
How can we improve?