(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The grip uses the [ RG-SD-M ] type rotating grip.
Types of Handle | Revolving Crank Handles | Material of Handle Material | Polyamide (Glass Fiber Reinforced) Matte Black | Mounting Section Hole Drilling | Round hole (blind hole) |
---|---|---|---|---|---|
Grip | Presence | Grip Type | Rotation Type | Surface of Handle | No |
Grip Material | Polyamide Matte Black | Grip Surface | No | Set Screw Thread Machining | Presence (1 place) |
Insert Material | Brass |
Please check the type/dimensions/specifications of the part ECH63R8 in the Crank Handle series.
Part Number |
---|
ECH44R6 |
ECH70R10 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Handle Length R (mm) | Nominal |
---|---|---|---|---|---|---|---|
฿ 736.58 | 1 Piece(s) | 5 Day(s) | 10 | 44 | 6 | ||
฿ 822.61 | 1 Piece(s) | 7 Day(s) | 10 | 78 | 10 |
How can we improve?
How can we improve?