1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

High Pressure One-Touch Pair Rotary Socket

IFI PIPE SUPPORT

High Pressure One-Touch Pair Rotary Socket
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,140.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A fitting used in the extraction and branching of high-pressure air in buildings. Highly acclaimed internationally.

Part Number
HPOR1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,140.13

IFI PIPE SUPPORT 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Basic Information

Type Branch Male/Female Male and Female Branch Body Material Steel
Seal Material NBR Applicable Fluid Air Valve Structure Single Passage Opening Closing Type
Operating Environment, Applications Standard Number of Branches and Connections 2 Operating Temperature Range(°C) -20::80
Maximum Operating Pressure (MPa) 3.0

Please check the type/dimensions/specifications of the part HPOR1 in the High Pressure One-Touch Pair Rotary Socket series.