(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Resin makes product lightweight, ideal for high speed applications.
· The ball is made from self-lubricating material.
· Maintenance-free.
· Can be used in liquids because of high corrosion-resistance.
· Quiet and reduces vibration.
Type | Rod End Bearing | Rod End Bearing Type | Standard | Main Body Material | Polyamide |
---|---|---|---|---|---|
Connecting Thread Direction | Right Screw | Ball Material | Polyamide | Operating Temperature Range(°C) | -30::80 |
Lubrication Method | Oil-Free |
Please check the type/dimensions/specifications of the part REJ06-M06 in the Rod End Joint (REJ) series.
Part Number |
---|
REJ06-M06X36 |
REJ08-M08 |
REJ08-M08X43 |
REJ10-M10 |
REJ10-M10F |
REJ10-M10FX48 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Connecting Screw M | Inner Dia. d (Ø) | Connecting Thread Shape | Allowable Tilt Angle α (deg) |
---|---|---|---|---|---|---|---|---|---|
฿ 378.07 | 1 Piece(s) | 7 Day(s) | 10 | [M6] M6×1 | 6 | Male thread | 29 | ||
฿ 424.95 | 1 Piece(s) | 7 Day(s) | 10 | [M8] M8×1.25 | 8 | Female Thread | 25 | ||
฿ 386.18 | 1 Piece(s) | 7 Day(s) | 10 | [M8] M8×1.25 | 8 | Male thread | 25 | ||
฿ 468.12 | 1 Piece(s) | 7 Day(s) | 10 | [M10] M10×1.5 | 10 | Female Thread | 25 | ||
฿ 468.12 | 1 Piece(s) | 7 Day(s) | 10 | [M10] M10×1.25 | 10 | Female Thread | 25 | ||
฿ 417.81 | 1 Piece(s) | 7 Day(s) | 10 | [M10] M10×1.25 | 10 | Male thread | 25 |
How can we improve?
How can we improve?