(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The adjuster is mounted by using the cross-head slot on the bottom of the foot and the hex nut on the top of the foot.
· The bottom pad rubber has anti-slip properties, cushioning properties, light-vibration resistance performance, and liquid resistance.
Part Number |
---|
KA40-08X060R |
KA40-10X050R |
KA50-12X070R |
KA60-16X070R |
KA60-20X100R |
KA60-20X130R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Allowable Load (kN) | Thread Length L1 (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) | Thread Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 209.62 | ADJUSTER FOOTS | 1 Piece(s) | 5 Day(s) | 10 | 3 | 60 | 78.5 | 8 | 1.25 | ||
฿ 230.04 ฿ 115.64 | ADJUSTER FOOTS | 1 Piece(s) | Same day | 10 | 3 | 50 | 70 | 10 | 1.5 | ||
฿ 278.93 | ADJUSTER FOOTS | 1 Piece(s) | 5 Day(s) | 10 | 5 | 70 | 93 | 12 | 1.75 | ||
฿ 366.94 | ADJUSTER FOOTS | 1 Piece(s) | 5 Day(s) | 10 | 7 | 70 | 97 | 16 | 2 | ||
฿ 451.83 ฿ 261.29 | ADJUSTER FOOTS | 1 Piece(s) | Same day | 10 | 7 | 100 | 130 | 20 | 2.5 | ||
฿ 499.14 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | 7 | 130 | 160 | 20 | 2.5 |
Loading...
Type | Adjusting Bolt Shape | Adjusting Bolt Shape Type | Standard | Mounting Shape Type | Metal mount type |
---|---|---|---|---|---|
Height Adjusting Handle | No | Thread Material | Steel | Thread Surface Treatment | Zinc Trivalent Chromate |
Body Material | Steel | Main Body Surface Treatment | Zinc Trivalent Chromate | Bottom Rubber Material | Chloroprene Rubber |
Properties | Standard | Swivel Mechanism | No |
How can we improve?
How can we improve?