Level Adjuster (Anchor Type) (KAF)

Brand :
IMAO

Caution

    Product Description

    - Level Adjuster (Anchor Type)
    - The part number is KAF.
    - Product Type: Adjusting Bolt.
    - Mounting Shape Type: Metal mount type
    - Body Material: SPCC Carbon Steel.
    - Body Surface Treatment: Zinc Trivalent Chromate solution.
    - Thread and Nut Material are SS400 steel.
    - Thread and Nut Surface Treatment: Zinc Trivalent Chromate solution.
    - Nominal of Thread size (M): 12 and 16.
    - Thread Length size: 50, 100, 120 and 150 mm.
    - This Adjustment Pad type has one hole is machined for drive-in.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat