1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Level Adjuster (for Heavy Loads) (KA60) (KA60-12X050)

ADJUSTER FOOTS

Level Adjuster (for Heavy Loads) (KA60) (KA60-12X050)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Fixing is possible by using KACP (clamp plate for level adjusters) sold separately.

 
Part Number
KA60-12X050
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Shape Type Height Adjusting Handle Thread Material Thread Surface Treatment Body Material Main Body Surface Treatment Width W
(mm)
Allowable Load
(kN)
Thread Length L1
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Full height
(mm)
Thread Pitch
(mm)

฿ 304.86

ADJUSTER FOOTS 1 Piece(s) 5 Day(s) 10Metal mount typeNoSteel[Zinc Plating] Zinc Trivalent ChromateSteel[Zinc Plating] Zinc Trivalent Chromate-15507512-1.75

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type Standard Properties Standard
Swivel Mechanism No

Please check the type/dimensions/specifications of the part KA60-12X050 in the Level Adjuster (for Heavy Loads) (KA60) series.

Products with similar specification

Part Number
KA60-12X100
KA60-12X120
KA60-12X150
KA60-16X065
KA60-16X100
KA60-16X130
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Shape Type Height Adjusting Handle Thread Material Thread Surface Treatment Body Material Main Body Surface Treatment Width W
(mm)
Allowable Load
(kN)
Thread Length L1
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Full height
(mm)
Thread Pitch
(mm)

฿ 283.75

1 Piece(s) Same day 10Metal mount typeNoSteel[Zinc Plating] Zinc Trivalent ChromateSteel[Zinc Plating] Zinc Trivalent Chromate-1510012512-1.75

฿ 309.02

1 Piece(s) 5 Day(s) 10Metal mount typeNoSteel[Zinc Plating] Zinc Trivalent ChromateSteel[Zinc Plating] Zinc Trivalent Chromate-1512014512-1.75

฿ 372.13

1 Piece(s) 5 Day(s) 10Metal mount typeNoSteel[Zinc Plating] Zinc Trivalent ChromateSteel[Zinc Plating] Zinc Trivalent Chromate-1515017512-1.75

฿ 370.71

1 Piece(s) Same day 10Metal mount typeNoSteel[Zinc Plating] Zinc Trivalent ChromateSteel[Zinc Plating] Zinc Trivalent Chromate-20659216-2

฿ 378.70

1 Piece(s) Same day 10Metal mount typeNoSteel[Zinc Plating] Zinc Trivalent ChromateSteel[Zinc Plating] Zinc Trivalent Chromate-2010012716-2

฿ 401.53

1 Piece(s) 5 Day(s) 10Metal mount typeNoSteel[Zinc Plating] Zinc Trivalent ChromateSteel[Zinc Plating] Zinc Trivalent Chromate-2013015716-2