(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Fixing is possible by using KACP (clamp plate for level adjusters) sold separately.
Part Number |
---|
KA60-20X100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Shape Type | Height Adjusting Handle | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Width W (mm) | Allowable Load (kN) | Thread Length L1 (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) | Full height (mm) | Thread Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 455.73 | ADJUSTER FOOTS | 1 Piece(s) | 5 Day(s) | 10 | Metal mount type | No | Steel | [Zinc Plating] Zinc Trivalent Chromate | Steel | [Zinc Plating] Zinc Trivalent Chromate | - | 40 | 100 | 130 | 20 | - | 2.5 |
Loading...
Type | Adjusting Bolt Shape | Adjusting Bolt Shape Type | Standard | Properties | Standard |
---|---|---|---|---|---|
Swivel Mechanism | No |
Please check the type/dimensions/specifications of the part KA60-20X100 in the Level Adjuster (for Heavy Loads) (KA60) series.
Part Number |
---|
KA60-12X150 |
KA60-16X065 |
KA60-16X100 |
KA60-20X130 |
KA60-20X150 |
KA60-20X180 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Shape Type | Height Adjusting Handle | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Width W (mm) | Allowable Load (kN) | Thread Length L1 (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) | Full height (mm) | Thread Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 372.13 | 1 Piece(s) | 5 Day(s) | 10 | Metal mount type | No | Steel | [Zinc Plating] Zinc Trivalent Chromate | Steel | [Zinc Plating] Zinc Trivalent Chromate | - | 15 | 150 | 175 | 12 | - | 1.75 | ||
฿ 370.71 | 1 Piece(s) | Same day | 10 | Metal mount type | No | Steel | [Zinc Plating] Zinc Trivalent Chromate | Steel | [Zinc Plating] Zinc Trivalent Chromate | - | 20 | 65 | 92 | 16 | - | 2 | ||
฿ 378.70 | 1 Piece(s) | Same day | 10 | Metal mount type | No | Steel | [Zinc Plating] Zinc Trivalent Chromate | Steel | [Zinc Plating] Zinc Trivalent Chromate | - | 20 | 100 | 127 | 16 | - | 2 | ||
฿ 484.40 | 1 Piece(s) | 7 Day(s) | 10 | Metal mount type | No | Steel | [Zinc Plating] Zinc Trivalent Chromate | Steel | [Zinc Plating] Zinc Trivalent Chromate | - | 40 | 130 | 160 | 20 | - | 2.5 | ||
฿ 413.41 | 1 Piece(s) | 5 Day(s) | 10 | - | - | Stainless Steel | Trivalent Chromate | Stainless Steel | Trivalent Chromate | 60 | 4000 | 150 | 17 | 20 | 180 | 2.5 | ||
฿ 567.30 | 1 Piece(s) | 5 Day(s) | 10 | Metal mount type | No | Steel | [Zinc Plating] Zinc Trivalent Chromate | Steel | [Zinc Plating] Zinc Trivalent Chromate | - | 40 | 180 | 180 | 20 | - | 2.5 |
How can we improve?
How can we improve?