1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Level Adjuster (KA) (Part Number)

Level Adjuster (KA)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 132.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·The SUS type has excellent corrosion resistance and water resistance. Allowable load: 3 kN, 5 kN.

 
Part Number
KA37-08X050
KA37-08X060-SUSSALE
KA37-08X100SALE
KA37-08X100-SUS
KA37-10X050
KA37-10X050-SUS
KA37-10X100SALE
KA37-10X100-SUSSALE
KA55-12X050
KA55-12X100
KA55-12X100-SUS
KA55-12X120
KA55-12X120-SUS
KA55-12X150
KA55-12X150-SUS
KA75-16X065
KA75-16X100
KA75-16X100-SUS
KA75-16X130
KA75-16X130-SUS
KA75-16X150
KA75-16X150-SUS
KA75-16X180
KA75-16X180-SUS
KA75-16X200SALE
KA75-20X100
KA75-20X100-SUS
KA75-20X130
KA75-20X130-SUS
KA75-20X150
KA75-20X150-SUS
KA75-20X180
KA75-20X180-SUS
KA75-20X200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Allowable Load
(kN)
Thread Length L1
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Properties Thread Pitch
(mm)

฿ 132.08

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Steel[Zinc Plating] Zinc Trivalent ChromateSteel[Zinc Plating] Zinc Trivalent Chromate35067.58Standard1.258

฿ 254.50

฿ 128.75

ADJUSTER FOOTS 1 Piece(s) Same day 10Stainless Steel[Others] Oxidation (Passive) FilmStainless Steel[Others] Oxidation (Passive) Film36077.58Standard / Corrosion Resistance1.258

฿ 141.18

฿ 84.82

ADJUSTER FOOTS 1 Piece(s) Same day 10Steel[Zinc Plating] Zinc Trivalent ChromateSteel[Zinc Plating] Zinc Trivalent Chromate3100117.58Standard1.258

฿ 270.97

ADJUSTER FOOTS 1 Piece(s) 5 Day(s) 10Stainless Steel[Others] Oxidation (Passive) FilmStainless Steel[Others] Oxidation (Passive) Film3100117.58Standard / Corrosion Resistance1.258

฿ 151.78

ADJUSTER FOOTS 1 Piece(s) 5 Day(s) 10Steel[Zinc Plating] Zinc Trivalent ChromateSteel[Zinc Plating] Zinc Trivalent Chromate3506910Standard1.5

฿ 299.73

ADJUSTER FOOTS 1 Piece(s) 5 Day(s) 10Stainless Steel[Others] Oxidation (Passive) FilmStainless Steel[Others] Oxidation (Passive) Film3506910Standard / Corrosion Resistance1.5

฿ 170.00

฿ 102.10

ADJUSTER FOOTS 1 Piece(s) Same day 10Steel[Zinc Plating] Zinc Trivalent ChromateSteel[Zinc Plating] Zinc Trivalent Chromate310011910Standard1.5

฿ 354.80

฿ 205.93

ADJUSTER FOOTS 1 Piece(s) Same day 10Stainless Steel[Others] Oxidation (Passive) FilmStainless Steel[Others] Oxidation (Passive) Film310011910Standard / Corrosion Resistance1.5

฿ 170.31

ADJUSTER FOOTS 1 Piece(s) 5 Day(s) 10Steel[Zinc Plating] Zinc Trivalent ChromateSteel[Zinc Plating] Zinc Trivalent Chromate5507312Standard1.75

฿ 178.59

ADJUSTER FOOTS 1 Piece(s) 5 Day(s) 10Steel[Zinc Plating] Zinc Trivalent ChromateSteel[Zinc Plating] Zinc Trivalent Chromate510012312Standard1.75

฿ 473.95

ADJUSTER FOOTS 1 Piece(s) 5 Day(s) 10Stainless Steel[Others] Oxidation (Passive) FilmStainless Steel[Others] Oxidation (Passive) Film510012312Standard / Corrosion Resistance1.75

฿ 192.40

ADJUSTER FOOTS 1 Piece(s) 5 Day(s) 10Steel[Zinc Plating] Zinc Trivalent ChromateSteel[Zinc Plating] Zinc Trivalent Chromate512014312Standard1.75

฿ 465.73

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Stainless Steel[Others] Oxidation (Passive) FilmStainless Steel[Others] Oxidation (Passive) Film512014312Standard / Corrosion Resistance1.75

฿ 243.88

ADJUSTER FOOTS 1 Piece(s) 5 Day(s) 10Steel[Zinc Plating] Zinc Trivalent ChromateSteel[Zinc Plating] Zinc Trivalent Chromate515017312Standard1.75

฿ 506.32

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Stainless Steel[Others] Oxidation (Passive) FilmStainless Steel[Others] Oxidation (Passive) Film515017312Standard / Corrosion Resistance1.75

฿ 276.32

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Steel[Zinc Plating] Zinc Trivalent ChromateSteel[Zinc Plating] Zinc Trivalent Chromate5659316Standard2

฿ 290.16

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Steel[Zinc Plating] Zinc Trivalent ChromateSteel[Zinc Plating] Zinc Trivalent Chromate510012816Standard2

฿ 723.86

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Stainless Steel[Others] Oxidation (Passive) FilmStainless Steel[Others] Oxidation (Passive) Film510012816Standard / Corrosion Resistance2

฿ 298.91

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Steel[Zinc Plating] Zinc Trivalent ChromateSteel[Zinc Plating] Zinc Trivalent Chromate513015816Standard2

฿ 808.67

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Stainless Steel[Others] Oxidation (Passive) FilmStainless Steel[Others] Oxidation (Passive) Film513015816Standard / Corrosion Resistance2

฿ 339.51

ADJUSTER FOOTS 1 Piece(s) 5 Day(s) 10Steel[Zinc Plating] Zinc Trivalent ChromateSteel[Zinc Plating] Zinc Trivalent Chromate515017816Standard2

฿ 869.56

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Stainless Steel[Others] Oxidation (Passive) FilmStainless Steel[Others] Oxidation (Passive) Film515017816Standard / Corrosion Resistance2

฿ 339.38

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Steel[Zinc Plating] Zinc Trivalent ChromateSteel[Zinc Plating] Zinc Trivalent Chromate518020816Standard2

฿ 988.23

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Stainless Steel[Others] Oxidation (Passive) FilmStainless Steel[Others] Oxidation (Passive) Film518020816Standard / Corrosion Resistance2

฿ 367.96

฿ 196.82

ADJUSTER FOOTS 1 Piece(s) Same day 10Steel[Zinc Plating] Zinc Trivalent ChromateSteel[Zinc Plating] Zinc Trivalent Chromate520022816Standard2

฿ 358.62

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Steel[Zinc Plating] Zinc Trivalent ChromateSteel[Zinc Plating] Zinc Trivalent Chromate510013120Standard2.5

฿ 1,187.71

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Stainless Steel[Others] Oxidation (Passive) FilmStainless Steel[Others] Oxidation (Passive) Film510013120Standard / Corrosion Resistance2.5

฿ 398.16

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Steel[Zinc Plating] Zinc Trivalent ChromateSteel[Zinc Plating] Zinc Trivalent Chromate513016120Standard2.5

฿ 1,305.21

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Stainless Steel[Others] Oxidation (Passive) FilmStainless Steel[Others] Oxidation (Passive) Film513016120Standard / Corrosion Resistance2.5

฿ 423.10

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Steel[Zinc Plating] Zinc Trivalent ChromateSteel[Zinc Plating] Zinc Trivalent Chromate515018120Standard2.5

฿ 1,423.88

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Stainless Steel[Others] Oxidation (Passive) FilmStainless Steel[Others] Oxidation (Passive) Film515018120Standard / Corrosion Resistance2.5

฿ 465.66

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Steel[Zinc Plating] Zinc Trivalent ChromateSteel[Zinc Plating] Zinc Trivalent Chromate518021120Standard2.5

฿ 1,583.15

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Stainless Steel[Others] Oxidation (Passive) FilmStainless Steel[Others] Oxidation (Passive) Film518021120Standard / Corrosion Resistance2.5

฿ 514.35

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Steel[Zinc Plating] Zinc Trivalent ChromateSteel[Zinc Plating] Zinc Trivalent Chromate520023120Standard2.5

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type Standard Mounting Shape Type Metal mount type
Height Adjusting Handle No Swivel Mechanism No