1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Level Adjuster (KA) (Part Number)

ADJUSTER FOOTS

Level Adjuster (KA)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 132.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·The SUS type has excellent corrosion resistance and water resistance. Allowable load: 3 kN, 5 kN.

 
Part Number
KA75-20X180
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Allowable Load
(kN)
Thread Length L1
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Properties Thread Pitch
(mm)

฿ 465.66

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Steel[Zinc Plating] Zinc Trivalent ChromateSteel[Zinc Plating] Zinc Trivalent Chromate518021120Standard2.5

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type Standard Mounting Shape Type Metal mount type
Height Adjusting Handle No Swivel Mechanism No

Please check the type/dimensions/specifications of the part KA75-20X180 in the Level Adjuster (KA) series.

Products with similar specification

Part Number
KA37-08X100
KA37-08X100-SUS
KA37-10X050
KA37-10X050-SUS
KA75-20X180-SUS
KA75-20X200
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Allowable Load
(kN)
Thread Length L1
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Properties Thread Pitch
(mm)

฿ 141.18

1 Piece(s) Same day 10Steel[Zinc Plating] Zinc Trivalent ChromateSteel[Zinc Plating] Zinc Trivalent Chromate3100117.58Standard1.258

฿ 270.97

1 Piece(s) 5 Day(s) 10Stainless Steel[Others] Oxidation (Passive) FilmStainless Steel[Others] Oxidation (Passive) Film3100117.58Standard / Corrosion Resistance1.258

฿ 151.78

1 Piece(s) 5 Day(s) 10Steel[Zinc Plating] Zinc Trivalent ChromateSteel[Zinc Plating] Zinc Trivalent Chromate3506910Standard1.5

฿ 299.73

1 Piece(s) 5 Day(s) 10Stainless Steel[Others] Oxidation (Passive) FilmStainless Steel[Others] Oxidation (Passive) Film3506910Standard / Corrosion Resistance1.5

฿ 1,583.15

1 Piece(s) 7 Day(s) 10Stainless Steel[Others] Oxidation (Passive) FilmStainless Steel[Others] Oxidation (Passive) Film518021120Standard / Corrosion Resistance2.5

฿ 514.35

1 Piece(s) 7 Day(s) 10Steel[Zinc Plating] Zinc Trivalent ChromateSteel[Zinc Plating] Zinc Trivalent Chromate520023120Standard2.5