(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·The SUS type has excellent corrosion resistance and water resistance. Allowable load: 3 kN, 5 kN.
Part Number |
---|
KA75-20X200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Allowable Load (kN) | Thread Length L1 (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) | Properties | Thread Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 514.35 | ADJUSTER FOOTS | 1 Piece(s) | 7 Day(s) | 10 | Steel | [Zinc Plating] Zinc Trivalent Chromate | Steel | [Zinc Plating] Zinc Trivalent Chromate | 5 | 200 | 231 | 20 | Standard | 2.5 |
Loading...
Type | Adjusting Bolt Shape | Adjusting Bolt Shape Type | Standard | Mounting Shape Type | Metal mount type |
---|---|---|---|---|---|
Height Adjusting Handle | No | Swivel Mechanism | No |
Please check the type/dimensions/specifications of the part KA75-20X200 in the Level Adjuster (KA) series.
Part Number |
---|
KA37-08X050 |
KA37-08X060-SUS |
KA37-08X100 |
KA37-08X100-SUS |
KA37-10X050 |
KA37-10X050-SUS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Allowable Load (kN) | Thread Length L1 (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) | Properties | Thread Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 132.08 | 1 Piece(s) | 7 Day(s) | 10 | Steel | [Zinc Plating] Zinc Trivalent Chromate | Steel | [Zinc Plating] Zinc Trivalent Chromate | 3 | 50 | 67.5 | 8 | Standard | 1.258 | ||
฿ 254.50 | 1 Piece(s) | Same day | 10 | Stainless Steel | [Others] Oxidation (Passive) Film | Stainless Steel | [Others] Oxidation (Passive) Film | 3 | 60 | 77.5 | 8 | Standard / Corrosion Resistance | 1.258 | ||
฿ 141.18 | 1 Piece(s) | Same day | 10 | Steel | [Zinc Plating] Zinc Trivalent Chromate | Steel | [Zinc Plating] Zinc Trivalent Chromate | 3 | 100 | 117.5 | 8 | Standard | 1.258 | ||
฿ 270.97 | 1 Piece(s) | 5 Day(s) | 10 | Stainless Steel | [Others] Oxidation (Passive) Film | Stainless Steel | [Others] Oxidation (Passive) Film | 3 | 100 | 117.5 | 8 | Standard / Corrosion Resistance | 1.258 | ||
฿ 151.78 | 1 Piece(s) | 5 Day(s) | 10 | Steel | [Zinc Plating] Zinc Trivalent Chromate | Steel | [Zinc Plating] Zinc Trivalent Chromate | 3 | 50 | 69 | 10 | Standard | 1.5 | ||
฿ 299.73 | 1 Piece(s) | 5 Day(s) | 10 | Stainless Steel | [Others] Oxidation (Passive) Film | Stainless Steel | [Others] Oxidation (Passive) Film | 3 | 50 | 69 | 10 | Standard / Corrosion Resistance | 1.5 |
How can we improve?
How can we improve?