(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The ELPS type can be installed using the cross recess at the bottom of the foot.
Part Number |
---|
ELP30-M6X32 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Thread Material | Thread Surface Treatment | Thread Length L1 (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) | Thread Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 71.68 | IMA ADJUSTER | 1 Piece(s) | 5 Day(s) | 10 | Steel | [Zinc Plating] STKM13C/Zinc Plating | 32 | 44 | 6 | 1 |
Loading...
Type | Adjusting Bolt Shape | Adjusting Bolt Shape Type | Standard | Mounting Shape Type | Resin Mount Shape |
---|---|---|---|---|---|
Height Adjusting Handle | No | Body Material | Polyamide | Main Body Surface Treatment | No |
Properties | Standard | Swivel Mechanism | No |
Please check the type/dimensions/specifications of the part ELP30-M6X32 in the Engineering Plastic Leveling Pad (ELP30/40,ELPS25/30/40) series.
Part Number |
---|
ELP30-M10X41 |
ELP30-M10X51 |
ELP30-M10X61 |
ELP30-M6X52 |
ELP30-M8X16 |
ELP30-M8X21 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Thread Material | Thread Surface Treatment | Thread Length L1 (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) | Thread Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 93.06 | 1 Piece(s) | 7 Day(s) | 10 | Steel | [Zinc Plating] STKM13C/Zinc Plating | 41 | 53 | 10 | 1.5 | ||
฿ 97.93 | 1 Piece(s) | 7 Day(s) | 10 | Steel | [Zinc Plating] STKM13C/Zinc Plating | 51 | 63 | 10 | 1.5 | ||
฿ 102.18 | 1 Piece(s) | 7 Day(s) | 10 | Steel | [Zinc Plating] STKM13C/Zinc Plating | 61 | 73 | 10 | 1.5 | ||
฿ 75.47 | 1 Piece(s) | 7 Day(s) | 10 | Steel | [Zinc Plating] STKM13C/Zinc Plating | 52 | 64 | 6 | 1 | ||
฿ 75.78 | 1 Piece(s) | 7 Day(s) | 10 | Steel | [Zinc Plating] STKM13C/Zinc Plating | 16 | 28 | 8 | 1.25 | ||
฿ 76.40 | 1 Piece(s) | 7 Day(s) | 10 | Steel | [Zinc Plating] STKM13C/Zinc Plating | 21 | 33 | 8 | 1.25 |
How can we improve?
How can we improve?