1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Bolt & Nut, Engineering Plastic Collar (Separate Type) ESCSS

Bolt & Nut, Engineering Plastic Collar (Separate Type) ESCSS
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 241.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Made of resin, which prevents damage to the shaft surface.
· Can be used as a shaft stopper for fixing limit switches, pulleys, support pins, and other parts in place.

Part Number
ESCSS12
ESCSS14SALE
ESCSS16
ESCSS18SALE
ESCSS20SALE
ESCSS25SALE
ESCSS30SALE
ESCSS35SALE
ESCSS40SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D. O.D. Width

฿ 241.89

IMA SET COLLARS 1 Piece(s) 5 Day(s) 10123513

฿ 329.42

฿ 151.83

SET COLLARS 1 Piece(s) Same day 10143513

฿ 242.90

IMA SET COLLARS 1 Piece(s) 5 Day(s) 10163513

฿ 315.49

฿ 151.88

SET COLLARS 1 Piece(s) Same day 10184014

฿ 330.25

฿ 153.53

SET COLLARS 1 Piece(s) Same day 10204014

฿ 338.64

฿ 160.89

SET COLLARS 1 Piece(s) Same day 10255014

฿ 339.33

฿ 141.33

SET COLLARS 1 Piece(s) Same day 10305014

฿ 343.87

฿ 173.10

SET COLLARS 1 Piece(s) Same day 10356514

฿ 306.20

฿ 144.62

SET COLLARS 1 Piece(s) Same day 10406514

Loading...

  1. 1

Basic Information

Fastening Method Separate Specifications Standard Material Polyamide
Surface Treatment No Surface Treatment Thickness Standard type Side Hole Machining No