(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Imao Corporation Knurled Nut (BJ753).
Part Number |
---|
BJ753-06001 |
BJ753-08001 |
BJ753-10001 |
BJ753-12001 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Diameter (mm) and/or Diameter |
---|---|---|---|---|---|---|---|
฿ 322.33 | BOLTS & NUTS | 1 Piece(s) | 7 Day(s) | 10 | M6 | ||
฿ 370.31 | BOLTS & NUTS | 1 Piece(s) | 7 Day(s) | 10 | M8 | ||
฿ 416.66 | BOLTS & NUTS | 1 Piece(s) | 7 Day(s) | 10 | M10 | ||
฿ 463.54 | BOLTS & NUTS | 1 Piece(s) | 5 Day(s) | 10 | M12 |
Loading...
Mounting Section Type | Female Thread | Main Body Type | Round shape | Main Body Material | Steel |
---|---|---|---|---|---|
Types of round-shaped | Cylindrical Shape | Mounting Section Material | Steel | 4-side finish | Knurling |
Additional Function | No | Female Thread, Round hole processing | Through | Main Body Surface Treatment | Black Oxide Coating |
Mounting Section Surface Treatment | Black Oxide Coating |
How can we improve?
How can we improve?