(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Locking key LK and LS have a shape with raised bearing surface.
Part Number |
---|
LKH6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Type | Mounting Section Length L (mm) | Mounting Section Material | Female Thread, Round hole processing | Mounting Section Surface Treatment | Main Body Height H (mm) | Knob Area Length D (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 116.80 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M6 | Female Thread | - | Brass | Blind Hole | No | 20 | 32 |
Loading...
Main Body Type | Special Forms | Main Body Material | Polyamide (Glass Fiber Reinforced) | Male Tip Machining | No |
---|---|---|---|---|---|
Additional Function | No | Main Body Surface Treatment | No | Main Body Color | Matt Black |
Please check the type/dimensions/specifications of the part LKH6 in the Locking Key (Height Type) (LKH, LSH) series.
Part Number |
---|
LKH10A |
LKH8B |
LKH8C |
LSH10X20A |
LSH10X30A |
LSH6X10 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Type | Mounting Section Length L (mm) | Mounting Section Material | Female Thread, Round hole processing | Mounting Section Surface Treatment | Main Body Height H (mm) | Knob Area Length D (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 280.27 | 1 Piece(s) | 8 Day(s) | 10 | M10 | Female Thread | - | Brass | Blind Hole | No | 34 | 56 | ||
฿ 234.26 | 1 Piece(s) | 5 Day(s) | 10 | M8 | Female Thread | - | Brass | Blind Hole | No | 24.5 | 40 | ||
฿ 252.12 | 1 Piece(s) | 5 Day(s) | 10 | M8 | Female Thread | - | Brass | Blind Hole | No | 28 | 48 | ||
฿ 251.28 | 1 Piece(s) | 8 Day(s) | 10 | M10 | Male thread | 20 | [Stainless Steel] Stainless Steel | - | Zinc Plating | 34 | 56 | ||
฿ 267.32 | 1 Piece(s) | 8 Day(s) | 10 | M10 | Male thread | 30 | [Stainless Steel] Stainless Steel | - | Zinc Plating | 34 | 56 | ||
฿ 116.96 | 1 Piece(s) | 8 Day(s) | 10 | M6 | Male thread | 10 | [Stainless Steel] Stainless Steel | - | Zinc Plating | 20 | 32 |
How can we improve?
How can we improve?