(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
All stainless steel.
[Features]
·The ergonomically designed wing shape fits your fingers and won't hurt even when tightened with strong force.
Mounting Section Type | Female Thread | Main Body Type | T Shaped | Main Body Material | Stainless Steel |
---|---|---|---|---|---|
Mounting Section Material | Stainless Steel | Male Tip Machining | No | T Shaped Kind | Wing |
Additional Function | No | Main Body Surface Treatment | Others | Mounting Section Surface Treatment | No |
Please check the type/dimensions/specifications of the part WN48N-SUS in the Stainless Steel, Wing Nut (WN-N-SUS and WN-NT-SUS) series.
Part Number |
---|
WN40NT-SUS |
WN48AN-SUS |
WN48ANT-SUS |
WN48NT-SUS |
WN55AN-SUS |
WN55ANT-SUS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Section Diameter (mm) and/or Diameter | Female Thread, Round hole processing | Main Body Height H (mm) | Knob Area Length D (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 684.72 | 1 Piece(s) | 7 Day(s) | 10 | M5 | Through | 21 | 40 | ||
฿ 815.35 | 1 Piece(s) | 7 Day(s) | 10 | M8 | Blind Hole | 24 | 48 | ||
฿ 895.82 | 1 Piece(s) | 25 Day(s) | 10 | M8 | Through | 24 | 48 | ||
฿ 815.35 | 1 Piece(s) | 5 Day(s) | 10 | M6 | Through | 24 | 48 | ||
฿ 1,042.16 | 1 Piece(s) | 7 Day(s) | 10 | M10 | Blind Hole | 28 | 55 | ||
฿ 1,054.11 | 1 Piece(s) | 7 Day(s) | 10 | M8 | Through | 28 | 55 |
How can we improve?
How can we improve?