(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Material properties of resin may deteriorate when used in high temperatures and humid conditions.
Part Number |
---|
EFH80102CH6 |
EFH80102CH8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Installation Hole Dia. (mm) |
---|---|---|---|---|---|---|---|
฿ 695.04 | IMA HINGE | 1 Piece(s) | 7 Day(s) | 10 | 6.5 | ||
฿ 695.04 | IMA HINGE | 1 Piece(s) | 7 Day(s) | 10 | 8.5 |
Loading...
Length L(mm) | 102 | Flat Hinge Type | Rectangle shaped | Width W(mm) | 80 |
---|---|---|---|---|---|
Body Material | Polyamide | Main Body Type | Flat Hinges | Operating Environment | Standard |
Mounting Method | Screw | Additional Function | No | Mounting Screw Hole Type | Counterbored |
Main Body Surface Treatment | No | Main Body Color | Black |
How can we improve?
How can we improve?