1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

MHS Type Peripheral Rubber Oil Seal Spring

JTE OIL SEAL

MHS Type Peripheral Rubber Oil Seal Spring
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 125.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

1. Contribute to lightweight, compact and resource saving
The sealing performance is maintained and the seal width is made small and compact.
Useful for lightweight and compact machines and resource saving.
2. High sealing performance with optimal lip structure
Adopt line contact lip method with appropriate tension.
High sealing performance with low torque without compromising followability and eccentricity resistance.
3. Low heat generation and long lifespan with rubber material with high self-lubricating property
Rubber materials for oil seals have high self-lubricating properties based on many years of research and experiments, and suppress scientific changes such as hardening, softening, and aging.
Superior durability, displays long lifespan, low heat generation even under high peripheral speed.
4. Hydrodynamic rib has high sealability and long lifespan
(Perfect seal, helix seal, super helix seal)
A special spiral screw (hydrodynamic rib) provided in one direction or both directions has dramatically improved the sealing performance and lifespan of the oil seal.

 
Part Number
MHS20X35X8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 125.00

JTE OIL SEAL 10 Piece(s) 15 Day(s) 10

Loading...

  1. 1

Basic Information

Sliding Surface Axis Sealing Subject Liquid Lubricant / Grease Shaft Dia. d(φ) 20
Seal Material Nitrile Rubber Seal Rim Area Material Rubber (Has Metal Core) Environment, Applications Heat Resistant / Cold Resistance / Abrasion Resistant
Dust Lip No Attaching Method From only the shaft end Housing Groove No
Two Liquids Separation No Operating Temperature Range(°C) -30::100 O.D.(mm) 35
Width(mm) 8

Please check the type/dimensions/specifications of the part MHS20X35X8 in the MHS Type Peripheral Rubber Oil Seal Spring series.