(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
1. Contribute to lightweight, compact and resource saving
The sealing performance is maintained and the seal width is made small and compact.
Useful for lightweight and compact machines and resource saving.
2. High sealing performance with optimal lip structure
Adopt line contact lip method with appropriate tension.
High sealing performance with low torque without compromising followability and eccentricity resistance.
3. Low heat generation and long lifespan with rubber material with high self-lubricating property
Rubber materials for oil seals have high self-lubricating properties based on many years of research and experiments, and suppress scientific changes such as hardening, softening, and aging.
Superior durability, displays long lifespan, low heat generation even under high peripheral speed.
4. Hydrodynamic rib has high sealability and long lifespan
(Perfect seal, helix seal, super helix seal)
A special spiral screw (hydrodynamic rib) provided in one direction or both directions has dramatically improved the sealing performance and lifespan of the oil seal.
Part Number |
---|
HMSA25X38X8 |
HMSA32X45X8 |
HMSA35X50X8 |
HMSA42X55X7 |
HMSA68X90X12 |
HMSA145X175X14 |
HMSA210X250X20 |
HMSA280X340X28 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Dia. d (φ) | O.D. (mm) | Width (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 175.00 | JTE OIL SEAL | 1 Piece(s) | 20 Day(s) | 10 | 25 | 38 | 8 | ||
฿ 203.00 | JTE OIL SEAL | 1 Piece(s) | 20 Day(s) | 10 | 32 | 45 | 8 | ||
฿ 350.00 | JTE OIL SEAL | 1 Piece(s) | 15 Day(s) | 10 | 35 | 50 | 8 | ||
฿ 232.00 | JTE OIL SEAL | 1 Piece(s) | 20 Day(s) | 10 | 42 | 55 | 7 | ||
฿ 522.00 | JTE OIL SEAL | 1 Piece(s) | 20 Day(s) | 10 | 68 | 90 | 12 | ||
฿ 100.00 | JTE OIL SEAL | 1 Piece(s) | Quote | 10 | 145 | 175 | 14 | ||
฿ 4,133.00 | JTE OIL SEAL | 1 Piece(s) | Available | 60 Day(s) | 10 | 210 | 250 | 20 | |
฿ 6,933.00 | JTE OIL SEAL | 1 Piece(s) | Available | 60 Day(s) | 10 | 280 | 340 | 28 |
Loading...
Sliding Surface | Axis | Sealing Subject Liquid | Lubricant / Grease | Seal Material | Nitrile Rubber |
---|---|---|---|---|---|
Seal Rim Area Material | Metal | Environment, Applications | Heat Resistant / Cold Resistance / Abrasion Resistant | Dust Lip | Presence |
Attaching Method | From only the shaft end | Housing Groove | No | Two Liquids Separation | No |
Operating Temperature Range(°C) | -30::100 |
How can we improve?
How can we improve?