(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High rigidity and high-accuracy are realized by the zero-gap rolling guide.
[Features]
· The moving parts have a rolling bearing structure with a preload applied, so there is little frictional resistance and high-accuracy with zero clearance.
· Compared to a combination of roller bearings with 3 degrees of freedom, high rigidity and miniaturization have been achieved.
· Ideal for achieving high-accuracy, high rigidity and downsizing of parallel mechanism.
· Achieved using Hephaist's ultra-precision spherical inner surface machining technology.
Type | Spherical Bearing | Spherical Bearing Type | With ball stud | Main Body Material | SUJ2 |
---|---|---|---|---|---|
Connection screw G | M5×0.5 | Connecting Thread Shape | Male thread | Connecting Thread Direction | Right Screw |
Ball Material | SUJ2 | Allowable oscillation angle(deg) | 30 | Lubrication Method | Lubrication |
Accuracy | Precision Grade |
Please check the type/dimensions/specifications of the part SRJ008C-P in the Spherical Surface Bearing SRJ series.
How can we improve?
How can we improve?