(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Flexible arm mount with magnetic base, which is used for a stand and arm of touch panel BOX and control panel.
[Features]
・ Each joint: Stainless steel casting
・ Duct: Aluminum extruded material, anodizing treatment
・ Maximum overhang length: 500 mm
・ Payload at maximum overhang: 30 kg
[Applications]
・ Convenient when using the inside of the arm as a wiring duct.
Type | Monitor Arm | Free Guide Arm Type | Fixed Arm | FPD Fixing Type | fixation |
---|---|---|---|---|---|
Monitor Arm Type | Large Display | Material | Aluminum | Surface Treatment | Alumite |
Magnetic Base | No | Free Guide Arm End Shape | Tip tap | Monitor Arm Mounting Shape | Vertical Pole |
Mounting System Mounting Shape | Screw | Installation Location | Aluminum Extrusions |
Please check the type/dimensions/specifications of the part C1A-001M in the Threaded Bolt Steel series.
Part Number |
---|
C1A-002M |
C1A-003M |
C1A-004M |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Allowable Load (g) | Arm Max. Length (mm) | Frame Length H (mm) |
---|---|---|---|---|---|---|---|
฿ 11,141.61 | 1 Piece(s) | 8 Day(s) | 40000 | 300 | 300 | ||
฿ 11,270.67 | 1 Piece(s) | 8 Day(s) | 40000 | 400 | 400 | ||
฿ 12,174.59 | 1 Piece(s) | Same day | 30000 | 500 | 500 |
How can we improve?
How can we improve?