1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Duct Type 1 L (C1A-301L)

SUS FREE GUIDE ARM /MAG BASE

Duct Type 1 L (C1A-301L)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Flexible arm mount with magnetic base, which is used for a stand and arm of touch panel BOX and control panel.
[Features]
・ Each joint: Stainless steel casting
・ Duct: Aluminum extruded material, anodizing treatment
・ Maximum overhang length: 1,000 mm
・ Payload at maximum overhang: 10 kg
[Applications]
・ Convenient when using the inside of the arm as a wiring duct.

 
Part Number
C1A-301L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAllowable Load
(g)
Arm Max. Length
(mm)
Frame Length H
(mm)
Frame Length D
(mm)
Frame Length V
(mm)

฿ 36,589.79

SUS FREE GUIDE ARM /MAG BASE 1 Piece(s) 9 Day(s) 15000600200600150

Loading...

  1. 1

Basic Information

Type Monitor Arm Free Guide Arm Type Fixed Arm FPD Fixing Type fixation
Monitor Arm Type Large Display Material Aluminum Surface Treatment Alumite
Magnetic Base No Free Guide Arm End Shape Tip tap Monitor Arm Mounting Shape Vertical Pole
Mounting System Mounting Shape Screw Installation Location Aluminum Extrusions