WR Type Wear Ring (Combined With Piston And Rod Seals)

Caution
Product Description
Main applicable fluid
- General petroleum hydraulic fluid oil.
- Water-glycol type hydraulic fluid oil.
- Oil-water emulsion type hydraulic fluid oil.
- Phosphate ester type hydraulic fluid oil.
- Low temperature petroleum hydraulic fluid oil.
Feature
- This is used as bearing of piston to prevent its scoring or eccentricity and to improve the durability of the packing.
- Excellent compression proof and wear resistance because of its fabric reinforced laminated phenolic resin material.
- One bias-cut is provided on the ring.
.jpg)
Wear Ring for Rod Seals
R = 0.3 or below.
The inner surface of the cylinder tube should be finished by buring (RLB) or honing (GH) to 0.4 to 3.2 μmRz (0.1 to 0.8 μmRa).
Especially under severe lubricating condition, burnishing is required.
● The roughness is JIS B 2601 : 2001. When redgulation length cannot be kept, apply Pt.
.jpg)
Wear Ring for Piston Seals
R = 0.3 or below.
The inner surface of the cylinder tube should be finished by buring (RLB) or honing (GH) to 0.4 to 3.2 μmRz (0.1 to 0.8 μmRa).
Especially under severe lubricating condition, burnishing is required.
● The roughness is JIS B 2601 : 2001. When redgulation length cannot be kept, apply Pt.
Specification Table
WR Type Wear Ring Resin fiber polyester
Material : NOK 88RS
| Callout Number | Nominal size of Wear Ring, and Housing dimensions | NOK Part Number | ||||
| d | D | h | t | H | ||
| WR 18 - 21.1 LC | 18 | 21.1 | 3.9 | 1.55 | 4 | GW1375V0 |
| WR 22.4 - 25.5 LC | 22.4 | 25.5 | 3.9 | 1.55 | 4 | GW1376V0 |
| WR 22.4 - 27.4 LD | 22.4 | 27.4 | 5.5 | 2.5 | 5.6 | GW1279V0 |
| WR 28 - 31.1 LC | 28 | 31.1 | 3.9 | 1.55 | 4 | GW1377V0 |
| WR 28 - 33 LD | 28 | 33 | 5.5 | 2.5 | 5.6 | GW1280V0 |
| WR 35 - 40 LD | 35 | 40 | 5.5 | 2.5 | 5.6 | GW1281V0 |
| WR 35.5 - 40.5 LD | 35.5 | 40.5 | 5.5 | 2.5 | 5.6 | GW1355V0 |
| WR 35.5 - 40.5 LA | 35.5 | 40.5 | 9.5 | 2.5 | 9.7 | GW1282V0 |
| WR 45 - 50 LD | 45 | 50 | 5.5 | 2.5 | 5.6 | GW1283V0 |
| WR 45 - 50 LA | 45 | 50 | 9.5 | 2.5 | 9.7 | GW1284V0 |
| WR 56 - 61 LD | 56 | 61 | 5.5 | 2.5 | 5.6 | GW1356V0 |
| WR 56 - 61 LA | 56 | 61 | 9.5 | 2.5 | 9.7 | GW1285V0 |
| WR 58 - 63 LD | 58 | 63 | 5.5 | 2.5 | 5.6 | GW1345V0 |
| WR 58 - 63 LA | 58 | 63 | 9.5 | 2.5 | 9.7 | GW1286V0 |
| WR 63 - 68 LD | 63 | 68 | 5.5 | 2.5 | 5.6 | GW1357V0 |
| WR 63 - 68 LA | 63 | 68 | 9.5 | 2.5 | 9.7 | GW1287V0 |
| WR 67 - 72 LD | 67 | 72 | 5.5 | 2.5 | 5.6 | GW1358V0 |
| WR 67 - 72 LA | 67 | 72 | 9.5 | 2.5 | 9.7 | GW1288V0 |
| WR 71 - 76 LD | 71 | 76 | 5.5 | 2.5 | 5.6 | GW1359V0 |
| WR 71 - 76 LA | 71 | 76 | 9.5 | 2.5 | 9.7 | GW1289V0 |
| WR 75 - 80 LD | 75 | 80 | 5.5 | 2.5 | 5.6 | GW1335V0 |
| WR 75 - 80 LA | 75 | 80 | 9.5 | 2.5 | 9.7 | GW1290V0 |
| WR 80 - 85 LA | 80 | 85 | 9.5 | 2.5 | 9.7 | GW1360V0 |
| WR 80 - 85 LB | 80 | 85 | 14.8 | 2.5 | 15 | GW1291V0 |
| WR 85 - 90 LA | 85 | 90 | 9.5 | 2.5 | 9.7 | GW1320V0 |
| WR 85 - 90 LB | 85 | 90 | 14.8 | 2.5 | 15 | GW1292V0 |
| WR 90 - 95 LA | 90 | 95 | 9.5 | 2.5 | 9.7 | GW1361V0 |
| WR 90 - 95 LB | 90 | 95 | 14.8 | 2.5 | 15 | GW1293V0 |
| WR 95 - 100 LD | 95 | 100 | 5.5 | 2.5 | 5.6 | GW1346V0 |
| WR 95 - 100 LA | 95 | 100 | 9.5 | 2.5 | 9.7 | GW1294V0 |
| WR 100 - 105 LA | 100 | 105 | 9.5 | 2.5 | 9.7 | GW1362V0 |
| WR 100 - 105 LB | 100 | 105 | 14.8 | 2.5 | 15 | GW1295V0 |
| WR 112 - 117 LA | 112 | 117 | 9.5 | 2.5 | 9.7 | GW1363V0 |
| WR 112 - 117 LB | 112 | 117 | 14.8 | 2.5 | 15 | GW1296V0 |
| WR 120 - 125 LA | 120 | 125 | 9.5 | 2.5 | 9.7 | GW1347V0 |
| WR 120 - 125 LB | 120 | 125 | 14.8 | 2.5 | 15 | GW1297V0 |
| WR 125 - 130 LA | 125 | 130 | 9.5 | 2.5 | 9.7 | GW1364V0 |
| WR 125 - 130 LB | 125 | 130 | 14.8 | 2.5 | 15 | GW1298V0 |
| WR 135 - 140 LA | 135 | 140 | 9.5 | 2.5 | 9.7 | GW1348V0 |
| WR 135 - 140 LB | 135 | 140 | 14.8 | 2.5 | 15 | GW1299V0 |
| WR 140 - 145 LB | 140 | 145 | 14.8 | 2.5 | 15 | GW1365V0 |
| WR 140 - 145 LE | 140 | 145 | 24.5 | 2.5 | 25 | GW1300V0 |
| WR 145 - 150 LA | 145 | 150 | 9.5 | 2.5 | 9.7 | GW1349V0 |
| WR 145 - 150 LB | 145 | 150 | 14.8 | 2.5 | 15 | GW1301V0 |
| WR 155 - 160 LA | 155 | 160 | 9.5 | 2.5 | 9.7 | GW1350V0 |
| WR 155 - 160 LB | 155 | 160 | 14.8 | 2.5 | 15 | GW1302V0 |
| WR 160 - 165 LB | 160 | 165 | 14.8 | 2.5 | 15 | GW1366V0 |
| WR 160 - 165 LE | 160 | 165 | 24.5 | 2.5 | 25 | GW1303V0 |
| WR 175 - 180 LB | 175 | 180 | 14.8 | 2.5 | 15 | GW1351V0 |
| WR 175 - 180 LE | 175 | 180 | 24.5 | 2.5 | 25 | GW1304V0 |
| WR 180 - 185 LB | 180 | 185 | 14.8 | 2.5 | 15 | GW1367V0 |
| WR 180 - 185 LE | 180 | 185 | 24.5 | 2.5 | 25 | GW1305V0 |
| WR 195 - 200 LB | 195 | 200 | 14.8 | 2.5 | 15 | GW1352V0 |
| WR 195 - 200 LE | 195 | 200 | 24.5 | 2.5 | 25 | GW1306V0 |
| WR 219 - 224 LB | 219 | 224 | 14.8 | 2.5 | 15 | GW1353V0 |
| WR 219 - 224 LE | 219 | 224 | 24.5 | 2.5 | 25 | GW1307V0 |
| WR 245 - 250 LB | 245 | 250 | 14.8 | 2.5 | 15 | GW1354V0 |
| WR 245 - 250 LE | 245 | 250 | 24.5 | 2.5 | 25 | GW1308V0 |