UPH Type Packings for Piston Seal and Rod Seal

Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.
Product Description
Widely used sealing due to large cross-section design.
[Features]
· Can be used for both piston seal and rod seal.
· A large cross-section design that can be used is a wide range of applications.
· The use of materials containing nitrile rubber and fluorine rubber allows for use in a wide temperature range.
· Wide range of sizes available.
· A general term for a sealing device (seal) used for moving (mainly reciprocating) parts in hydraulic equipment. Used in combination with a wide variety of seals depending on applications.
[Applications]
· Sealing for both piston and rod seals.
.jpg)
For the fitting drawing of the rod seals.
R = 0.3 or below, R1 = 0.5 or below
The inner surface of the cylinder tube should be finished by buring (RLB) or honing (GH) to 0.4 to 3.2 μmRz (0.1 to 0.8 μmRa).
Especially under severe lubricating condition, burnishing is required.
● The roughness is JIS B 2601 : 2001. When regulation length cannot be kept, apply Pt.
.jpg)
For the fitting drawing of the piston seals.
R = 0.3 or below, R1 = 0.5 or below
The surface of the rod should be finished by buffing (SPBF) to 0.8 to 1.6 μmRz (0.2 to 0.4 μmRz).
● The roughness is JIS B 2601 : 2001. When regulation length cannot be kept, apply Pt.
How to Determine B dimension
■ When using backup ring. Please determine B dimension according to the table below.
| Maximum Service Pressure | 15MPa | 32MPa | |
| Material of Backup ring | 19YF | ||
| B dimension | For Rod seals | B ≦ ø D + 1.0 | B ≦ ø D + 0.5 |
| For Piston seals | B ≦ ø D - 1.0 | B ≦ ø D - 0.5 | |
■ When not using backup ring.
To determine B dimension, please refer to the graph in the right for the maximum extrusion gap (one side)
considering the eccentricity of operating condition of the piston or rod.
.jpg)
Specification Table
UPH type Nitrile rubber (NBR), Fluoro rubber (FKM)
Material : Standard NOK A505 / Heat Resistance type NOK F357
Note: The Part number and the one stamped on the product might be different in case of heat resistance type.
| Nominal size of Packing, and Housing dimensions | Standard (A505) | Heat resistance type (F357) | Combination Backup Ring Part number | ||||||||
| d | D | h | HA | HB | φ D1 | C | Packing Part Number | Callout Number | Packing Part Number | Callout Number | BRT3 (Endless) 19 YF |
| 6.3 | 16.3 | 7.5 | 8.5 | 10.5 | 15.3 | 2.5 | CU3308D0 | UPH-6.3 | GN0720V0 | ||
| 6.3 | 16.3 | 8 | 9 | 11 | 15.3 | 2.5 | CU0024D0 | UPH-6.3A | GN0720V0 | ||
| 7.1 | 17.1 | 7.5 | 8.5 | 10.5 | 16.1 | 2.5 | CU3309D0 | UPH-7.1 | GN0723V0 | ||
| 7.1 | 17.1 | 8 | 9 | 11 | 16.1 | 2.5 | CU0030D0 | UPH-7.1A | GN0723V0 | ||
| 8 | 18 | 7.5 | 8.5 | 10.5 | 17 | 2.5 | CU0042D0 | UPH-8 | GN0725V0 | ||
| 8 | 18 | 8 | 9 | 11 | 17 | 2.5 | CU0043D1 | UPH-8A | CU0043D2 | UPH-8AF | GN0725V0 |
| 9 | 19 | 7.5 | 8.5 | 10.5 | 18 | 2.5 | CU3310D0 | UPH-9 | GN0728V0 | ||
| 9 | 19 | 8 | 9 | 11 | 18 | 2.5 | CU0054D0 | UPH-9A | GN0728V0 | ||
| 10 | 20 | 7.5 | 8.5 | 10.5 | 19 | 2.5 | CU0068D0 | UPH-10 | GN0733V0 | ||
| 10 | 20 | 8 | 9 | 11 | 19 | 2.5 | CU0069D1 | UPH-10A | GN0733V0 | ||
| 11.2 | 21.2 | 7.5 | 8.5 | 10.5 | 20.2 | 2.5 | CU3311D0 | UPH-11.2 | GN0736V0 | ||
| 11.2 | 21.2 | 8 | 9 | 11 | 20.2 | 2.5 | CU0081D0 | UPH-11.2A | GN0736V0 | ||
| 12 | 25 | 8 | 9 | 11 | 24 | 2.5 | CU0093D0 | UPH-12 | CU0093D3 | UPH-12F | GN6005V0 |
| 12.5 | 22.5 | 7.5 | 8.5 | 10.5 | 21.5 | 2.5 | CU3312D0 | UPH-12.5 | GN0741V0 | ||
| 12.5 | 22.5 | 8 | 9 | 11 | 21.5 | 2.5 | CU0102D0 | UPH-12.5A | GN0741V0 | ||
| 14 | 24 | 7.5 | 8.5 | 10.5 | 23 | 2.5 | CU0121D0 | UPH-14 | GN0745V0 | ||
| 14 | 24 | 8 | 9 | 11 | 23 | 2.5 | CU0122D0 | UPH-14A | CU0122D3 | UPH-14AF | GN0745V0 |
| 15 | 25 | 8 | 9 | 11 | 24 | 2.5 | CU0135D0 | UPH-15A | GN0749V0 | ||
| 15 | 28 | 10 | 11 | 13 | 27 | 2.5 | CU0137D0 | UPH-15 | GN6445V0 | ||
| 16 | 26 | 7.5 | 8.5 | 10.5 | 25 | 2.5 | CU0156D0 | UPH-16 | CU0156D2 | UPH-16F | GN0751V0 |
| 16 | 26 | 8 | 9 | 11 | 25 | 2.5 | CU0157D1 | UPH-16A | GN0751V0 | ||
| 16 | 32 | 10 | 11 | 13 | 31 | 2.5 | CU0161D0 | UPH-16B | GN7288V0 | ||
| 18 | 28 | 8 | 9 | 11 | 27 | 2.5 | CU0182D0 | UPH-18A | CU0182D4 | UPH-18AF | GN0757V0 |
| 18 | 31 | 10 | 11 | 13 | 30 | 3.5 | CU0186D0 | UPH-18 | GN6446V0 | ||
| 18 | 33 | 10 | 11 | 13 | 32 | 3.5 | CU2196D0 | UPH-18B | GN7354V0 | ||
| 18.5 | 31.5 | 10 | 11 | 13 | 30.5 | 3.5 | CU3313D0 | UPH-18.5 | CU3313D1 | UPH-18.5F | GN7240V0 |
| 20 | 30 | 8 | 9 | 11 | 29 | 3.5 | CU0215D1 | UPH-20A | CU0215D2 | UPH-20AF | GN0762V0 |
| 20 | 33 | 10 | 11 | 13 | 32 | 3.5 | CU0221D0 | UPH-20 | GN6448V0 | ||
| 20 | 35 | 10 | 11 | 13 | 34 | 3.5 | CU0224D0 | UPH-20B | GN7289V0 | ||
| 21.5 | 31.5 | 8 | 9 | 11 | 30.5 | 3.5 | CU0239D0 | UPH-21.5 | GN0767V0 | ||
| 22 | 35 | 10 | 11 | 13 | 34 | 3.5 | CU0249D0 | UPH-22 | GN6449V0 | ||
| 22.4 | 32.4 | 8 | 9 | 11 | 31.4 | 3.5 | CU0263D0 | UPH-22.4A | CU0263D3 | UPH-22.4AF | GN0771V0 |
| 22.4 | 35.4 | 10 | 11 | 13 | 34.4 | 3.5 | CU0265D1 | UPH-22.4 | GN6017V0 | ||
| 25 | 35 | 8 | 9 | 11 | 34 | 3.5 | CU0282D2 | UPH-25A | CU0282D3 | UPH-25AF | GN0781V0 |
| 25 | 38 | 10 | 11 | 13 | 37 | 3.5 | CU0288D0 | UPH-25 | GN6453V0 | ||
| 25 | 40 | 10 | 11 | 13 | 39 | 3.5 | CU0292D0 | UPH-25B | CU0292D4 | UPH-25BF | GN6591V0 |
| 25 | 45 | 12 | 13 | 15 | 44 | 3.5 | CU0301D0 | UPH-25C | GN7291V0 | ||
| 25.5 | 35.5 | 8 | 9 | 11 | 34.5 | 3.5 | CU0309D0 | UPH-25.5 | GN6454V0 | ||
| 27 | 40 | 10 | 11 | 14 | 39 | 3.5 | CU2347D0 | UPH-27 | GN6455V0 | ||
| 28 | 40 | 10 | 11 | 14 | 39 | 3.5 | CU0330D2 | UPH-28A | CU0330D6 | UPH-28AF | GN6457V0 |
| 28 | 41 | 10 | 11 | 14 | 40 | 3.5 | CU0335D0 | UPH-28 | GN6458V0 | ||
| 28 | 43 | 10 | 11 | 14 | 42 | 3.5 | CU0340D0 | UPH-28B | GN0791V0 | ||
| 67 | 87 | 12 | 13 | 16 | 86 | 5 | CU0831D0 | UPH-67A | CU0831D3 | UPH-67AF | GN0904V0 |
| 67 | 87 | 15 | 16 | 19 | 86 | 5 | CU3319D0 | UPH-67 | GN0904V0 | ||
| 70 | 90 | 12 | 13 | 16 | 89 | 5 | CU0862D1 | UPH-70A | CU0862D4 | UPH-70AF | GN0910V0 |
| 70 | 90 | 15 | 16 | 19 | 89 | 5 | CU0864D0 | UPH-70 | CU0864D2 | UPH-70F | GN0910V0 |
| 71 | 91 | 12 | 13 | 16 | 90 | 5 | CU0884D1 | UPH-71A | CU0884D3 | UPH-71AF | GN0914V0 |
| 71 | 91 | 15 | 16 | 19 | 90 | 5 | CU0885D0 | UPH-71 | GN0914V0 | ||
| 75 | 95 | 12 | 13 | 16 | 94 | 5 | CU0910D1 | UPH-75A | GN0920V0 | ||
| 75 | 95 | 15 | 16 | 19 | 94 | 5 | CU0911D1 | UPH-75 | CU0911D2 | UPH-75F | GN0920V0 |
| 80 | 100 | 12 | 13 | 16 | 99 | 5 | CU0948D1 | UPH-80A | CU0948D9 | UPH-80AF | GN0927V0 |
| 80 | 100 | 15 | 16 | 19 | 99 | 5 | CU0949D2 | UPH-80 | CU0949D3 | UPH-80F | GN0927V0 |
| 85 | 105 | 12 | 13 | 16 | 104 | 5 | CU0989D1 | UPH-85A | CU0989D3 | UPH-85AF | GN0932V0 |
| 85 | 105 | 15 | 16 | 19 | 104 | 5 | CU0990D0 | UPH-85 | GN0932V0 | ||
| 90 | 110 | 12 | 13 | 16 | 109 | 5 | CU1030D3 | UPH-90A | CU1030D7 | UPH-90AF | GN0939V0 |
| 90 | 110 | 15 | 16 | 19 | 109 | 5 | CU1031D0 | UPH-90 | CU1031D3 | UPH-90F | GN0939V0 |
| 92 | 112 | 12 | 13 | 16 | 111 | 5 | CU1042D1 | UPH-92A | GN0940V0 | ||
| 92 | 112 | 15 | 16 | 19 | 111 | 5 | CU2132D1 | UPH-92 | CU2132D2 | UPH-92F | GN0940V0 |
| 95 | 115 | 12 | 13 | 16 | 114 | 5 | CU1056D0 | UPH-95A | CU1056D4 | UPH-95AF | GN0945V0 |
| 95 | 115 | 15 | 16 | 19 | 114 | 5 | CU1057D1 | UPH-95 | CU1057D3 | UPH-95F | GN0945V0 |
| 95 | 120 | 15 | 16 | 19 | 118 | 5 | CU1061D0 | UPH-95B | GN6716V0 | ||
| 100 | 120 | 12 | 13 | 16 | 118 | 5 | CU1089D3 | UPH-100A | CU1089D7 | UPH-100AF | GN0952V0 |
| 100 | 120 | 15 | 16 | 19 | 118 | 5 | CU1091D0 | UPH-100 | CU1091D3 | UPH-100F | GN0952V0 |
| 100 | 125 | 15 | 16 | 19 | 123 | 5 | CU1096D0 | UPH-100B | CU1096D3 | UPH-100BF | GN7297V0 |
| 105 | 125 | 15 | 16 | 19 | 123 | 5 | CU1129D2 | UPH-105 | CU1129D4 | UPH-105F | GN0959V0 |
| 106 | 126 | 15 | 16 | 19 | 124 | 5 | CU1138D0 | UPH-106 | GN0961V0 | ||
| 110 | 130 | 15 | 16 | 19 | 128 | 5 | CU1165D1 | UPH-110 | CU1165D4 | UPH-110F | GN6790V0 |
| 112 | 132 | 15 | 16 | 19 | 130 | 5 | CU1182D0 | UPH-112 | CU1182D3 | UPH-112F | GN0970V0 |
| 115 | 135 | 15 | 16 | 19 | 133 | 5 | CU1198D0 | UPH-115 | GN0974V0 | ||
| 118 | 138 | 15 | 16 | 19 | 136 | 5 | CU1207D0 | UPH-118 | CU1207D2 | UPH-118F | GN0978V0 |
| 120 | 140 | 15 | 16 | 19 | 138 | 5 | CU1224D2 | UPH-120 | CU1224D1 | UPH-120F | GN0982V0 |
| 125 | 145 | 15 | 16 | 19 | 143 | 6.5 | CU1257D0 | UPH-125A | GN0986V0 | ||
| 125 | 150 | 19 | 20 | 23 | 148 | 6.5 | CU1933D0 | UPH-125 | CU1933D2 | UPH-125F | GN6135V0 |
| 130 | 150 | 15 | 16 | 19 | 148 | 6.5 | CU1284D2 | UPH-130A | CU1284D4 | UPH-130AF | GN6925V0 |
| 130 | 155 | 19 | 20 | 23 | 153 | 6.5 | CU3320D0 | UPH-130 | GN7012V0 | ||
| 132 | 152 | 15 | 16 | 19 | 150 | 6.5 | CU1292D0 | UPH-132A | GN0994V0 | ||
| 132 | 157 | 19 | 20 | 23 | 155 | 6.5 | CU2703D1 | UPH-132 | CU2703D2 | UPH-132F | GN7013V0 |
| 135 | 155 | 15 | 16 | 19 | 153 | 6.5 | CU1305D0 | UPH-135B | GN0998V0 | ||
| 135 | 160 | 15.7 | 17 | 20 | 158 | 6.5 | CU3322D0 | UPH-135A | GN6492V0 | ||
| 135 | 160 | 19 | 20 | 23 | 158 | 6.5 | CU1960D0 | UPH-135 | GN6492V0 | ||
| 140 | 160 | 15 | 16 | 19 | 158 | 6.5 | CU1327D1 | UPH-140A | CU1327D4 | UPH-140AF | GN1002V0 |
| 140 | 165 | 19 | 20 | 23 | 163 | 6.5 | CU1332D2 | UPH-140 | GN6494V0 | ||
| 145 | 165 | 15 | 16 | 19 | 163 | 6.5 | CU1344D0 | UPH-145A | GN1007V0 | ||
| 145 | 170 | 19 | 20 | 23 | 168 | 6.5 | CU2348D0 | UPH-145 | CU2348D1 | UPH-145F | GN6496V0 |
| 150 | 170 | 15 | 16 | 19 | 168 | 6.5 | CU1363D2 | UPH-150A | CU1363D3 | UPH-150AF | GN1011V0 |
| 150 | 175 | 19 | 20 | 23 | 173 | 6.5 | CU1367D0 | UPH-150 | GN7014V0 | ||
| 155 | 180 | 15 | 16 | 20 | 178 | 6.5 | CU1391D2 | UPH-155B | CU1391D4 | UPH-155BF | GN1016V0 |
| 155 | 180 | 15.7 | 17 | 21 | 178 | 6.5 | CU3323D0 | UPH-155A | GN1016V0 | ||
| 155 | 180 | 19 | 20 | 24 | 178 | 6.5 | CU1393D0 | UPH-155 | GN1016V0 | ||
| 160 | 185 | 15 | 16 | 20 | 183 | 6.5 | CU1413D0 | UPH-160A | CU1413D3 | UPH-160AF | GN1020V0 |
| 160 | 185 | 19 | 20 | 24 | 183 | 6.5 | CU2349D0 | UPH-160 | GN1020V0 | ||
| 165 | 190 | 15 | 16 | 20 | 188 | 6.5 | CU1431D0 | UPH-165A | GN1023V0 | ||
| 165 | 190 | 19 | 20 | 24 | 188 | 6.5 | CU3324D0 | UPH-165 | GN1023V0 | ||
| 170 | 195 | 15 | 16 | 20 | 193 | 6.5 | CU1448D1 | UPH-170A | CU1448D3 | UPH-170AF | GN1027V0 |
| 170 | 195 | 19 | 20 | 24 | 193 | 6.5 | CU3325D0 | UPH-170 | GN1027V0 | ||
| 175 | 200 | 15 | 16 | 20 | 198 | 6.5 | CU1461D2 | UPH-175B | CU1461D3 | UPH-175BF | GN1031V0 |
| 175 | 200 | 15.7 | 17 | 21 | 198 | 6.5 | CU3326D0 | UPH-175A | GN1031V0 | ||
| 175 | 200 | 19 | 20 | 24 | 198 | 6.5 | CU1463D1 | UPH-175 | GN1031V0 | ||
| 180 | 205 | 15 | 16 | 20 | 203 | 6.5 | CU1490D0 | UPH-180A | GN1035V0 | ||
| 180 | 205 | 19 | 20 | 24 | 203 | 6.5 | CU1492D0 | UPH-180 | GN1035V0 | ||
| 185 | 210 | 15 | 16 | 20 | 208 | 6.5 | CU1504D0 | UPH-185 | GN1039V0 | ||
| 190 | 215 | 15 | 16 | 20 | 213 | 6.5 | CU1519D0 | UPH-190A | CU1519D2 | UPH-190AF | GN1042V0 |
| 190 | 215 | 19 | 20 | 24 | 213 | 6.5 | CU3327D0 | UPH-190 | GN1042V0 | ||
| 199 | 224 | 15 | 16 | 20 | 222 | 6.5 | CU1532D0 | UPH-199B | GN1047V0 | ||
| 199 | 224 | 15.7 | 17 | 21 | 222 | 6.5 | CU3329D0 | UPH-199A | GN1047V0 | ||
| 199 | 224 | 19 | 20 | 24 | 222 | 6.5 | CU1535D0 | UPH-199 | GN1047V0 | ||
| 200 | 225 | 15 | 16 | 20 | 223 | 6.5 | CU1547D0 | UPH-200A | CU1547D4 | UPH-200AF | GN1050V0 |
| 200 | 225 | 19 | 20 | 24 | 223 | 6.5 | CU2350D0 | UPH-200 | GN1050V0 | ||
| 210 | 235 | 18 | 19 | 23 | 233 | 6.5 | CU1579D0 | UPH-210 | GN1057V0 | ||
| 212 | 237 | 19 | 20 | 24 | 235 | 6.5 | CU1585D0 | UPH-212 | GN1058V0 | ||
| 215 | 240 | 19 | 20 | 24 | 238 | 6.5 | CU3331D0 | UPH-215 | GN7256V0 | ||
| 224 | 249 | 19 | 20 | 24 | 247 | 6.5 | CU2926D0 | UPH-224 | CU2926D1 | UPH-224F | GN7282V0 |
| 225 | 250 | 18 | 19 | 23 | 248 | 6.5 | CU1625D0 | UPH-225A | GN1065V0 | ||
| 225 | 250 | 19 | 20 | 24 | 248 | 6.5 | CU1626D0 | UPH-225 | CU1626D1 | UPH-225F | GN1065V0 |
| 236 | 261 | 19 | 20 | 24 | 259 | 6.5 | CU1649D1 | UPH-236 | GN6191V0 | ||
| 250 | 275 | 19 | 20 | 24 | 273 | 6.5 | CU1683D1 | UPH-250 | GN1078V0 | ||
| 255 | 280 | 19 | 20 | 24 | 278 | 8 | CU1694D0 | UPH-255 | CU1694D3 | UPH-255F | GN6513V0 |
| 265 | 297 | 24 | 26 | 30 | 295 | 8 | CU1714D0 | UPH-265 | GN6515V0 | ||
| 270 | 300 | 18 | 19 | 23 | 298 | 8 | CU1722D0 | UPH-270A | GN1089V0 | ||
| 270 | 300 | 24 | 26 | 30 | 298 | 8 | CU1725D0 | UPH-270 | CU1725D1 | UPH-270F | GN1089V0 |
| 280 | 310 | 22 | 24 | 28 | 308 | 8 | CU2774D0 | UPH-280A | GN1093V0 | ||
| 280 | 312 | 24 | 26 | 30 | 310 | 8 | CU2166D0 | UPH-280 | CU2166D1 | UPH-280F | GN6519V0 |
| 283 | 315 | 24 | 26 | 30 | 313 | 8 | CU1918D0 | UPH-283 | GN7358V0 | ||
| 290 | 320 | 18 | 19 | 23 | 318 | 8 | CU1750D0 | UPH-290A | GN1098V0 | ||
| 290 | 320 | 22 | 24 | 28 | 318 | 8 | CU1752D0 | UPH-290 | GN1098V0 | ||
| 300 | 332 | 24 | 26 | 30 | 330 | 8 | CU2351D0 | UPH-300 | GN6522V0 | ||
UPH type Packing for Both Piston and Rod seals
[Large size dimension table]
| Nominal size of Packing, and Housing dimensions | Standard (A505) | Heat resistance type (F357) | Combination Backup Ring Part number | ||||||||
| d | D | h | HA | HB | φ D1 | C | Packing Part Number | Callout Number | Packing Part Number | Callout Number | BRT3 (Endless) 19 YF |
| 310 | 340 | 18 | 19 | 23 | 338 | 10 | CU1772D0 | UPH-310A | |||
| 310 | 340 | 22 | 24 | 28 | 338 | 10 | CU1773D0 | UPH-310 | CU1773D2 | UPH-310F | |
| 315 | 347 | 24 | 26 | 30 | 345 | 10 | CU3064D0 | UPH-315 | |||
| 320 | 340 | 12 | 13 | 17 | 338 | 10 | CU2101D0 | UPH-320A | |||
| 320 | 350 | 22 | 24 | 28 | 348 | 10 | CU1780D0 | UPH-320 | |||
| 323 | 355 | 24 | 26 | 30 | 353 | 10 | CU1784D0 | UPH-323 | |||
| 330 | 355 | 16 | 17 | 21 | 353 | 10 | CU1786D0 | UPH-330A | |||
| 330 | 356 | 20 | 22 | 26 | 354 | 10 | CU1787D0 | UPH-330B | |||
| 330 | 360 | 22 | 24 | 28 | 358 | 10 | CU1789D0 | UPH-330 | |||
| 335 | 355 | 14 | 15 | 19 | 353 | 10 | CU1793D1 | UPH-335A | |||
| 335 | 367 | 24 | 26 | 30 | 365 | 10 | CU2197D0 | UPH-335 | |||
| 340 | 370 | 22 | 24 | 28 | 368 | 10 | CU1795D0 | UPH-340 | |||
| 345 | 365 | 14 | 15 | 19 | 363 | 10 | CU2243D0 | UPH-345 | |||
| 348 | 380 | 24 | 26 | 30 | 378 | 10 | CU2087D1 | UPH-348 | |||
| 350 | 370 | 14 | 15 | 19 | 368 | 10 | CU2302D0 | UPH-350A | |||
| 350 | 380 | 22 | 24 | 28 | 378 | 10 | CU1799D2 | UPH-350 | |||
| 355 | 385 | 22 | 24 | 28 | 383 | 10 | CU1801D0 | UPH-355A | |||
| 355 | 387 | 24 | 26 | 30 | 385 | 10 | CU1916D0 | UPH-355 | |||
| 360 | 390 | 22 | 24 | 28 | 388 | 10 | CU1803D0 | UPH-360 | CU1803D2 | UPH-360F | |
| 365 | 395 | 22 | 24 | 28 | 393 | 10 | CU1805D0 | UPH-365 | |||
| 368 | 400 | 24 | 26 | 30 | 398 | 10 | CU1807D0 | UPH-368 | CU1807D1 | UPH-368F | |
| 370 | 400 | 23 | 25 | 29 | 398 | 10 | CU1810D0 | UPH-370A | |||
| 370 | 400 | 25 | 27 | 31 | 398 | 10 | CU1811D0 | UPH-370 | |||
| 371 | 396 | 16 | 17 | 21 | 394 | 10 | CU2303D0 | UPH-371 | |||
| 375 | 407 | 24 | 26 | 30 | 405 | 10 | CU3357D0 | UPH-375 | |||
| 380 | 400 | 15 | 16 | 20 | 398 | 10 | CU1813D0 | UPH-380A | |||
| 380 | 410 | 15 | 16 | 20 | 408 | 10 | CU1815D0 | UPH-380B | |||
| 380 | 420 | 30 | 32 | 36 | 418 | 10 | CU2162D0 | UPH-380 | |||
| 390 | 420 | 22 | 24 | 28 | 418 | 10 | CU1818D0 | UPH-390 | |||
| 395 | 425 | 22 | 24 | 28 | 423 | 10 | CU1819D0 | UPH-395 | |||
| 400 | 430 | 22 | 24 | 28 | 428 | 10 | CU1823D0 | UPH-400A | |||
| 400 | 430 | 25 | 27 | 31 | 428 | 10 | CU2007D0 | UPH-400B | |||
| 400 | 432 | 24 | 26 | 30 | 430 | 10 | CU3358D0 | UPH-400 | |||
| 420 | 455 | 25 | 27 | 32 | 453 | 10 | CU1833D0 | UPH-420 | |||
| 425 | 457 | 24 | 26 | 31 | 455 | 10 | CU1917D0 | UPH-425 | |||
| 430 | 470 | 20 | 22 | 27 | 468 | 10 | CU1837D0 | UPH-430 | |||
| 435 | 470 | 25 | 27 | 32 | 468 | 10 | CU1841D0 | UPH-435 | |||
| 440 | 480 | 35 | 37 | 42 | 478 | 10 | CU1843D0 | UPH-440 | |||
| 445 | 470 | 18 | 19 | 24 | 468 | 10 | CU2244D0 | UPH-445 | |||
| 450 | 480 | 22 | 24 | 29 | 478 | 10 | CU1844D0 | UPH-450A | |||
| 450 | 482 | 24 | 26 | 31 | 480 | 10 | CU3359D0 | UPH-450 | |||
| 460 | 500 | 20 | 22 | 27 | 498 | 10 | CU1850D0 | UPH-460 | |||
| 475 | 507 | 24 | 26 | 31 | 505 | 10 | CU1853D0 | UPH-475 | |||
| 480 | 505 | 18 | 19 | 24 | 503 | 10 | CU2245D0 | UPH-480A | |||
| 490 | 530 | 25 | 27 | 32 | 528 | 10 | CU1855D0 | UPH-490 | |||
| 520 | 550 | 17 | 18 | 23 | 548 | 10 | CU2189D0 | UPH-520A | |||
| 525 | 555 | 15 | 16 | 21 | 553 | 10 | CU1860D0 | UPH-525 | |||
| 530 | 570 | 20 | 22 | 27 | 568 | 10 | CU2084D0 | UPH-530A | |||
| 540 | 560 | 14 | 15 | 20 | 558 | 10 | CU2037D0 | UPH-540 | |||
| 570 | 600 | 17 | 18 | 23 | 598 | 10 | CU2190D0 | UPH-570A | |||
| 600 | 630 | 20 | 22 | 27 | 628 | 10 | CU2160D0 | UPH-600A | |||
| 600 | 630 | 28 | 30 | 35 | 628 | 10 | CU2036D0 | UPH-600B | |||
| 600 | 640 | 30 | 32 | 37 | 638 | 10 | CU1868D0 | UPH-600 | |||
| 640 | 685 | 25 | 27 | 32 | 683 | 12 | CU2284D0 | UPH-640 | |||
| 700 | 730 | 15 | 16 | 21 | 728 | 12 | CU1873D0 | UPH-700A | |||
| 760 | 800 | 34 | 36 | 41 | 798 | 12 | CU1877D0 | UPH-760 | |||
| 768 | 800 | 30 | 32 | 37 | 798 | 12 | CU1878D0 | UPH-768 | |||
| 818 | 850 | 24 | 26 | 31 | 848 | 12 | CU1882D1 | UPH-818 | |||
| 825 | 850 | 15.5 | 16.5 | 21.5 | 848 | 12 | CU1883D0 | UPH-825A | |||
| 825 | 860 | 27 | 29 | 34 | 858 | 12 | CU2124D0 | UPH-825 | |||
| 925 | 950 | 14 | 15 | 20 | 948 | 12 | CU2325D0 | UPH-925 | |||
| 950 | 980 | 20 | 22 | 27 | 978 | 12 | CU1892D0 | UPH-950 | |||
| 1020 | 1050 | 18 | 19 | 24 | 1048 | 12 | CU1894D0 | UPH-1020A | |||
| 1025 | 1055 | 15 | 16 | 21 | 1053 | 12 | CU1895D0 | UPH-1025 | |||
| 1100 | 1140 | 20 | 22 | 27 | 1138 | 12 | CU2192D0 | UPH-1100 | |||
| 1220 | 1280 | 30 | 32 | 37 | 1278 | 12 | CU1899D0 | UPH-1220 | |||
| 1560 | 1600 | 20 | 22 | 27 | 1598 | 12 | CU2191D0 | UPH-1560 | |||
| 1620 | 1680 | 30 | 32 | 37 | 1678 | 12 | CU1904D0 | UPH-1620 | |||