UNI type Special Packing for Rod Seals

Brand :
NOK
Caution
Product Description
Main applicable fluid
- General petroleum hydraulic fluid oil.
- Low temperature petroleum hydraulic fluid oil.
Feature - This packing is used for low temperature and high pressure operations.
- Iron rubber is used for material and back ring can prevent the lack of interference at low temperature.
Dimension
.jpg)
Special Packing for Rod Seals
R = 0.3 or below
R1 = 0.5 or below
The surface of the rod should be finished by buffing (SPBF) to 0.8 to 1.6 μmRz (0.2 to 0.4 μmRz).
The roughness is JIS B 2601 : 2001. When regulation length cannot be kept, apply Pt.
How to Determine B dimension
■ When using backup ring. Please determine B dimension according to the table below.
■ When not using backup ring.
To determine B dimension, please refer to the graph in the right for the maximum extrusion gap (one side)
considering the eccentricity of operating condition of the rod.
Specification Table
UNI type Iron rubber (PUR) + Silicon rubber (VMQ)
Material : NOK U801 + NOK S813
.jpg)
Special Packing for Rod Seals
R = 0.3 or below
R1 = 0.5 or below
The surface of the rod should be finished by buffing (SPBF) to 0.8 to 1.6 μmRz (0.2 to 0.4 μmRz).
The roughness is JIS B 2601 : 2001. When regulation length cannot be kept, apply Pt.
How to Determine B dimension
■ When using backup ring. Please determine B dimension according to the table below.
| Maximum Service Pressure | 14MPa | 21MPa | 35MPa |
| Material of Backup ring | 19YF | ||
| B dimension | B ≦ ø D + 1.0 | B ≦ ø D + 0.5 | B ≦ ø D + 0.2 |
| Maximum Service Pressure | 35MPa | 42MPa |
| Material of Backup ring | 80NP | |
| B dimension | B ≦ ø D + 0.8 | B ≦ ø D + 0.4 |
■ When not using backup ring.
To determine B dimension, please refer to the graph in the right for the maximum extrusion gap (one side)
considering the eccentricity of operating condition of the rod.
Specification Table
UNI type Iron rubber (PUR) + Silicon rubber (VMQ)
Material : NOK U801 + NOK S813
| Nominal size of Packing, and Housing dimensions | Packing Part Number | Combination Backup Ring Part Number | ||||||
| d | D | h | HA | HB | C | BRT3 (Endless) 19YF | BRN3 (Endless) 80NP | |
| 40 | 50 | 7 | 8 | 11 | 4 | FU2002M1 | GN6465V0 | GN9131O1 |
| 45 | 55 | 7 | 8 | 11 | 4 | FU0568M1 | GN6467V0 | GN9133O1 |
| 50 | 63 | 10 | 11 | 14 | 4 | FU1925M1 | GN7285V0 | GN9861O0 |
| 55 | 68 | 10 | 11 | 14 | 4 | FU1995M1 | GN7286V0 | GN9862O0 |
| 60 | 73 | 10 | 11 | 14 | 4 | FU2097M1 | GN7287V0 | GN9863O0 |
| 65 | 78 | 10 | 11 | 14 | 5 | FU2074M1 | GN6798V0 | GN9864O0 |
| 70 | 83 | 10 | 11 | 14 | 5 | FU2088M1 | GN6556V0 | GN9865O0 |
| 75 | 88 | 10 | 11 | 14 | 5 | FU2227M1 | GN6558V0 | GN9866O0 |
| 80 | 93 | 10 | 11 | 14 | 5 | FU2107M1 | GN6557V0 | GN9867O0 |
| 85 | 105 | 15 | 16 | 19 | 5 | FU0990M1 | GN0932V0 | GN9157O1 |
| 90 | 110 | 15 | 16 | 19 | 5 | FU1031M1 | GN0939V0 | GN9159O1 |
| 100 | 120 | 15 | 16 | 19 | 5 | FU1091M1 | GN0952V0 | GN9164O1 |
| 110 | 130 | 15 | 16 | 19 | 5 | FU1165M1 | GN6790V0 | GN9694O0 |
| 120 | 140 | 15 | 16 | 19 | 5 | FU1224M1 | GN0982V0 | GN9169O1 |
| 130 | 150 | 16 | 17 | 20 | 5 | FU1285M1 | GN6925V0 | GN9335O1 |
| 140 | 165 | 19 | 20 | 23 | 6.5 | FU1332M1 | GN6494V0 | GN9174O1 |