(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It has a 2-year warranty for 1,000,000 open/close, it has multi-position, and it can be used as APC.
Part Number |
---|
MBV-4LDII-MP-R |
MBV-ISO160LDII-MP-B |
MBV-ISO160LDII-MP-R |
MBV-NW80LDII-MP-R |
MBV-NW100LDII-MP-L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Flange Type | Flange Nominal | Motor Location Type |
---|---|---|---|---|---|---|---|---|
฿ 115,363.62 | FGI VALVE STRAINER | 1 Piece(s) | 22 Day(s) | JIS | 100 | Type R | ||
฿ 137,736.70 | FGI VALVE STRAINER | 1 Piece(s) | 22 Day(s) | ISO | 150 | Type B | ||
฿ 137,736.70 | FGI VALVE STRAINER | 1 Piece(s) | 22 Day(s) | ISO | 150 | Type R | ||
฿ 111,142.27 | FGI VALVE STRAINER | 1 Piece(s) | 22 Day(s) | NW | 80 | Type R | ||
฿ 138,580.98 | FGI VALVE STRAINER | 1 Piece(s) | 22 Day(s) | NW | 100 | L-Type |
Loading...
Type | Motor Driven Vacuum Valve | Application | Single Item Operating | Mounting Orientation | Direct |
---|---|---|---|---|---|
Switching Type | AC Servo System | Pipe Port Type | Flange | Amount of Leakage(Pa・m3/s) | 1.0 x 10-9 or less |
How can we improve?
How can we improve?