(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It has a 2-year warranty for 1,000,000 open and close.
Type | Vacuum operation vacuum valves | Application | Single Item Operating | Mounting Orientation | Direct |
---|---|---|---|---|---|
Switching Type | Pneumatic | Pipe Port Type | Flange | Amount of Leakage(Pa・m3/s) | 1.0 x 10-9 or less |
Please check the type/dimensions/specifications of the part BV-4AXOII in the Butterfly Valve/AXOII Series series.
Part Number |
---|
BV-2.5AXOII |
BV-2AXOII |
BV-3AXOII |
BV-6AXOII |
BV-CF100AXOII |
BV-CF160AXOII |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Flange Type | Flange Nominal |
---|---|---|---|---|---|---|
฿ 42,334.45 | 1 Piece(s) | 17 Day(s) | JIS | 65 | ||
฿ 38,113.11 | 1 Piece(s) | 17 Day(s) | JIS | 52 | ||
฿ 46,555.78 | 1 Piece(s) | 17 Day(s) | JIS | 80 | ||
฿ 73,994.49 | 1 Piece(s) | 17 Day(s) | JIS | 150 | ||
฿ 65,129.68 | 1 Piece(s) | 17 Day(s) | [Others] CF | 100 | ||
฿ 81,592.89 | 1 Piece(s) | 17 Day(s) | [Others] CF | 150 |
How can we improve?
How can we improve?