(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The unique method of the manufacturer results in excellent cost performance with a compact design.
[Features]
◇ A single unit does the work of 2 units.
· The valve of a single unit can function as main exhaust and conductance exhaust.
· A sub-cylinder is attached that can set the degree of valve opening as needed.
· Adopts the double cylinder method to offer smaller size and lower weight. Opening and closing is smooth due to the air cushion effect.
◇ The unique gate mechanism works against reverse pressure, and the interface is a very thin type. (It does not use a cam spring.)
◇ It is assembled and inspected in a clean room.
Part Number |
---|
EX-450JIS-XON |
EX-500ISO-XON |
EX-500JIS-XON |
EX-550JIS-XON |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Flange Type | Flange Nominal |
---|---|---|---|---|---|---|---|
฿ 100.00 | FGI VALVE | 1 Piece(s) | Quote | JIS | 450 | ||
฿ 100.00 | FGI VALVE | 1 Piece(s) | Quote | ISO | 500 | ||
฿ 100.00 | FGI VALVE | 1 Piece(s) | Quote | JIS | 500 | ||
฿ 100.00 | FGI VALVE | 1 Piece(s) | Quote | JIS | 550 |
Loading...
Type | Electromagnetic Vacuum Valve | Application | Single Item Operating | Mounting Orientation | Direct |
---|---|---|---|---|---|
Switching Type | Pneumatic | Pipe Port Type | Flange | Amount of Leakage(Pa・m3/s) | 1.0 x 10-9 or less |
How can we improve?
How can we improve?