ODI, Piston Seal Dedicated Packing

Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.
Product Description
Sealing used by combining with a wide variety of seals depending on applications.
[Features]
· A large cross-section design that can be used over a wide range of pressure.
· Made from Iron Rubber (polyurethane elastomer NOK product name) using U801.
· Excellent abrasion-resistance and sealing performance.
· A collective term for a sealing device (seal) used for moving (mainly reciprocating) parts in hydraulic equipment.
[Applications]
· Sealing dedicated for piston seal.
.jpg)
Special Packing for Piston seals
R=0.3 or below.
The inner surface of the cylinder tube should be finished by burnishing (RLB) or honing (GH) to 0.4 to 3.2 μmRz (0.1 to 0.8 μmRa).
Especially under serve lubricating condition, burnishing is required.
● The roughness is JIS B 0601:2001. When regulation length cannot be kept, apply Pt.
How to determine B dimension
■ When using backup ring. Please determine B dimension according to the table below.
| Maximum Service Pressure | 14MPa | 21MPa | 35MPa |
| Material of Backup ring | 19YF | ||
| B dimension | B≧φD-1.0 | B≧φD-0.5 | B≧φD-0.2 |
| Maximum Service Pressure | 35MPa | 42MPa | 70MPa |
| Material of Backup ring | 80NP | ||
| B dimension | B≧φD-0.8 | B≧φD-0.4 | B≧φD-0.2 |
■ When not using backup ring.
To determine B dimension, please refer to the graph in the right for the maximum extrusion gap (one side)
considering the eccentricity of operating condition of the piston.
.jpg)
Specification Table
ODI type Iron rubber (PUR)
Material : NOK U801
| Nominal size of Packing, and housing dimensions | Packing Part Number | Combination Backup Ring Part Number | |||||||
| D | d | h | HA | HB | φD1 | C | BRT3 (Endless) 19YF | BRN3 (Endless) 80NP | |
| 18 | 8 | 7.5 | 8.5 | 10.5 | 17 | 2.5 | FU2150H0 | GN0725V0 | GN9101O1 |
| 19.2 | 11.2 | 5 | 5.7 | 7.7 | 18.2 | 2.5 | ※FU0202H0 | GN7236V0 | GN9792O0 |
| 20 | 10 | 6 | 7 | 9 | 19 | 2.5 | ※FU0205H0 | GN0733V0 | GN9102O1 |
| 20 | 10 | 7.5 | 8.5 | 10.5 | 19 | 2.5 | FU0206H0 | GN0733V0 | GN9102O1 |
| 20 | 10 | 8 | 9 | 11 | 19 | 2.5 | FU0207H0 | GN0733V0 | GN9102O1 |
| 20 | 12 | 5 | 5.7 | 7.7 | 19 | 2.5 | ※FU0208H0 | GN7237V0 | GN9793O0 |
| 22 | 14 | 5 | 5.7 | 7.7 | 21 | 2.5 | ※FU0242H0 | GN7238V0 | GN9794O0 |
| 24 | 14 | 7.5 | 8.5 | 10.5 | 23 | 3.5 | FU2151H0 | GN0745V0 | GN9103O1 |
| 25 | 15 | 6 | 7 | 9 | 24 | 3.5 | ※FU0273H0 | GN0749V0 | GN9738O1 |
| 25 | 15 | 8 | 9 | 11 | 24 | 3.5 | FU0274H0 | GN0749V0 | GN9738O1 |
| 25 | 17 | 5 | 5.7 | 7.7 | 24 | 3.5 | ※FU0275H0 | GN7239V0 | GN9795O0 |
| 26 | 16 | 7.5 | 8.5 | 10.5 | 25 | 3.5 | FU2152H0 | GN0751V0 | GN9105O1 |
| 26 | 18 | 5 | 5.7 | 7.7 | 25 | 3.5 | ※FU0310H0 | GN6377V0 | GN9106O1 |
| 28 | 15 | 10 | 11 | 13 | 27 | 3.5 | FU2153H0 | GN6445V0 | GN9104O1 |
| 28 | 20 | 5 | 5.7 | 7.7 | 27 | 2 | ※FU2138H0 | GN6447V0 | GN9108O1 |
| 30 | 20 | 5 | 5.7 | 7.7 | 29 | 3.5 | ※FU0351H0 | GN0762V0 | GN9109O1 |
| 30 | 20 | 6 | 7 | 9 | 29 | 3.5 | ※FU0352H0 | GN0762V0 | GN9109O1 |
| 30 | 20 | 8 | 9 | 11 | 29 | 3.5 | FU0353H0 | GN0762V0 | GN9109O1 |
| 30 | 22.4 | 5 | 5.7 | 7.7 | 29 | 2 | ※FU2139H0 | GN6450V0 | GN9112O1 |
| 31 | 18 | 10 | 11 | 13 | 30 | 3.5 | FU2154H0 | GN6446V0 | GN9107O1 |
| 31.5 | 18.5 | 8 | 9 | 11 | 30.5 | 3.5 | FU0377H0 | GN7240V0 | GN9796O0 |
| 31.5 | 18.5 | 10 | 11 | 13 | 30.5 | 3.5 | FU0378H0 | GN7240V0 | GN9796O0 |
| 31.5 | 21.5 | 6 | 7 | 9 | 30.5 | 3.5 | ※FU0379H0 | GN0767V0 | GN9797O0 |
| 31.5 | 21.5 | 8 | 9 | 11 | 30.5 | 3.5 | FU0380H0 | GN0767V0 | GN9797O0 |
| 31.5 | 23.5 | 5 | 5.7 | 7.7 | 30.5 | 2 | ※FU0381H0 | GN6452V0 | GN9114O1 |
| 33 | 20 | 10 | 11 | 13 | 32 | 3.5 | FU2155H0 | GN6448V0 | GN9110O1 |
| 33 | 25 | 5 | 5.7 | 7.7 | 32 | 2 | ※FU2140H0 | GN6665V0 | GN9786O1 |
| 35 | 22 | 10 | 11 | 13 | 34 | 3.5 | FU2156H0 | GN6449V0 | GN9111O1 |
| 35 | 25 | 6 | 7 | 9 | 34 | 3.5 | ※FU0418H0 | GN0781V0 | GN9115O1 |
| 35 | 25 | 8 | 9 | 11 | 34 | 3.5 | FU0419H0 | GN0781V0 | GN9115O1 |
| 35.4 | 22.4 | 10 | 11 | 13 | 34.4 | 3.5 | FU2157H0 | GN6017V0 | GN9798O0 |
| 35.5 | 22.5 | 8 | 9 | 11 | 34.5 | 3.5 | FU0446H0 | GN7241V0 | GN9799O0 |
| 35.5 | 22.5 | 10 | 11 | 13 | 34.5 | 3.5 | FU0447H0 | GN7241V0 | GN9799O0 |
| 35.5 | 25.5 | 6 | 7 | 9 | 34.5 | 3.5 | ※FU0448H0 | GN6454V0 | GN9117O1 |
| 35.5 | 25.5 | 8 | 9 | 11 | 34.5 | 3.5 | FU0449H0 | GN6454V0 | GN9117O1 |
| 38 | 25 | 10 | 11 | 13 | 37 | 3.5 | FU0466H0 | GN6453V0 | GN9116O1 |
| 40 | 25 | 9 | 10 | 12 | 39 | 3.5 | FU0485H0 | GN6591V0 | GN9800O0 |
| 40 | 25 | 10 | 11 | 13 | 39 | 3.5 | FU0486H0 | GN6591V0 | GN9800O0 |
| 40 | 27 | 8 | 9 | 12 | 39 | 3.5 | FU0488H0 | GN6455V0 | GN9118O1 |
| 40 | 27 | 10 | 11 | 14 | 39 | 3.5 | FU0489H0 | GN6455V0 | GN9118O1 |
| 40 | 30 | 8 | 9 | 12 | 39 | 3.5 | FU0491H0 | GN6361V0 | GN9122O1 |
| 41 | 28 | 10 | 11 | 14 | 40 | 3.5 | FU2158H0 | GN6458V0 | GN9121O1 |
| 43 | 30 | 10 | 11 | 14 | 42 | 3.5 | FU2159H0 | GN6459V0 | GN9123O1 |
| 44.5 | 31.5 | 10 | 11 | 14 | 43.5 | 3.5 | FU2160H0 | GN6461V0 | GN9125O1 |
| 45 | 30 | 9 | 10 | 13 | 44 | 3.5 | FU0559H0 | GN7061V0 | GN9801O0 |
| 45 | 30 | 10 | 11 | 14 | 44 | 3.5 | FU0560H0 | GN7061V0 | GN9801O0 |
| 45 | 32 | 8 | 9 | 12 | 44 | 3.5 | FU0561H0 | GN7242V0 | GN9802O0 |
| 45 | 32 | 10 | 11 | 14 | 44 | 3.5 | FU0562H0 | GN7242V0 | GN9802O0 |
| 45 | 35 | 8 | 9 | 12 | 44 | 3.5 | FU0564H0 | GN6463V0 | GN9127O1 |
| 50 | 34 | 10 | 11 | 14 | 49 | 4 | FU0608H0 | GN6462V0 | GN9126O1 |
| 50 | 34 | 12 | 13 | 16 | 49 | 4 | FU0609H0 | GN6462V0 | GN9126O1 |
| 50 | 35 | 9 | 10 | 13 | 49 | 4 | FU0610H0 | GN0816V0 | GN9128O1 |
| 50 | 35 | 10 | 11 | 14 | 49 | 4 | FU0611H0 | GN0816V0 | GN9128O1 |
| 50 | 35 | 12 | 13 | 16 | 49 | 4 | FU2161H0 | GN0816V0 | GN9128O1 |
| 50 | 40 | 8 | 9 | 12 | 49 | 4 | FU0614H0 | GN6465V0 | GN9131O1 |
| 51.5 | 35.5 | 12 | 13 | 16 | 50.5 | 4 | FU2162H0 | GN6330V0 | GN9130O1 |
| 55 | 40 | 9 | 10 | 13 | 54 | 4 | FU0689H0 | GN6759V0 | GN9948O0 |
| 55 | 40 | 10 | 11 | 14 | 54 | 4 | FU0690H0 | GN6759V0 | GN9948O0 |
| 55 | 45 | 8 | 9 | 12 | 54 | 4 | FU0693H0 | GN6467V0 | GN9133O1 |
| 56 | 40 | 10 | 11 | 14 | 55 | 4 | FU0716H0 | GN6466V0 | GN9132O1 |
| 56 | 40 | 12 | 13 | 16 | 55 | 4 | FU0717H0 | GN6466V0 | GN9132O1 |
| 56 | 41 | 9 | 10 | 13 | 55 | 4 | FU0718H0 | GN0835V0 | GN9949O0 |
| 56 | 41 | 10 | 11 | 14 | 55 | 4 | FU0719H0 | GN0835V0 | GN9949O0 |
| 56 | 46 | 8 | 9 | 12 | 55 | 4 | FU0721H0 | GN7243V0 | GN9782O1 |
| 60 | 45 | 9 | 10 | 13 | 59 | 4 | FU0740H0 | GN0845V0 | GN9950O0 |
| 60 | 45 | 10 | 11 | 14 | 59 | 4 | FU0741H0 | GN0845V0 | GN9950O0 |
| 60 | 50 | 8 | 9 | 12 | 59 | 4 | FU0743H0 | GN6302V0 | GN9138O1 |
| 61 | 45 | 12 | 13 | 16 | 60 | 4 | FU2163H0 | GN6469V0 | GN9135O1 |
| 63 | 47 | 10 | 11 | 14 | 62 | 4 | FU0779H0 | GN6471V0 | GN9137O1 |
| 63 | 47 | 12 | 13 | 16 | 62 | 4 | FU0780H0 | GN6471V0 | GN9137O1 |
| 63 | 48 | 9 | 10 | 13 | 62 | 4 | FU0781H0 | GN0853V0 | GN9951O0 |
| 63 | 48 | 10 | 11 | 14 | 62 | 4 | FU0782H0 | GN0853V0 | GN9951O0 |
| 63 | 53 | 8 | 9 | 12 | 62 | 4 | FU0785H0 | GN6413V0 | GN9140O1 |
| 65 | 50 | 9 | 10 | 13 | 64 | 4 | FU0804H0 | GN6439V0 | GN9952O0 |
| 65 | 50 | 10 | 11 | 14 | 64 | 4 | FU0805H0 | GN6439V0 | GN9952O0 |
| 65 | 55 | 8 | 9 | 12 | 64 | 4 | FU0808H0 | GN6472V0 | GN9141O1 |
| 66 | 50 | 12 | 13 | 16 | 65 | 4 | FU2164H0 | GN6329V0 | GN9139O1 |
| 69 | 53 | 12 | 13 | 16 | 68 | 4 | FU0836H0 | GN7008V0 | GN9803O0 |
| 70 | 50 | 12 | 13 | 16 | 69 | 5 | FU0842H0 | GN6592V0 | GN9529O0 |
| 70 | 55 | 9 | 10 | 13 | 69 | 5 | FU0844H0 | GN6408V0 | GN9804O0 |
| 70 | 55 | 10 | 11 | 14 | 69 | 5 | FU0845H0 | GN6408V0 | GN9804O0 |
| 70 | 60 | 8 | 9 | 12 | 69 | 5 | FU0847H0 | GN6444V0 | GN9144O1 |
| 71 | 51 | 12 | 13 | 16 | 70 | 5 | FU0872H0 | GN0862V0 | GN9805O0 |
| 71 | 55 | 10 | 11 | 14 | 70 | 5 | FU0873H0 | GN6473V0 | GN9142O1 |
| 71 | 55 | 12 | 13 | 16 | 70 | 5 | FU0874H0 | GN6473V0 | GN9142O1 |
| 71 | 56 | 9 | 10 | 13 | 70 | 5 | FU0875H0 | GN7247V0 | GN9806O0 |
| 71 | 56 | 10 | 11 | 14 | 70 | 5 | FU0876H0 | GN7247V0 | GN9806O0 |
| 71 | 61 | 8 | 9 | 12 | 70 | 5 | FU0878H0 | GN7248V0 | GN9783O1 |
| 75 | 55 | 12 | 13 | 16 | 74 | 5 | FU0894H0 | GN7249V0 | GN9807O0 |
| 75 | 60 | 9 | 10 | 13 | 74 | 5 | FU0895H0 | GN6363V0 | GN9808O0 |
| 75 | 60 | 10 | 11 | 14 | 74 | 5 | FU0896H0 | GN6363V0 | GN9808O0 |
| 75 | 65 | 8 | 9 | 12 | 74 | 5 | FU0898H0 | GN6479V0 | GN9149O1 |
| 76 | 60 | 12 | 13 | 16 | 75 | 5 | FU2165H0 | GN6476V0 | GN9146O1 |
| 80 | 60 | 12 | 13 | 16 | 79 | 5 | FU0929H0 | GN0886V1 | GN9953O0 |
| 80 | 64 | 10 | 11 | 14 | 79 | 5 | FU0931H0 | GN6478V0 | GN9148O1 |
| 80 | 64 | 12 | 13 | 16 | 79 | 5 | FU0932H0 | GN6478V0 | GN9148O1 |
| 80 | 65 | 9 | 10 | 13 | 79 | 5 | FU0933H0 | GN6364V0 | GN9754O1 |
| 80 | 65 | 10 | 11 | 14 | 79 | 5 | FU0934H0 | GN6364V0 | GN9754O1 |
| 80 | 70 | 8 | 9 | 12 | 79 | 5 | FU0937H0 | GN6362V1 | GN9092O1 |
| 85 | 65 | 12 | 13 | 16 | 84 | 5 | FU0974H0 | GN0899V0 | GN9810O0 |
| 85 | 70 | 9 | 10 | 13 | 84 | 5 | FU0977H0 | GN6442V0 | GN9411O0 |
| 85 | 70 | 10 | 11 | 14 | 84 | 5 | FU0978H0 | GN6442V0 | GN9411O0 |
| 85 | 75 | 8 | 9 | 12 | 84 | 5 | FU0980H0 | GN6729V0 | GN9241O1 |
| 90 | 70 | 12 | 13 | 16 | 89 | 5 | FU1014H0 | GN0910V0 | GN9151O1 |
| 90 | 70 | 15 | 16 | 19 | 89 | 5 | FU1015H0 | GN0910V0 | GN9151O1 |
| 90 | 75 | 9 | 10 | 13 | 89 | 5 | FU1017H0 | GN6443V0 | GN9757O1 |
| 90 | 75 | 10 | 11 | 14 | 89 | 5 | FU1018H0 | GN6443V0 | GN9757O1 |
| 90 | 80 | 8 | 9 | 12 | 89 | 5 | FU1020H0 | GN6483V0 | GN9155O1 |
| 95 | 75 | 12 | 13 | 16 | 94 | 5 | FU1045H0 | GN0920V0 | GN9154O1 |
| 95 | 75 | 15 | 16 | 19 | 94 | 5 | FU1046H0 | GN0920V0 | GN9154O1 |
| 95 | 80 | 9 | 10 | 13 | 94 | 5 | FU1047H0 | GN6898V0 | GN9582O0 |
| 95 | 80 | 10 | 11 | 14 | 94 | 5 | FU1048H0 | GN6898V0 | GN9582O0 |
| 100 | 80 | 12 | 13 | 16 | 98 | 5 | FU1072H0 | GN0927V0 | GN9156O1 |
| 100 | 80 | 15 | 16 | 19 | 98 | 5 | FU1074H0 | GN0927V0 | GN9156O1 |
| 100 | 85 | 10 | 11 | 14 | 98 | 5 | FU1079H0 | GN6484V0 | GN9091O1 |
| 105 | 85 | 15 | 16 | 19 | 103 | 5 | FU2166H0 | GN0932V0 | GN9157O1 |
| 110 | 90 | 12 | 13 | 16 | 108 | 5 | FU1149H0 | GN0939V0 | GN9159O1 |
| 110 | 90 | 15 | 16 | 19 | 108 | 5 | FU1150H0 | GN0939V0 | GN9159O1 |
| 110 | 95 | 10 | 11 | 14 | 108 | 5 | FU1153H0 | GN6486V0 | GN9160O1 |
| 112 | 92 | 12 | 13 | 16 | 110 | 5 | FU1174H0 | GN0940V0 | GN9811O0 |
| 112 | 92 | 15 | 16 | 19 | 110 | 5 | FU1175H0 | GN0940V0 | GN9811O0 |
| 112 | 97 | 9 | 10 | 13 | 110 | 5 | FU1176H0 | GN7250V0 | GN9812O0 |
| 112 | 97 | 10 | 11 | 14 | 110 | 5 | FU1177H0 | GN7250V0 | GN9812O0 |
| 115 | 95 | 15 | 16 | 19 | 113 | 5 | FU2167H0 | GN0945V0 | GN9161O1 |
| 120 | 100 | 12 | 13 | 16 | 118 | 5 | FU1210H0 | GN0952V0 | GN9164O1 |
| 120 | 100 | 15 | 16 | 19 | 118 | 5 | FU1211H0 | GN0952V0 | GN9164O1 |
| 120 | 105 | 10 | 11 | 14 | 118 | 5 | FU1213H0 | GN6684V0 | GN9589O1 |
| 125 | 105 | 12 | 13 | 16 | 123 | 5 | FU1243H0 | GN0959V0 | GN9165O1 |
| 125 | 105 | 15 | 16 | 19 | 123 | 5 | FU1244H0 | GN0959V0 | GN9165O1 |
| 125 | 105 | 16 | 17 | 20 | 123 | 5 | FU1245H0 | GN0959V0 | GN9165O1 |
| 125 | 110 | 9 | 10 | 13 | 123 | 5 | FU1247H0 | GN6761V0 | GN9430O1 |
| 125 | 110 | 10 | 11 | 14 | 123 | 5 | FU1248H0 | GN6761V0 | GN9430O1 |
| 130 | 110 | 12 | 13 | 16 | 128 | 5 | FU1274H0 | GN6790V0 | GN9694O0 |
| 130 | 110 | 15 | 16 | 19 | 128 | 5 | FU1275H0 | GN6790V0 | GN9694O0 |
| 130 | 110 | 16 | 17 | 20 | 128 | 5 | FU1276H0 | GN6790V0 | GN9694O0 |
| 130 | 115 | 10 | 11 | 14 | 128 | 5 | FU1279H0 | GN6741V0 | GN9274O1 |
| 132 | 112 | 15 | 16 | 19 | 130 | 5 | FU2168H0 | GN0970V0 | GN9168O1 |
| 140 | 120 | 12 | 13 | 16 | 138 | 5 | FU1316H0 | GN0982V0 | GN9169O1 |
| 140 | 120 | 15 | 16 | 19 | 138 | 5 | FU1317H0 | GN0982V0 | GN9169O1 |
| 140 | 120 | 16 | 17 | 20 | 138 | 5 | FU1318H0 | GN0982V0 | GN9169O1 |
| 140 | 125 | 10 | 11 | 14 | 138 | 5 | FU1321H0 | GN6491V0 | GN9170O1 |
| 150 | 125 | 19 | 20 | 23 | 148 | 6.5 | FU2169H0 | GN6135V0 | GN9171O1 |
| 150 | 125 | 20 | 21 | 24 | 148 | 6.5 | FU1351H0 | GN6135V0 | GN9171O1 |
| 150 | 130 | 12 | 13 | 16 | 148 | 6.5 | FU1352H0 | GN6925V0 | GN9335O1 |
| 150 | 130 | 16 | 17 | 20 | 148 | 6.5 | FU1354H0 | GN6925V0 | GN9335O1 |
| 150 | 135 | 10 | 11 | 14 | 148 | 6.5 | FU1357H0 | GN6666V0 | GN9539O1 |
| 157 | 132 | 20 | 21 | 24 | 155 | 6.5 | FU1909H0 | GN7013V0 | GN9813O0 |
| 160 | 135 | 19 | 20 | 23 | 158 | 6.5 | FU2170H0 | GN6492V0 | GN9172O1 |
| 160 | 135 | 20 | 21 | 24 | 158 | 6.5 | FU1398H0 | GN6492V0 | GN9172O1 |
| 160 | 140 | 12 | 13 | 16 | 158 | 6.5 | FU1399H0 | GN1002V0 | GN9668O0 |
| 160 | 140 | 16 | 17 | 20 | 158 | 6.5 | FU1402H0 | GN1002V0 | GN9668O0 |
| 160 | 145 | 10 | 11 | 14 | 158 | 6.5 | FU1405H0 | GN6495V0 | GN9175O1 |
| 165 | 140 | 19 | 20 | 23 | 163 | 6.5 | FU1426H0 | GN6494V0 | GN9174O1 |
| 165 | 140 | 20 | 21 | 24 | 163 | 6.5 | FU2186H0 | GN6494V0 | GN9174O1 |
| 170 | 145 | 19 | 20 | 23 | 168 | 6.5 | FU1436H0 | GN6496V0 | GN9176O1 |
| 170 | 145 | 20 | 21 | 24 | 168 | 6.5 | FU1437H0 | GN6496V0 | GN9176O1 |
| 170 | 150 | 12 | 13 | 16 | 168 | 6.5 | FU1438H0 | GN1011V0 | GN9672O1 |
| 170 | 150 | 16 | 17 | 20 | 168 | 6.5 | FU1440H0 | GN1011V0 | GN9672O1 |
| 170 | 155 | 10 | 11 | 15 | 168 | 6.5 | FU1442H0 | GN6498V0 | GN9178O1 |
| 180 | 155 | 16 | 17 | 21 | 178 | 6.5 | FU1475H0 | GN1016V0 | GN9179O1 |
| 180 | 155 | 19 | 20 | 24 | 178 | 6.5 | FU2171H0 | GN1016V0 | GN9179O1 |
| 180 | 155 | 20 | 21 | 25 | 178 | 6.5 | FU1476H0 | GN1016V0 | GN9179O1 |
| 180 | 160 | 12 | 13 | 17 | 178 | 6.5 | FU1478H0 | GN6905V0 | GN9814O0 |
| 180 | 160 | 16 | 17 | 21 | 178 | 6.5 | FU1479H0 | GN6905V0 | GN9814O0 |
| 180 | 165 | 10 | 11 | 15 | 178 | 6.5 | FU1482H0 | GN6500V0 | GN9182O1 |
| 185 | 160 | 19 | 20 | 24 | 183 | 6.5 | FU2172H0 | GN1020V0 | GN9181O1 |
| 185 | 160 | 20 | 21 | 25 | 183 | 6.5 | FU2187H0 | GN1020V0 | GN9181O1 |
| 190 | 165 | 16 | 17 | 21 | 188 | 6.5 | FU1507H0 | GN1023V0 | GN9815O0 |
| 190 | 165 | 20 | 21 | 25 | 188 | 6.5 | FU1508H0 | GN1023V0 | GN9815O0 |
| 190 | 170 | 12 | 13 | 17 | 188 | 6.5 | FU1509H0 | GN6985V0 | GN9816O0 |
| 190 | 170 | 16 | 17 | 21 | 188 | 6.5 | FU1510H0 | GN6985V0 | GN9816O0 |
| 190 | 175 | 10 | 11 | 15 | 188 | 6.5 | FU1512H0 | GN6503V0 | GN9185O1 |
| 200 | 175 | 16 | 17 | 21 | 198 | 6.5 | FU1536H0 | GN1031V0 | GN9186O1 |
| 200 | 175 | 19 | 20 | 24 | 198 | 6.5 | FU2173H0 | GN1031V0 | GN9186O1 |
| 200 | 175 | 20 | 21 | 25 | 198 | 6.5 | FU1538H0 | GN1031V0 | GN9186O1 |
| 200 | 180 | 16 | 17 | 21 | 198 | 6.5 | FU1540H0 | GN6372V0 | GN9187O1 |
| 205 | 180 | 19 | 20 | 24 | 203 | 6.5 | FU2174H0 | GN1035V0 | GN9188O1 |
| 205 | 180 | 20 | 21 | 25 | 203 | 6.5 | FU2188H0 | GN1035V0 | GN9188O1 |
| 210 | 185 | 16 | 17 | 21 | 208 | 6.5 | FU1570H0 | GN1039V0 | GN9817O0 |
| 210 | 185 | 20 | 21 | 25 | 208 | 6.5 | FU1571H0 | GN1039V0 | GN9817O0 |
| 210 | 190 | 16 | 17 | 21 | 208 | 6.5 | FU1573H0 | GN6505V0 | GN9190O1 |
| 215 | 190 | 16 | 17 | 21 | 213 | 6.5 | FU2260H0 | GN1042V0 | GN9818O0 |
| 220 | 195 | 16 | 17 | 21 | 218 | 6.5 | FU1592H0 | GN7253V0 | GN9819O0 |
| 220 | 195 | 20 | 21 | 25 | 218 | 6.5 | FU1593H0 | GN7253V0 | GN9819O0 |
| 220 | 200 | 16 | 17 | 21 | 218 | 6.5 | FU1595H0 | GN6276V0 | GN9191O1 |
| 224 | 199 | 16 | 17 | 21 | 222 | 6.5 | FU1604H0 | GN1047V0 | GN9820O0 |
| 224 | 199 | 20 | 21 | 25 | 222 | 6.5 | FU1605H0 | GN1047V0 | GN9820O0 |
| 224 | 204 | 16 | 17 | 21 | 222 | 6.5 | FU1607H0 | GN6506V0 | GN9193O1 |
| 225 | 200 | 16 | 17 | 21 | 223 | 6.5 | FU1616H0 | GN1050V0 | GN9192O1 |
| 225 | 200 | 19 | 20 | 24 | 223 | 6.5 | FU2175H0 | GN1050V0 | GN9192O1 |
| 225 | 200 | 20 | 21 | 25 | 223 | 6.5 | FU1617H0 | GN1050V0 | GN9192O1 |
| 225 | 205 | 16 | 17 | 21 | 223 | 6.5 | FU1619H0 | GN7255V0 | GN9784O1 |
| 230 | 205 | 16 | 17 | 21 | 228 | 6.5 | FU1632H0 | GN1053V0 | GN9557O1 |
| 230 | 205 | 19 | 20 | 24 | 228 | 6.5 | FU1633H0 | GN1053V0 | GN9557O1 |
| 230 | 205 | 20 | 21 | 25 | 228 | 6.5 | FU1634H0 | GN1053V0 | GN9557O1 |
| 230 | 210 | 16 | 17 | 21 | 228 | 6.5 | FU1636H0 | GN6352V0 | GN9195O1 |
| 240 | 215 | 16 | 17 | 21 | 238 | 6.5 | FU1652H0 | GN7256V0 | GN9574O0 |
| 240 | 215 | 19 | 20 | 24 | 238 | 6.5 | FU1653H0 | GN7256V0 | GN9574O0 |
| 240 | 215 | 20 | 21 | 25 | 238 | 6.5 | FU1654H0 | GN7256V0 | GN9574O0 |
| 240 | 220 | 16 | 17 | 21 | 238 | 6.5 | FU1656H0 | GN6508V0 | GN9196O1 |
| 250 | 225 | 16 | 17 | 21 | 248 | 6.5 | FU1671H0 | GN1065V0 | GN9045O1 |
| 250 | 225 | 19 | 20 | 24 | 248 | 6.5 | FU1672H0 | GN1065V0 | GN9045O1 |
| 250 | 225 | 20 | 21 | 25 | 248 | 6.5 | FU1673H0 | GN1065V0 | GN9045O1 |
| 250 | 230 | 16 | 17 | 21 | 248 | 6.5 | FU1676H0 | GN6510V0 | GN9047O1 |
| 260 | 235 | 16 | 17 | 21 | 258 | 6.5 | FU1698H0 | GN7257V0 | GN9821O0 |
| 260 | 235 | 19 | 20 | 24 | 258 | 6.5 | FU1699H0 | GN7257V0 | GN9821O0 |
| 260 | 240 | 16 | 17 | 21 | 258 | 6.5 | FU1701H0 | GN6511V0 | GN9198O1 |
| 270 | 245 | 16 | 17 | 21 | 268 | 6.5 | FU1715H0 | GN7258V0 | GN9675O0 |
| 270 | 245 | 19 | 20 | 24 | 268 | 6.5 | FU1716H0 | GN7258V0 | GN9675O0 |
| 270 | 250 | 16 | 17 | 21 | 268 | 6.5 | FU1718H0 | GN6512V0 | GN9199O1 |
| 275 | 250 | 19 | 20 | 24 | 273 | 6.5 | FU2176H0 | GN1078V0 | GN9200O1 |
| 275 | 250 | 20 | 21 | 25 | 273 | 7.5 | FU2189H0 | GN1078V0 | GN9200O1 |
| 280 | 250 | 19 | 20 | 24 | 278 | 7.5 | FU1729H0 | GN6197V0 | GN9432O1 |
| 280 | 255 | 19 | 20 | 24 | 278 | 7.5 | FU1731H0 | GN6513V0 | GN9201O1 |
| 290 | 260 | 19 | 20 | 24 | 288 | 7.5 | FU1744H0 | GN1083V0 | GN9431O1 |
| 290 | 265 | 19 | 20 | 24 | 288 | 7.5 | FU1746H0 | GN6318V0 | GN9203O1 |
| 297 | 265 | 24 | 25 | 29 | 295 | 7.5 | FU2177H0 | GN6515V0 | GN9204O1 |
| 297 | 265 | 25 | 26 | 30 | 295 | 7.5 | FU2190H0 | GN6515V0 | GN9204O1 |
| 300 | 270 | 19 | 20 | 24 | 298 | 7.5 | FU1758H0 | GN1089V0 | GN9206O1 |
| 300 | 270 | 24 | 25 | 29 | 298 | 7.5 | FU2178H0 | GN1089V0 | GN9206O1 |
| 300 | 270 | 25 | 26 | 30 | 298 | 7.5 | FU1759H0 | GN1089V0 | GN9206O1 |
| 300 | 275 | 19 | 20 | 24 | 298 | 7.5 | FU1761H0 | GN6517V0 | GN9207O1 |
| 312 | 280 | 24 | 25 | 29 | 310 | 7.5 | FU2193H0 | GN6519V0 | GN9209O1 |
| 332 | 300 | 24 | 25 | 29 | 330 | 7.5 | FU2194H0 | GN6522V0 | GN9212O1 |