IUIS type Special Packing for Rod Seals

Brand :
NOK
Caution
Product Description
Main applicable fluid
- General petroleum hydraulic oil.
Feature
- Packing with small section can be fitted in integrated groove.
- Improvement is made to prevent damage caused by back pressure.
- Heat resistance U641 is also available.
Dimension
.jpg)
Special Packing for Rod Seals
R = 0.3 or below, R1 = 0.5 or below, R2 = 1
The surface of the rod should be finished by buffing (SPBF) to 0.8 to 1.6 μmRz (0.2 to 0.4 μmRz).
•The roughness is JIS B 2601 : 2001. When regulation length cannot be kept, apply Pt.
How to Determine B dimension
■ When using backup ring. Please determine B dimension according to the table below.
■ When not using backup ring.
To determine B dimension, please refer to the graph in the right for the maximum extrusion gap (one side)
considering the eccentricity of operating condition of the rod.
.jpg)
Specification Table
IUSI type Iron rubber (PUR)
Material : Standard : NOK U801 / Heat Resistant type : NOK U641
.jpg)
Special Packing for Rod Seals
R = 0.3 or below, R1 = 0.5 or below, R2 = 1
The surface of the rod should be finished by buffing (SPBF) to 0.8 to 1.6 μmRz (0.2 to 0.4 μmRz).
•The roughness is JIS B 2601 : 2001. When regulation length cannot be kept, apply Pt.
How to Determine B dimension
■ When using backup ring. Please determine B dimension according to the table below.
| Maximum Service Pressure | 14MPa | 21MPa | 35MPa |
| Material of Backup ring | 19YF | ||
| B dimension | B ≦ ø D + 1.0 | B ≦ ø D + 0.5 | B ≦ ø D + 0.2 |
| Maximum Service Pressure | 35MPa | 42MPa |
| Material of Backup ring | 80NP | |
| B dimension | B ≦ ø D + 0.8 | B ≦ ø D + 0.4 |
To determine B dimension, please refer to the graph in the right for the maximum extrusion gap (one side)
considering the eccentricity of operating condition of the rod.
.jpg)
Specification Table
IUSI type Iron rubber (PUR)
Material : Standard : NOK U801 / Heat Resistant type : NOK U641
| Nominal size of Packing, and Housing dimensions | Packing Part Number | Combination Backup Ring Part Number | |||||||
| d | D | h | HA | HB | C | Standard (U801) | Heat Resistant (U641) | BRT2 (Bias-cut) 19YF | BRN2 (Bias-cut) 80NP |
| 18 | 26 | 5 | 5.7 | 7.7 | 2 | FU0180R0 | FU0180R1 | GN4778V0 | GN9106O0 |
| 22.4 | 30 | 5 | 5.7 | 7.7 | 2 | FU0260R0 | FU0260R1 | GN4784V0 | GN9112O0 |
| 28 | 35.5 | 5 | 5.7 | 8.7 | 2.5 | FU0320R0 | FU0320R1 | GN4791V0 | GN9119O0 |
| 30 | 40 | 6 | 7 | 10 | 2.5 | FU0357R0 | FU0357R1 | GN4794V0 | GN9122O0 |
| 35 | 45 | 6 | 7 | 10 | 2.5 | FU0424R1 | FU0424R2 | GN4799V0 | GN9127O0 |
| 35.5 | 45 | 6 | 7 | 10 | 2.5 | FU0451R0 | FU0451R1 | GN4801V0 | GN9129O0 |
| 40 | 50 | 6 | 7 | 10 | 2.5 | FU0497R0 | FU0497R1 | GN4050V0 | GN9131O0 |
| 45 | 55 | 6 | 7 | 10 | 2.5 | FU0567R1 | FU0567R2 | GN4804V0 | GN9133O0 |
| 45 | 56 | 7 | 8 | 11 | 2.5 | FU0572R0 | FU0572R1 | GN4805V0 | GN9134O0 |
| 50 | 60 | 6 | 7 | 10 | 2.5 | FU0619R0 | FU0619R1 | GN4335V0 | GN9138O0 |
| 55 | 65 | 6 | 7 | 10 | 2.5 | FU0694R1 | FU0694R2 | GN4810V0 | GN9141O0 |
| 56 | 66 | 6 | 7 | 10 | 2.5 | FU0722R0 | FU0722R1 | GN4766V0 | GN9143O0 |
| 70 | 80 | 6 | 7 | 10 | 2.5 | FU0849R1 | FU0849R0 | GN4651V0 | GN9092O0 |
| 80 | 90 | 6 | 7 | 10 | 2.5 | FU0939R0 | FU0939R1 | GN4820V0 | GN9155O0 |
| 85 | 100 | 9 | 10 | 13 | 4 | FU0984R0 | FU0984R1 | GN4687V0 | GN9091O0 |
| 90 | 105 | 9 | 10 | 13 | 4 | FU1024R0 | FU1024R1 | GN4698V0 | GN9158O0 |
| 95 | 110 | 9 | 10 | 13 | 4 | FU1051R0 | FU1051R1 | GN4822V0 | GN9160O0 |
| 100 | 115 | 9 | 10 | 13 | 4 | FU1082R0 | FU1082R1 | GN4512V0 | GN9163O0 |
| 125 | 140 | 9 | 10 | 13 | 4 | FU1252R0 | FU1252R1 | GN4481V0 | GN9170O0 |
| 130 | 145 | 9 | 10 | 13 | 4 | FU1280R1 | FU1280R0 | GN4628V1 | GN9742O1 |
| 140 | 155 | 9 | 10 | 13 | 4 | FU1323R0 | FU1323R1 | GN4526V0 | GN9410O0 |
| 160 | 175 | 9 | 10 | 14 | 4 | FU1406R0 | FU1406R1 | GN4835V0 | GN9180O0 |
| 170 | 185 | 9 | 10 | 14 | 4 | FU1443R2 | FU1443R0 | GN5464V0 | GN9791O0 |
| 175 | 190 | 9 | 10 | 14 | 4 | FU1459R1 | FU1459R0 | GN4839V0 | GN9185O0 |
| 180 | 200 | 12 | 13 | 17 | 5 | FU1483R0 | FU1483R1 | GN4470V0 | GN9187O0 |