ISI, Rod Seal Dedicated Packing

Brand :
NOK
Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.
Product Description
· Designed with a small cross-section to allow integrated groove mounting.
▪ This packing is a smaller cross-section version of the IDI type.
▪ U641 with excellent heat resistance is also available.
Dimension
.jpg)
Special Packing for Rod Seals
R = 0.3 or below, R1 = 0.5 or below, R2 = 1
The surface of the rod should be finished by buffing (SPBF) to 0.8 to 1.6 μmRz (0.2 to 0.4 μmRz).
•The roughness is JIS B 2601 : 2001. When regulation length cannot be kept, apply Pt.
How to Determine B dimension
■ When using backup ring. Please determine B dimension according to the table below.
■ When not using backup ring.
To determine B dimension, please refer to the graph in the right
.jpg)
Special Packing for Rod Seals
R = 0.3 or below, R1 = 0.5 or below, R2 = 1
The surface of the rod should be finished by buffing (SPBF) to 0.8 to 1.6 μmRz (0.2 to 0.4 μmRz).
•The roughness is JIS B 2601 : 2001. When regulation length cannot be kept, apply Pt.
How to Determine B dimension
■ When using backup ring. Please determine B dimension according to the table below.
| Maximum Service Pressure | 14MPa | 21MPa | 35MPa |
| Material of Backup ring | 19YF | ||
| B dimension | B ≦ ø D + 1.0 | B ≦ ø D + 0.5 | B ≦ ø D + 0.2 |
| Maximum Service Pressure | 35MPa | 42MPa |
| Material of Backup ring | 80NP | |
| B dimension | B ≦ ø D + 0.8 | B ≦ ø D + 0.4 |
■ When not using backup ring.
To determine B dimension, please refer to the graph in the right
for the maximum extrusion gap (one side) considering the eccentricity of operating condition of the rod.
.jpg)
Specification Table
ISI type Iron rubber (PUR)
Material : Standard : NOK U801 / Heat Resistant type : NOK U641
.jpg)
Specification Table
ISI type Iron rubber (PUR)
Material : Standard : NOK U801 / Heat Resistant type : NOK U641
| Nominal size of Packing, and Housing dimensions | Packing Part Number | Combination Backup Ring Part Number | |||||||
| d | D | h | HA | HB | C | Standard (U801) | Heat Resistance (U641) | BRT2 (Bias-cut) 19YF | BRN2 (Bias-cut) 80NP |
| 18 | 26 | 5 | 5.7 | 7.7 | 2 | FU0180K0 | FU0180K2 | GN4778V0 | GN9106O0 |
| 20 | 28 | 5 | 5.7 | 7.7 | 2 | FU0212K0 | FU0212K1 | GN4780V0 | GN9108O0 |
| 22.4 | 30 | 5 | 5.7 | 7.7 | 2 | FU0260K0 | FU0260K1 | GN4784V0 | GN9112O0 |
| 22.4 | 30.4 | 5 | 5.7 | 7.7 | 2 | FU0261K0 | FU0261K1 | GN5714V0 | GN9785O0 |
| 23.5 | 31.5 | 5 | 5.7 | 7.7 | 2 | FU0267K0 | FU0267K1 | GN4786V0 | GN9114O0 |
| 25 | 33 | 5 | 5.7 | 7.7 | 2.5 | FU0276K0 | FU0276K2 | GN5019V1 | GN9786O0 |
| 25 | 35 | 5 | 5.7 | 7.7 | 2.5 | FU0278K0 | FU0278K2 | GN4787V0 | GN9115O0 |
| 28 | 35.5 | 5 | 5.7 | 8.7 | 2.5 | FU0320K0 | FU0320K1 | GN4791V0 | GN9119O0 |
| 28 | 36 | 5 | 5.7 | 8.7 | 2.5 | FU0321K0 | FU0321K1 | GN5715V0 | GN9787O0 |
| 30 | 40 | 6 | 7 | 10 | 2.5 | FU0357K0 | FU0357K3 | GN4794V0 | GN9122O0 |
| 31.5 | 41.5 | 6 | 7 | 10 | 2.5 | FU0382K0 | FU0382K1 | GN4796V0 | GN9124O0 |
| 35 | 45 | 6 | 7 | 10 | 2.5 | FU0424K0 | FU0424K7 | GN4799V0 | GN9127O0 |
| 35.5 | 45 | 6 | 7 | 10 | 2.5 | FU0451K0 | FU0451K1 | GN4801V0 | GN9129O0 |
| 35.5 | 45.5 | 6 | 7 | 10 | 2.5 | FU0452K0 | FU0452K1 | GN5716V0 | GN9788O0 |
| 36 | 46 | 6 | 7 | 10 | 2.5 | FU2921K1 | FU2921K0 | GN5733V0 | GN3033O0 |
| 40 | 50 | 6 | 7 | 10 | 2.5 | FU0497K0 | FU0497K5 | GN4050V0 | GN9131O0 |
| 45 | 55 | 6 | 7 | 10 | 2.5 | FU0567K0 | FU0567K6 | GN4804V0 | GN9133O0 |
| 45 | 56 | 7 | 8 | 11 | 2.5 | FU0572K0 | FU0572K1 | GN4805V0 | GN9134O0 |
| 50 | 60 | 6 | 7 | 10 | 2.5 | FU0619K0 | FU0619K3 | GN4335V0 | GN9138O0 |
| 53 | 63 | 6 | 7 | 10 | 2.5 | FU0679K0 | FU0679K2 | GN4693V0 | GN9140O0 |
| 55 | 65 | 6 | 7 | 10 | 2.5 | FU0694K0 | FU0694K2 | GN4810V0 | GN9141O0 |
| 56 | 66 | 6 | 7 | 10 | 2.5 | FU0722K0 | FU0722K1 | GN4766V0 | GN9143O0 |
| 60 | 70 | 6 | 7 | 10 | 2.5 | FU0746K0 | FU0746K5 | GN4676V0 | GN9144O0 |
| 60 | 71 | 7 | 8 | 11 | 2.5 | FU0750K0 | FU0750K1 | GN4812V0 | GN9145O0 |
| 63 | 73 | 6 | 7 | 10 | 2.5 | FU0786K0 | FU0786K3 | GN4814V0 | GN9147O0 |
| 65 | 75 | 6 | 7 | 10 | 2.5 | FU0809K0 | FU0809K1 | GN4816V0 | GN9149O0 |
| 67 | 77 | 6 | 7 | 10 | 2.5 | FU0828K0 | FU0828K1 | GN4697V0 | GN9150O0 |
| 70 | 80 | 6 | 7 | 10 | 2.5 | FU0849K0 | FU0849K5 | GN4651V0 | GN9092O0 |
| 71 | 81 | 6 | 7 | 10 | 2.5 | FU0880K0 | FU0880K1 | GN4819V0 | GN9153O0 |
| 75 | 85 | 6 | 7 | 10 | 2.5 | FU0901K0 | FU0901K1 | GN4692V0 | GN9241O0 |
| 80 | 90 | 6 | 7 | 10 | 2.5 | FU0939K0 | FU0939K1 | GN4820V0 | GN9155O0 |
| 85 | 100 | 9 | 10 | 13 | 4 | FU0984K0 | FU0984K2 | GN4687V0 | GN9091O0 |
| 90 | 105 | 9 | 10 | 13 | 4 | FU1024K0 | FU1024K3 | GN4698V0 | GN9158O0 |
| 95 | 110 | 9 | 10 | 13 | 4 | FU1051K0 | FU1051K2 | GN4822V0 | GN9160O0 |
| 98 | 112 | 8.5 | 9.5 | 12.5 | 4 | FU1067K0 | FU1067K1 | GN4824V0 | GN9162O0 |
| 100 | 115 | 9 | 10 | 13 | 4 | FU1082K0 | FU1082K1 | GN4512V0 | GN9163O0 |
| 105 | 120 | 9 | 10 | 13 | 4 | FU1125K0 | FU1125K1 | GN5198V0 | GN9589O0 |
| 106 | 120 | 8.5 | 9.5 | 12.5 | 4 | FU1135K0 | FU1135K1 | GN4826V0 | GN9166O0 |
| 106 | 121 | 9 | 10 | 13 | 4 | FU1136K0 | FU1136K1 | GN5717V0 | GN9789O0 |
| 110 | 125 | 9 | 10 | 13 | 4 | FU1157K0 | FU1157K2 | GN4480V0 | GN9430O0 |
| 112 | 125 | 9 | 10 | 13 | 4 | FU1179K0 | FU1179K1 | GN4827V0 | GN9167O0 |
| 115 | 130 | 9 | 10 | 13 | 4 | FU1195K1 | FU1195K2 | GN4593V0 | GN9274O0 |
| 118 | 133 | 9 | 10 | 13 | 4 | FU1205K0 | FU1205K1 | GN5718V0 | GN9790O0 |
| 120 | 135 | 9 | 10 | 13 | 4 | FU1220K0 | FU1220K1 | GN5036V0 | GN9679O0 |
| 125 | 140 | 9 | 10 | 13 | 4 | FU1252K0 | FU1252K1 | GN4481V0 | GN9170O0 |
| 130 | 145 | 9 | 10 | 13 | 4 | FU1280K0 | FU1280K1 | GN4628V1 | GN9742O1 |
| 136 | 150 | 8.5 | 9.5 | 12.5 | 4 | FU1306K0 | FU1306K1 | GN4830V0 | GN9173O0 |
| 140 | 155 | 9 | 10 | 13 | 4 | FU1323K0 | FU1323K2 | GN4526V0 | GN9410O0 |
| 145 | 160 | 9 | 10 | 13 | 4 | FU1343K0 | FU1343K1 | GN4551V0 | GN9175O0 |
| 150 | 165 | 9 | 10 | 13 | 4 | FU1359K0 | FU1359K1 | GN4833V0 | GN9177O0 |
| 155 | 170 | 9 | 10 | 14 | 4 | FU1388K0 | FU1388K2 | GN4834V0 | GN9178O0 |
| 160 | 175 | 9 | 10 | 14 | 4 | FU1406K0 | FU1406K1 | GN4835V0 | GN9180O0 |
| 165 | 180 | 9 | 10 | 14 | 4 | FU1429K0 | FU1429K1 | GN4836V0 | GN9182O0 |
| 170 | 185 | 9 | 10 | 14 | 4 | FU1443K0 | FU1443K2 | GN5464V0 | GN9791O0 |
| 175 | 190 | 9 | 10 | 14 | 4 | FU1459K0 | FU1459K1 | GN4839V0 | GN9185O0 |
| 180 | 200 | 12 | 13 | 17 | 5 | FU1483K0 | FU1483K1 | GN4470V0 | GN9187O0 |
| 190 | 210 | 12 | 13 | 17 | 5 | FU1516K0 | FU1516K1 | GN4841V0 | GN9190O0 |
| 200 | 220 | 12 | 13 | 17 | 5 | FU1543K0 | FU1543K1 | GN4385V0 | GN9191O0 |
| 204 | 224 | 12 | 13 | 17 | 5 | FU1563K0 | FU1563K1 | GN4842V0 | GN9193O0 |
| 210 | 230 | 12 | 13 | 17 | 5 | FU1575K0 | FU1575K1 | GN4627V0 | GN9195O0 |
| 220 | 240 | 12 | 13 | 17 | 5 | FU1596K0 | FU1596K1 | GN4444V0 | GN9196O0 |
| 225 | 245 | 12 | 13 | 17 | 5 | FU1621K0 | FU1621K1 | GN4844V0 | GN9197O0 |
| 230 | 250 | 12 | 13 | 17 | 5 | FU1637K0 | FU1637K1 | GN4635V0 | GN9047O0 |
| 240 | 260 | 12 | 13 | 17 | 5 | FU1657K0 | FU1657K1 | GN4845V0 | GN9198O0 |
| 250 | 270 | 12 | 13 | 17 | 5 | FU1678K0 | FU1678K1 | GN4459V0 | GN9199O0 |
| 260 | 285 | 16 | 17 | 21 | 6.5 | FU1704K0 | FU1704K1 | GN4847V0 | GN9202O0 |
| 270 | 295 | 16 | 17 | 21 | 6.5 | FU1720K0 | FU1720K1 | GN4850V0 | GN9205O0 |
| 280 | 305 | 16 | 17 | 21 | 6.5 | FU1733K0 | FU1733K1 | GN4410V0 | GN9208O0 |
| 290 | 315 | 16 | 17 | 21 | 6.5 | FU1748K0 | FU1748K1 | GN4854V0 | GN9210O0 |
| 300 | 325 | 16 | 17 | 21 | 6.5 | FU1762K0 | FU1762K1 | GN4855V0 | GN9211O0 |