Packing Dedicated for IDI Type Rod Seals

Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.
Product Description
Sealing used by combining with a wide variety of seals depending on applications.
[Features]
· A large cross-section design that can be used over a wide range of pressure.
· Iron rubber U801 is used as material, and it has excellent abrasion-resistance and sealing performance.
· A collective term for a sealing device (seal) used for moving (mainly reciprocating) parts in hydraulic equipment.
[Features]
· Sealing dedicated for rod seals.
.jpg)
Special Packing for Rod Seals
R = 0.3 or below
R1 = 0.5 or below
The surface of the rod should be finished by buffing (SPBF) to 0.8 to 1.6 μmRz (0.2 to 0.4 μmRz).
• The roughness is JIS B 2601 : 2001. When regulation length cannot be kept, apply Pt.
How to Determine B dimension
■ When using backup ring.
Please determine B dimension according to the table below.
| Maximum Service Pressure | 14MPa | 21MPa | 35MPa |
| Material of Backup ring | 19YF | ||
| B dimension | B ≦ ø D + 1.0 | B ≦ ø D + 0.5 | B ≦ ø D + 0.2 |
| Maximum Service Pressure | 35MPa | 42MPa | 70MPa |
| Material of Backup ring | 80NP | ||
| B dimension | B ≦ ø D + 0.8 | B ≦ ø D + 0.4 | B ≦ ø d + 0.2 |
■ When not using backup ring.
To detemine B dimension, please refer to the graph in the right for the maximum
extrusion gap (one side) considering the eccentricity of operating condition of the rod.
.jpg)
Specification Table
IDI type Iron rubber (PUR)
Material : NOK U801
Remark :※Marked size : The pressure resistance limit conforms to the ISI type
| Nominal size of Packing, and Housing dimensions | Packing Part Number | Combination Backup Ring Part Number | ||||||
| d | D | h | HA | HB | C | BRT3 (Endless) 19YF | BRN3 (Endless) 80NP | |
| 20 | 30 | 6 | 7 | 9 | 3.5 | ※FU0214F0 | GN0762V0 | GN9109O1 |
| 20 | 30 | 8 | 9 | 11 | 3.5 | FU0215F0 | GN0762V0 | GN9109O1 |
| 20 | 33 | 8 | 9 | 11 | 3.5 | FU0220F0 | GN6448V0 | GN9110O1 |
| 20 | 33 | 10 | 11 | 13 | 3.5 | FU0221F0 | GN6448V0 | GN9110O1 |
| 22 | 35 | 10 | 11 | 13 | 3.5 | FU0249F0 | GN6449V0 | GN9111O1 |
| 22.4 | 32.4 | 6 | 7 | 9 | 3.5 | ※FU0262F0 | GN0771V0 | GN9834O0 |
| 22.4 | 32.4 | 8 | 9 | 11 | 3.5 | FU0263F0 | GN0771V0 | GN9834O0 |
| 22.4 | 35.4 | 8 | 9 | 11 | 3.5 | FU0264F0 | GN6017V0 | GN9798O0 |
| 22.4 | 35.4 | 10 | 11 | 13 | 3.5 | FU0265F0 | GN6017V0 | GN9798O0 |
| 25 | 35 | 6 | 7 | 9 | 3.5 | ※FU0279F0 | GN0781V0 | GN9115O1 |
| 25 | 35 | 8 | 9 | 11 | 3.5 | FU0282F0 | GN0781V0 | GN9115O1 |
| 25 | 38 | 8 | 9 | 11 | 3.5 | FU0287F0 | GN6453V0 | GN9116O1 |
| 25 | 38 | 10 | 11 | 13 | 3.5 | FU0288F0 | GN6453V0 | GN9116O1 |
| 25 | 40 | 9 | 10 | 12 | 4 | FU0291F0 | GN6591V0 | GN9800O0 |
| 25 | 40 | 10 | 11 | 13 | 4 | FU0292F0 | GN6591V0 | GN9800O0 |
| 27 | 40 | 10 | 11 | 14 | 4 | FU2130F0 | GN6455V0 | GN9118O1 |
| 28 | 38 | 6 | 7 | 10 | 4 | ※FU0322F0 | GN7268V0 | GN9835O0 |
| 28 | 38 | 8 | 9 | 12 | 4 | FU0323F0 | GN7268V0 | GN9835O0 |
| 28 | 41 | 8 | 9 | 12 | 4 | FU0334F0 | GN6458V0 | GN9121O1 |
| 28 | 41 | 10 | 11 | 14 | 4 | FU0335F0 | GN6458V0 | GN9121O1 |
| 28 | 43 | 9 | 10 | 13 | 4 | FU0339F0 | GN0791V0 | GN9836O0 |
| 28 | 43 | 10 | 11 | 14 | 4 | FU0340F0 | GN0791V0 | GN9836O0 |
| 30 | 40 | 8 | 9 | 12 | 4 | FU0359F0 | GN6361V0 | GN9122O1 |
| 30 | 43 | 10 | 11 | 14 | 4 | FU0364F0 | GN6459V0 | GN9123O1 |
| 30 | 45 | 9 | 10 | 13 | 4 | FU0367F0 | GN7061V0 | GN9801O0 |
| 30 | 45 | 10 | 11 | 14 | 4 | FU0368F0 | GN7061V0 | GN9801O0 |
| 31.5 | 41.5 | 8 | 9 | 12 | 4 | FU0383F0 | GN6460V0 | GN9124O1 |
| 31.5 | 44.5 | 8 | 9 | 12 | 4 | FU0384F0 | GN6461V0 | GN9125O1 |
| 31.5 | 44.5 | 10 | 11 | 14 | 4 | FU0385F0 | GN6461V0 | GN9125O1 |
| 31.5 | 46.5 | 9 | 10 | 13 | 4 | FU0386F0 | GN0805V0 | GN9837O0 |
| 31.5 | 46.5 | 10 | 11 | 14 | 4 | FU0387F0 | GN0805V0 | GN9837O0 |
| 34 | 50 | 12 | 13 | 16 | 4 | FU0408F0 | GN6462V0 | GN9126O1 |
| 35 | 45 | 8 | 9 | 12 | 4 | FU0427F0 | GN6463V0 | GN9127O1 |
| 35 | 50 | 9 | 10 | 13 | 4 | FU0436F0 | GN0816V0 | GN9128O1 |
| 35 | 50 | 10 | 11 | 14 | 4 | FU0437F0 | GN0816V0 | GN9128O1 |
| 35 | 50 | 12 | 13 | 16 | 4 | FU0438F0 | GN0816V0 | GN9128O1 |
| 35.5 | 45.5 | 8 | 9 | 12 | 4 | FU0453F0 | GN7271V0 | GN9788O1 |
| 35.5 | 50.5 | 9 | 10 | 13 | 4 | FU0455F0 | GN0820V0 | GN9954O0 |
| 35.5 | 50.5 | 10 | 11 | 14 | 4 | FU0456F0 | GN0820V0 | GN9954O0 |
| 35.5 | 51.5 | 10 | 11 | 14 | 4 | FU0457F0 | GN6330V0 | GN9130O1 |
| 35.5 | 51.5 | 12 | 13 | 16 | 4 | FU0458F0 | GN6330V0 | GN9130O1 |
| 40 | 50 | 8 | 9 | 12 | 4 | FU0498F0 | GN6465V0 | GN9131O1 |
| 40 | 55 | 9 | 10 | 13 | 4 | FU0504F0 | GN6759V0 | GN9948O0 |
| 40 | 55 | 10 | 11 | 14 | 4 | FU0505F0 | GN6759V0 | GN9948O0 |
| 40 | 56 | 10 | 11 | 14 | 4 | FU0508F0 | GN6466V0 | GN9132O1 |
| 40 | 56 | 12 | 13 | 16 | 4 | FU0509F0 | GN6466V0 | GN9132O1 |
| 45 | 55 | 8 | 9 | 12 | 4 | FU0569F0 | GN6467V0 | GN9133O1 |
| 45 | 60 | 9 | 10 | 13 | 4 | FU0575F0 | GN0845V0 | GN9950O0 |
| 45 | 60 | 10 | 11 | 14 | 4 | FU0577F0 | GN0845V0 | GN9950O0 |
| 45 | 61 | 10 | 11 | 14 | 4 | FU0579F0 | GN6469V0 | GN9135O1 |
| 45 | 61 | 12 | 13 | 16 | 4 | FU0580F0 | GN6469V0 | GN9135O1 |
| 47 | 63 | 12 | 13 | 16 | 4 | FU0591F0 | GN6471V0 | GN9137O1 |
| 50 | 60 | 8 | 9 | 12 | 4 | FU0620F0 | GN6302V0 | GN9138O1 |
| 50 | 65 | 9 | 10 | 13 | 4 | FU0630F0 | GN6439V0 | GN9952O0 |
| 50 | 65 | 10 | 11 | 14 | 4 | FU0631F0 | GN6439V0 | GN9952O0 |
| 50 | 66 | 10 | 11 | 14 | 4 | FU0634F0 | GN6329V0 | GN9139O1 |
| 50 | 66 | 12 | 13 | 16 | 4 | FU0635F0 | GN6329V0 | GN9139O1 |
| 50 | 70 | 12 | 13 | 16 | 4 | FU0639F0 | GN6592V0 | GN9529O0 |
| 53 | 69 | 12 | 13 | 16 | 4 | FU0682F0 | GN7008V0 | GN9803O0 |
| 55 | 65 | 8 | 9 | 12 | 4 | FU0696F0 | GN6472V0 | GN9141O1 |
| 55 | 70 | 9 | 10 | 13 | 4 | FU0700F0 | GN6408V0 | GN9804O0 |
| 55 | 70 | 10 | 11 | 14 | 4 | FU0701F0 | GN6408V0 | GN9804O0 |
| 55 | 71 | 10 | 11 | 14 | 4 | FU0703F0 | GN6473V0 | GN9142O1 |
| 55 | 71 | 12 | 13 | 16 | 4 | FU0704F0 | GN6473V0 | GN9142O1 |
| 55 | 75 | 12 | 13 | 16 | 4 | FU0708F0 | GN7249V0 | GN9807O0 |
| 56 | 66 | 8 | 9 | 12 | 4 | FU0723F0 | GN6474V0 | GN9143O1 |
| 56 | 71 | 9 | 10 | 13 | 4 | FU0724F0 | GN7247V0 | GN9806O0 |
| 56 | 71 | 10 | 11 | 14 | 4 | FU0725F0 | GN7247V0 | GN9806O0 |
| 56 | 72 | 10 | 11 | 14 | 4 | FU0726F0 | GN7009V0 | GN9838O0 |
| 56 | 72 | 12 | 13 | 16 | 4 | FU0727F0 | GN7009V0 | GN9838O0 |
| 56 | 76 | 12 | 13 | 16 | 4 | FU0728F0 | GN0877V0 | GN9839O0 |
| 60 | 70 | 8 | 9 | 12 | 4 | FU0747F0 | GN6444V0 | GN9144O1 |
| 60 | 75 | 9 | 10 | 13 | 4 | FU0753F0 | GN6363V0 | GN9808O0 |
| 60 | 75 | 10 | 11 | 14 | 4 | FU0754F0 | GN6363V0 | GN9808O0 |
| 60 | 76 | 10 | 11 | 14 | 4 | FU0756F0 | GN6476V0 | GN9146O1 |
| 60 | 76 | 12 | 13 | 16 | 4 | FU0757F0 | GN6476V0 | GN9146O1 |
| 60 | 80 | 12 | 13 | 16 | 4 | FU0761F0 | GN0886V1 | GN9953O0 |
| 63 | 73 | 8 | 9 | 12 | 4 | FU0787F0 | GN6477V0 | GN9147O1 |
| 63 | 78 | 9 | 10 | 13 | 4 | FU0788F0 | GN6304V0 | GN9840O0 |
| 63 | 78 | 10 | 11 | 14 | 4 | FU0789F0 | GN6304V0 | GN9840O0 |
| 63 | 79 | 10 | 11 | 14 | 4 | FU0790F0 | GN7010V0 | GN9841O0 |
| 63 | 79 | 12 | 13 | 16 | 4 | FU0791F0 | GN7010V0 | GN9841O0 |
| 63 | 83 | 12 | 13 | 16 | 4 | FU0793F0 | GN0893V1 | GN9842O0 |
| 64 | 80 | 12 | 13 | 16 | 4 | FU2131F0 | GN6478V0 | GN9148O1 |
| 65 | 75 | 8 | 9 | 12 | 5 | FU0810F0 | GN6479V0 | GN9149O1 |
| 65 | 80 | 9 | 10 | 13 | 5 | FU0815F0 | GN6364V0 | GN9754O1 |
| 65 | 80 | 12 | 13 | 16 | 5 | FU0816F0 | GN6364V0 | GN9754O1 |
| 65 | 85 | 12 | 13 | 16 | 5 | FU0819F0 | GN0899V0 | GN9810O0 |
| 67 | 82 | 9 | 10 | 13 | 5 | FU0830F0 | GN7273V0 | GN9843O0 |
| 67 | 87 | 15 | 16 | 19 | 5 | FU0832F0 | GN0904V0 | GN9844O0 |
| 70 | 80 | 8 | 9 | 12 | 5 | FU0850F0 | GN6362V1 | GN9092O1 |
| 70 | 85 | 9 | 10 | 13 | 5 | FU0857F0 | GN6442V0 | GN9411O0 |
| 70 | 85 | 10 | 11 | 14 | 5 | FU0858F0 | GN6442V0 | GN9411O0 |
| 70 | 90 | 12 | 13 | 16 | 5 | FU0862F0 | GN0910V0 | GN9151O1 |
| 70 | 90 | 15 | 16 | 19 | 5 | FU0864F0 | GN0910V0 | GN9151O1 |
| 71 | 81 | 8 | 9 | 12 | 5 | FU0881F0 | GN6482V0 | GN9153O1 |
| 71 | 86 | 9 | 10 | 13 | 5 | FU0882F0 | GN6603V0 | GN9845O0 |
| 71 | 86 | 10 | 11 | 14 | 5 | FU0883F0 | GN6603V0 | GN9845O0 |
| 71 | 91 | 12 | 13 | 16 | 5 | FU0884F0 | GN0914V0 | GN9846O0 |
| 71 | 91 | 15 | 16 | 19 | 5 | FU0885F0 | GN0914V0 | GN9846O0 |
| 75 | 85 | 8 | 9 | 12 | 5 | FU0903F0 | GN6729V0 | GN9241O1 |
| 75 | 90 | 9 | 10 | 13 | 5 | FU0906F0 | GN6443V0 | GN9757O1 |
| 75 | 90 | 10 | 11 | 14 | 5 | FU0907F0 | GN6443V0 | GN9757O1 |
| 75 | 95 | 12 | 13 | 16 | 5 | FU0910F0 | GN0920V0 | GN9154O1 |
| 75 | 95 | 15 | 16 | 19 | 5 | FU0911F0 | GN0920V0 | GN9154O1 |
| 80 | 90 | 8 | 9 | 12 | 5 | FU0940F0 | GN6483V0 | GN9155O1 |
| 80 | 95 | 9 | 10 | 13 | 5 | FU0942F0 | GN6898V0 | GN9582O0 |
| 80 | 95 | 10 | 11 | 14 | 5 | FU0943F0 | GN6898V0 | GN9582O0 |
| 80 | 100 | 12 | 13 | 16 | 5 | FU0948F0 | GN0927V0 | GN9156O1 |
| 80 | 100 | 15 | 16 | 19 | 5 | FU0949F0 | GN0927V0 | GN9156O1 |
| 85 | 100 | 10 | 11 | 14 | 5 | FU0985F0 | GN6484V0 | GN9091O1 |
| 85 | 105 | 12 | 13 | 16 | 5 | FU0989F0 | GN0932V0 | GN9157O1 |
| 85 | 105 | 15 | 16 | 19 | 5 | FU0990F0 | GN0932V0 | GN9157O1 |
| 90 | 105 | 10 | 11 | 14 | 5 | FU1025F0 | GN6485V0 | GN9158O1 |
| 90 | 110 | 12 | 13 | 16 | 5 | FU1030F1 | GN0939V0 | GN9159O1 |
| 90 | 110 | 15 | 16 | 19 | 5 | FU1031F0 | GN0939V0 | GN9159O1 |
| 95 | 110 | 10 | 11 | 14 | 5 | FU1052F0 | GN6486V0 | GN9160O1 |
| 95 | 115 | 12 | 13 | 16 | 5 | FU1056F0 | GN0945V0 | GN9161O1 |
| 95 | 115 | 15 | 16 | 19 | 5 | FU1057F0 | GN0945V0 | GN9161O1 |
| 100 | 115 | 10 | 11 | 14 | 5 | FU1083F0 | GN6488V0 | GN9163O1 |
| 100 | 120 | 12 | 13 | 16 | 5 | FU1089F0 | GN0952V0 | GN9164O1 |
| 100 | 120 | 15 | 16 | 19 | 5 | FU1091F0 | GN0952V0 | GN9164O1 |
| 105 | 120 | 10 | 11 | 14 | 5 | FU1126F0 | GN6684V0 | GN9589O1 |
| 105 | 125 | 15 | 16 | 19 | 5 | FU1129F0 | GN0959V0 | GN9165O1 |
| 105 | 125 | 16 | 17 | 20 | 5 | FU1130F0 | GN0959V0 | GN9165O1 |
| 106 | 121 | 10 | 11 | 14 | 5 | FU1137F0 | GN7274V0 | GN9789O1 |
| 106 | 126 | 15 | 16 | 19 | 5 | FU1138F0 | GN0961V0 | GN9847O0 |
| 106 | 126 | 16 | 17 | 20 | 5 | FU1139F0 | GN0961V0 | GN9847O0 |
| 110 | 125 | 10 | 11 | 14 | 5 | FU1158F0 | GN6761V0 | GN9430O1 |
| 110 | 130 | 15 | 16 | 19 | 5 | FU1165F0 | GN6790V0 | GN9694O0 |
| 110 | 130 | 16 | 17 | 20 | 5 | FU1166F0 | GN6790V0 | GN9694O0 |
| 112 | 127 | 9 | 10 | 13 | 5 | FU1180F0 | GN7275V0 | GN9848O0 |
| 112 | 127 | 10 | 11 | 14 | 5 | FU1181F0 | GN7275V0 | GN9848O0 |
| 112 | 132 | 15 | 16 | 19 | 5 | FU1182F0 | GN0970V0 | GN9168O1 |
| 112 | 132 | 16 | 17 | 20 | 5 | FU1183F0 | GN0970V0 | GN9168O1 |
| 118 | 133 | 10 | 11 | 14 | 5 | FU1206F0 | GN7276V0 | GN9790O1 |
| 118 | 138 | 15 | 16 | 19 | 5 | FU1207F0 | GN0978V0 | GN9849O0 |
| 118 | 138 | 16 | 17 | 20 | 5 | FU1208F0 | GN0978V0 | GN9849O0 |
| 120 | 135 | 10 | 11 | 14 | 5 | FU1221F0 | GN6374V0 | GN9768O0 |
| 120 | 140 | 15 | 16 | 19 | 5 | FU1224F0 | GN0982V0 | GN9169O1 |
| 120 | 140 | 16 | 17 | 20 | 5 | FU1225F0 | GN0982V0 | GN9169O1 |
| 125 | 140 | 10 | 11 | 14 | 6.5 | FU1253F0 | GN6491V0 | GN9170O1 |
| 125 | 145 | 12 | 13 | 16 | 6.5 | FU1256F0 | GN0986V0 | GN9850O0 |
| 125 | 145 | 16 | 17 | 20 | 6.5 | FU1258F0 | GN0986V0 | GN9850O0 |
| 125 | 150 | 19 | 20 | 23 | 6.5 | FU2132F0 | GN6135V0 | GN9171O1 |
| 125 | 150 | 20 | 21 | 24 | 6.5 | FU1260F0 | GN6135V0 | GN9171O1 |
| 130 | 145 | 10 | 11 | 14 | 6.5 | FU1281F0 | GN6954V0 | GN9742O0 |
| 130 | 150 | 12 | 13 | 16 | 6.5 | FU1283F0 | GN6925V0 | GN9335O1 |
| 130 | 150 | 16 | 17 | 20 | 6.5 | FU1285F0 | GN6925V0 | GN9335O1 |
| 132 | 157 | 20 | 21 | 24 | 6.5 | FU1295F0 | GN7013V0 | GN9813O0 |
| 135 | 160 | 19 | 20 | 23 | 6.5 | FU2133F0 | GN6492V0 | GN9172O1 |
| 135 | 160 | 20 | 21 | 24 | 6.5 | FU2179F0 | GN6492V0 | GN9172O1 |
| 140 | 155 | 10 | 11 | 14 | 6.5 | FU1324F0 | GN6728V1 | GN9410O1 |
| 140 | 160 | 12 | 13 | 16 | 6.5 | FU1325F0 | GN1002V0 | GN9668O0 |
| 140 | 160 | 16 | 17 | 20 | 6.5 | FU1328F0 | GN1002V0 | GN9668O0 |
| 140 | 165 | 19 | 20 | 23 | 6.5 | FU1332F0 | GN6494V0 | GN9174O1 |
| 140 | 165 | 20 | 21 | 24 | 6.5 | FU1333F0 | GN6494V0 | GN9174O1 |
| 145 | 170 | 19 | 20 | 23 | 6.5 | FU2134F0 | GN6496V0 | GN9176O1 |
| 145 | 170 | 20 | 21 | 24 | 6.5 | FU2180F0 | GN6496V0 | GN9176O1 |
| 150 | 165 | 10 | 11 | 14 | 6.5 | FU1360F0 | GN6497V0 | GN9177O1 |
| 150 | 170 | 12 | 13 | 16 | 6.5 | FU1361F0 | GN1011V0 | GN9672O1 |
| 150 | 170 | 16 | 17 | 20 | 6.5 | FU1364F0 | GN1011V0 | GN9672O1 |
| 150 | 175 | 16 | 17 | 20 | 6.5 | FU1366F0 | GN7014V0 | GN9645O1 |
| 150 | 175 | 20 | 21 | 24 | 6.5 | FU1368F0 | GN7014V0 | GN9645O1 |
| 155 | 180 | 19 | 20 | 24 | 6.5 | FU1393F0 | GN1016V0 | GN9179O1 |
| 155 | 180 | 20 | 21 | 25 | 6.5 | FU2181F0 | GN1016V0 | GN9179O1 |
| 160 | 175 | 10 | 11 | 15 | 6.5 | FU1407F0 | GN6499V0 | GN9180O1 |
| 160 | 180 | 12 | 13 | 17 | 6.5 | FU1409F0 | GN6905V0 | GN9814O0 |
| 160 | 180 | 16 | 17 | 21 | 6.5 | FU1412F0 | GN6905V0 | GN9814O0 |
| 160 | 185 | 16 | 17 | 21 | 6.5 | FU1414F0 | GN1020V0 | GN9181O1 |
| 160 | 185 | 19 | 20 | 24 | 6.5 | FU2076F0 | GN1020V0 | GN9181O1 |
| 160 | 185 | 20 | 21 | 25 | 6.5 | FU1416F0 | GN1020V0 | GN9181O1 |
| 170 | 185 | 10 | 11 | 15 | 6.5 | FU1444F0 | GN7064V0 | GN9791O1 |
| 170 | 190 | 12 | 13 | 17 | 6.5 | FU1445F0 | GN6985V0 | GN9816O0 |
| 170 | 190 | 16 | 17 | 21 | 6.5 | FU1447F0 | GN6985V0 | GN9816O0 |
| 170 | 195 | 16 | 17 | 21 | 6.5 | FU1449F0 | GN1027V0 | GN9852O0 |
| 170 | 195 | 20 | 21 | 25 | 6.5 | FU1450F0 | GN1027V0 | GN9852O0 |
| 175 | 200 | 19 | 20 | 24 | 6.5 | FU1463F0 | GN1031V0 | GN9186O1 |
| 175 | 200 | 20 | 21 | 25 | 6.5 | FU2182F0 | GN1031V0 | GN9186O1 |
| 180 | 200 | 16 | 17 | 21 | 6.5 | FU1486F0 | GN6372V0 | GN9187O1 |
| 180 | 205 | 16 | 17 | 21 | 6.5 | FU1491F0 | GN1035V0 | GN9188O1 |
| 180 | 205 | 19 | 20 | 24 | 6.5 | FU1492F0 | GN1035V0 | GN9188O1 |
| 180 | 205 | 20 | 21 | 25 | 6.5 | FU1493F0 | GN1035V0 | GN9188O1 |
| 190 | 210 | 16 | 17 | 21 | 6.5 | FU1518F0 | GN6505V0 | GN9190O1 |
| 190 | 215 | 16 | 17 | 21 | 6.5 | FU1520F0 | GN1042V0 | GN9818O0 |
| 190 | 215 | 20 | 21 | 25 | 6.5 | FU1521F0 | GN1042V0 | GN9818O0 |
| 199 | 219 | 11 | 12 | 16 | 6.5 | FU1530F0 | GN7279V0 | GN9853O0 |
| 199 | 219 | 15 | 16 | 20 | 6.5 | FU1531F0 | GN7279V0 | GN9853O0 |
| 199 | 224 | 16 | 17 | 21 | 6.5 | FU1533F0 | GN1047V0 | GN9820O0 |
| 199 | 224 | 19 | 20 | 24 | 6.5 | FU1535F0 | GN1047V0 | GN9820O0 |
| 200 | 220 | 16 | 17 | 21 | 6.5 | FU1545F0 | GN6276V0 | GN9191O1 |
| 200 | 225 | 16 | 17 | 21 | 6.5 | FU1548F0 | GN1050V0 | GN9192O1 |
| 200 | 225 | 19 | 20 | 24 | 6.5 | FU2135F0 | GN1050V0 | GN9192O1 |
| 200 | 225 | 20 | 21 | 25 | 6.5 | FU1550F0 | GN1050V0 | GN9192O1 |
| 210 | 230 | 16 | 17 | 21 | 6.5 | FU1576F0 | GN6352V0 | GN9195O1 |
| 210 | 235 | 16 | 17 | 21 | 6.5 | FU1578F0 | GN1057V0 | GN9854O0 |
| 210 | 235 | 19 | 20 | 24 | 6.5 | FU1580F0 | GN1057V0 | GN9854O0 |
| 210 | 235 | 20 | 21 | 25 | 6.5 | FU1581F0 | GN1057V0 | GN9854O0 |
| 220 | 240 | 16 | 17 | 21 | 6.5 | FU1597F0 | GN6508V0 | GN9196O1 |
| 220 | 245 | 16 | 17 | 21 | 6.5 | FU1598F0 | GN1063V0 | GN9670O0 |
| 220 | 245 | 19 | 20 | 24 | 6.5 | FU1600F0 | GN1063V0 | GN9670O0 |
| 220 | 245 | 20 | 21 | 25 | 6.5 | FU1601F0 | GN1063V0 | GN9670O0 |
| 224 | 244 | 11 | 12 | 16 | 6.5 | FU1608F0 | GN7281V0 | GN9855O0 |
| 224 | 244 | 15 | 16 | 20 | 6.5 | FU1610F0 | GN7281V0 | GN9855O0 |
| 224 | 249 | 15 | 16 | 20 | 6.5 | FU1611F0 | GN7282V0 | GN9856O0 |
| 224 | 249 | 18 | 19 | 23 | 6.5 | FU1612F0 | GN7282V0 | GN9856O0 |
| 224 | 249 | 19 | 20 | 24 | 6.5 | FU1613F0 | GN7282V0 | GN9856O0 |
| 225 | 245 | 16 | 17 | 21 | 6.5 | FU1622F0 | GN6509V0 | GN9197O1 |
| 225 | 250 | 16 | 17 | 21 | 6.5 | FU1624F0 | GN1065V0 | GN9045O1 |
| 225 | 250 | 19 | 20 | 24 | 6.5 | FU1626F0 | GN1065V0 | GN9045O1 |
| 225 | 250 | 20 | 21 | 25 | 6.5 | FU1627F0 | GN1065V0 | GN9045O1 |
| 230 | 250 | 16 | 17 | 21 | 6.5 | FU1638F0 | GN6510V0 | GN9047O1 |
| 230 | 255 | 16 | 17 | 21 | 6.5 | FU1640F0 | GN1069V0 | GN9857O0 |
| 230 | 255 | 19 | 20 | 24 | 6.5 | FU1642F0 | GN1069V0 | GN9857O0 |
| 230 | 255 | 20 | 21 | 25 | 6.5 | FU1643F0 | GN1069V0 | GN9857O0 |
| 240 | 260 | 16 | 17 | 21 | 6.5 | FU1658F0 | GN6511V0 | GN9198O1 |
| 240 | 265 | 16 | 17 | 21 | 6.5 | FU1661F0 | GN1073V0 | GN9858O0 |
| 240 | 265 | 19 | 20 | 24 | 6.5 | FU1663F0 | GN1073V0 | GN9858O0 |
| 240 | 265 | 20 | 21 | 25 | 6.5 | FU1664F0 | GN1073V0 | GN9858O0 |
| 250 | 270 | 16 | 17 | 21 | 6.5 | FU1679F0 | GN6512V0 | GN9199O1 |
| 250 | 275 | 16 | 17 | 21 | 6.5 | FU1681F0 | GN1078V0 | GN9200O1 |
| 250 | 275 | 19 | 20 | 24 | 6.5 | FU1683F0 | GN1078V0 | GN9200O1 |
| 250 | 275 | 20 | 21 | 25 | 6.5 | FU1684F0 | GN1078V0 | GN9200O1 |
| 260 | 285 | 19 | 20 | 24 | 8 | FU1705F0 | GN6514V0 | GN9202O1 |
| 260 | 290 | 19 | 20 | 24 | 8 | FU1707F0 | GN1083V0 | GN9431O1 |
| 265 | 297 | 24 | 25 | 29 | 8 | FU1714F0 | GN6515V0 | GN9204O1 |
| 265 | 297 | 25 | 26 | 30 | 8 | FU2183F0 | GN6515V0 | GN9204O1 |
| 270 | 295 | 19 | 20 | 24 | 8 | FU1721F0 | GN6516V0 | GN9205O1 |
| 270 | 300 | 19 | 20 | 24 | 8 | FU1723F0 | GN1089V0 | GN9206O1 |
| 270 | 300 | 24 | 25 | 29 | 8 | FU1725F0 | GN1089V0 | GN9206O1 |
| 270 | 300 | 25 | 26 | 30 | 8 | FU1726F0 | GN1089V0 | GN9206O1 |
| 280 | 305 | 19 | 20 | 24 | 8 | FU1734F0 | GN6518V0 | GN9208O1 |
| 280 | 310 | 19 | 20 | 24 | 8 | FU1736F0 | GN1093V0 | GN9859O0 |
| 280 | 312 | 24 | 25 | 29 | 8 | FU2136F0 | GN6519V0 | GN9209O1 |
| 280 | 312 | 25 | 26 | 30 | 8 | FU2184F0 | GN6519V0 | GN9209O1 |
| 290 | 315 | 19 | 20 | 24 | 8 | FU1749F0 | GN6520V0 | GN9210O1 |
| 290 | 320 | 19 | 20 | 24 | 8 | FU1751F0 | GN1098V0 | GN9860O0 |
| 300 | 325 | 19 | 20 | 24 | 8 | FU1763F0 | GN6521V0 | GN9211O1 |
| 300 | 330 | 19 | 20 | 24 | 8 | FU1765F0 | GN1103V0 | GN9235O1 |
| 300 | 332 | 24 | 25 | 29 | 8 | FU2137F0 | GN6522V0 | GN9212O1 |
| 300 | 332 | 25 | 26 | 30 | 8 | FU2185F0 | GN6522V0 | GN9212O1 |