1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Miniature Linear Guideway, MG Series

Miniature Linear Guideway, MG Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Compact dimensions and lightweight. The balls inside the block are restricted by a ball retainer so that they will not fall out even if the block is removed from the rail.
The precision and high rigidity in all directions are key features that have been made possible by the Gothic arch contact design.
Comes with 2 types "MGN" and "MGW" with differing rail widths.

[MGN Series Features]
· Small, light, and suited for small size devices.
· The stainless steel linear guideway uses a stainless steel block, rail, and ball retainer, which provides excellent rust-prevention performance.
· The compatible type is a precision class.

[MGW Series Features]
· Designed to have a wider miniature guide way width.
· This wide width design has a high moment allowable load.
· All of the metal is comprised of corrosion-resistant stainless steel.

[Applications]
Useful for automation equipment, general industrial equipment, precision machinery, etc.

 
Part Number
MGN7C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[30-580/1]Z0HM
MGN7H[1,​2,​3,​4,​5,​6,​7,​8,​9]R[40-580/1]Z0HM
MGN9C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[30-950/1]Z0HM
MGN9H[1,​2,​3,​4,​5,​6,​7,​8,​9]R[50-950/1]Z0HM
MGN12C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[40-1950/1]Z0HM
MGN12H[1,​2,​3,​4,​5,​6,​7,​8,​9]R[50-1950/1]Z0HM
MGN15C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[50-1950/1]Z0HM
MGN15H[1,​2,​3,​4,​5,​6,​7,​8,​9]R[70-1950/1]Z0HM
MGW7C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[40-580/1]Z0HM
MGW7H[1,​2,​3,​4,​5,​6,​7,​8,​9]R[50-580/1]Z0HM
MGW9C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[50-1950/1]Z0HM
MGW9H[1,​2,​3,​4,​5,​6,​7,​8,​9]R[60-1950/1]Z0HM
MGW12C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[50-1950/1]Z0HM
MGW12H[1,​2,​3,​4,​5,​6,​7,​8,​9]R[70-1950/1]Z0HM
MGW15C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[70-1950/1]Z0HM
MGW15H[1,​2,​3,​4,​5,​6,​7,​8,​9]R[80-1950/1]Z0HM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRail Length L
(mm)
Block Type Rail Dimension WR
(mm)
Assembly Dimension H
(mm)
Nominal Part Number Rail Type No. of Blocks

-

LINEAR GUIDE 1 Piece(s) 6 Day(s) 30 ~ 580[Standard] Standard Type787Standard1 ~ 9

-

LINEAR GUIDE 1 Piece(s) 6 Day(s) 40 ~ 580[Long] Long Type787Standard1 ~ 9

-

LINEAR GUIDE 1 Piece(s) 6 Day(s) 30 ~ 950[Standard] Standard Type9109Standard1 ~ 9

-

LINEAR GUIDE 1 Piece(s) 6 Day(s) 50 ~ 950[Long] Long Type9109Standard1 ~ 9

-

LINEAR GUIDE 1 Piece(s) 6 Day(s) 40 ~ 1950[Standard] Standard Type121312Standard1 ~ 9

-

LINEAR GUIDE 1 Piece(s) 6 Day(s) 50 ~ 1950[Long] Long Type121312Standard1 ~ 9

-

LINEAR GUIDE 1 Piece(s) 6 Day(s) 50 ~ 1950[Standard] Standard Type151615Standard1 ~ 9

-

LINEAR GUIDE 1 Piece(s) 6 Day(s) 70 ~ 1950[Long] Long Type151615Standard1 ~ 9

-

LINEAR GUIDE 1 Piece(s) 6 Day(s) 40 ~ 580[Standard] Standard Type1497Wide Type1 ~ 9

-

LINEAR GUIDE 1 Piece(s) 6 Day(s) 50 ~ 580[Long] Long Type1497Wide Type1 ~ 9

-

LINEAR GUIDE 1 Piece(s) 6 Day(s) 50 ~ 1950[Standard] Standard Type18129Wide Type1 ~ 9

-

LINEAR GUIDE 1 Piece(s) 6 Day(s) 60 ~ 1950[Long] Long Type18129Wide Type1 ~ 9

-

LINEAR GUIDE 1 Piece(s) 6 Day(s) 50 ~ 1950[Standard] Standard Type241412Wide Type1 ~ 9

-

LINEAR GUIDE 1 Piece(s) 6 Day(s) 70 ~ 1950[Long] Long Type241412Wide Type1 ~ 9

-

LINEAR GUIDE 1 Piece(s) 6 Day(s) 70 ~ 1950[Standard] Standard Type421615Wide Type1 ~ 9

-

LINEAR GUIDE 1 Piece(s) 6 Day(s) 80 ~ 1950[Long] Long Type421615Wide Type1 ~ 9

Loading...

  1. 1

Basic Information

Set / Single Item Set Preload Standard Accuracy High Grade
Material Stainless Steel Ball Arrangement Standard Retainer No