(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A 4-row circular arc structure with high performance, high rigidity and high load capacity.
Features equal load ratings in the radial, reverse radial and lateral directions, and self-aligning to absorb installation-errors, ensuring high-accuracy.
[Features]
· Self-aligning capability: Includes a self-aligning function enabled by the 45-degree angle of contact for the 4-row circular arc grooves that rectifies mounting errors caused by elastic deformation of the balls and movement of the contact points. Delivers high-accuracy and a smooth linear motion.
· Block-rail compatibility: The production process is strictly managed, which makes it possible to maintain the dimensions within set standards. A ball retainer has been installed in the block to prevent the balls from falling out, making the rail and block interchangeable and independently controllable.
· Maintains high rigidity in all directions: The same load can be received in all 4 directions (radial, reverse radial and lateral) thanks to the 45° angle of contact design for the 4-row circular arc grooves. The preload can be increased to increase the rigidity as and when required.
[Applications]
Automation equipment, general industrial equipment, precision equipment, transport equipment, large cutting machines, measuring equipment, etc.
Part Number |
---|
HGH15CA[1,2,3,4,5,6,7,8,9]R[70-1950/1]Z0H |
HGH20CA[1,2,3,4,5,6,7,8,9]R[100-1950/1]Z0H |
HGH20HA[1,2,3,4,5,6,7,8,9]R[110-1950/1]Z0H |
HGH25CA[1,2,3,4,5,6,7,8,9]R[100-1950/1]Z0H |
HGH25HA[1,2,3,4,5,6,7,8,9]R[120-1950/1]Z0H |
HGH30CA[1,2,3,4,5,6,7,8,9]R[120-1950/1]Z0H |
HGH30HA[1,2,3,4,5,6,7,8,9]R[140-1950/1]Z0H |
HGH35CA[1,2,3,4,5,6,7,8,9]R[130-1950/1]Z0H |
HGH35HA[1,2,3,4,5,6,7,8,9]R[160-1950/1]Z0H |
HGW15CA[1,2,3,4,5,6,7,8,9]R[73-1950/1]Z0H |
HGW15CB[1,2,3,4,5,6,7,8,9]R[70-1950/1]Z0H |
HGW15CC[1,2,3,4,5,6,7,8,9]R[70-1950/1]Z0H |
HGW20CA[1,2,3,4,5,6,7,8,9]R[100-1950/1]Z0H |
HGW20CB[1,2,3,4,5,6,7,8,9]R[100-1950/1]Z0H |
HGW20CC[1,2,3,4,5,6,7,8,9]R[100-1950/1]Z0H |
HGW20HA[1,2,3,4,5,6,7,8,9]R[110-1950/1]Z0H |
HGW20HB[1,2,3,4,5,6,7,8,9]R[110-1950/1]Z0H |
HGW20HC[1,2,3,4,5,6,7,8,9]R[110-1950/1]Z0H |
HGW25CA[1,2,3,4,5,6,7,8,9]R[100-1950/1]Z0H |
HGW25CB[1,2,3,4,5,6,7,8,9]R[100-1950/1]Z0H |
HGW25CC[1,2,3,4,5,6,7,8,9]R[100-1950/1]Z0H |
HGW25HA[1,2,3,4,5,6,7,8,9]R[120-1950/1]Z0H |
HGW25HB[1,2,3,4,5,6,7,8,9]R[120-1950/1]Z0H |
HGW25HC[1,2,3,4,5,6,7,8,9]R[120-1950/1]Z0H |
HGW30CA[1,2,3,4,5,6,7,8,9]R[120-1950/1]Z0H |
HGW30CB[1,2,3,4,5,6,7,8,9]R[120-1950/1]Z0H |
HGW30CC[1,2,3,4,5,6,7,8,9]R[120-1950/1]Z0H |
HGW30HA[1,2,3,4,5,6,7,8,9]R[140-1950/1]Z0H |
HGW30HB[1,2,3,4,5,6,7,8,9]R[140-1950/1]Z0H |
HGW30HC[1,2,3,4,5,6,7,8,9]R[140-1950/1]Z0H |
HGW35CA[1,2,3,4,5,6,7,8,9]R[130-1950/1]Z0H |
HGW35CB[1,2,3,4,5,6,7,8,9]R[130-1950/1]Z0H |
HGW35CC[1,2,3,4,5,6,7,8,9]R[130-1950/1]Z0H |
HGW35HA[1,2,3,4,5,6,7,8,9]R[160-1950/1]Z0H |
HGW35HB[1,2,3,4,5,6,7,8,9]R[160-1950/1]Z0H |
HGW35HC[1,2,3,4,5,6,7,8,9]R[160-1950/1]Z0H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rail Length L (mm) | Block Type | Rail Dimension WR (mm) | Assembly Dimension H (mm) | Nominal Part Number | No. of Blocks | Load Type | Block mounting | Rail mounting |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | LINEAR GUIDE | 1 Piece(s) | 8 Day(s) | 70 ~ 1950 | [Wide] Square | 15 | 28 | 15 | 1 ~ 9 | Heavy Load | Tapped Holes | Through Hole | ||
- | LINEAR GUIDE | 1 Piece(s) | 8 Day(s) | 100 ~ 1950 | [Wide] Square | 20 | 30 | 20 | 1 ~ 9 | Heavy Load | Tapped Holes | Through Hole | ||
- | LINEAR GUIDE | 1 Piece(s) | 8 Day(s) | 110 ~ 1950 | [Wide] Square | 20 | 30 | 20 | 1 ~ 9 | Ultra Heavy Load | Tapped Holes | Through Hole | ||
- | LINEAR GUIDE | 1 Piece(s) | 8 Day(s) | 100 ~ 1950 | [Wide] Square | 23 | 40 | 25 | 1 ~ 9 | Heavy Load | Tapped Holes | Through Hole | ||
- | LINEAR GUIDE | 1 Piece(s) | 8 Day(s) | 120 ~ 1950 | [Wide] Square | 23 | 40 | 25 | 1 ~ 9 | Ultra Heavy Load | Tapped Holes | Through Hole | ||
- | LINEAR GUIDE | 1 Piece(s) | 8 Day(s) | 120 ~ 1950 | [Wide] Square | 28 | 45 | 30 | 1 ~ 9 | Heavy Load | Tapped Holes | Through Hole | ||
- | LINEAR GUIDE | 1 Piece(s) | 8 Day(s) | 140 ~ 1950 | [Wide] Square | 28 | 45 | 30 | 1 ~ 9 | Ultra Heavy Load | Tapped Holes | Through Hole | ||
- | LINEAR GUIDE | 1 Piece(s) | 8 Day(s) | 130 ~ 1950 | [Wide] Square | 34 | 55 | 35 | 1 ~ 9 | Heavy Load | Tapped Holes | Through Hole | ||
- | LINEAR GUIDE | 1 Piece(s) | 8 Day(s) | 160 ~ 1950 | [Wide] Square | 34 | 55 | 35 | 1 ~ 9 | Ultra Heavy Load | Tapped Holes | Through Hole | ||
- | LINEAR GUIDE | 1 Piece(s) | 8 Day(s) | 73 ~ 1950 | [Standard] Flange | 15 | 24 | 15 | 1 ~ 9 | Heavy Load | Tapped Holes | Through Hole | ||
- | LINEAR GUIDE | 1 Piece(s) | 8 Day(s) | 70 ~ 1950 | [Standard] Flange | 15 | 24 | 15 | 1 ~ 9 | Heavy Load | Through Hole | Through Hole | ||
- | LINEAR GUIDE | 1 Piece(s) | 8 Day(s) | 70 ~ 1950 | [Standard] Flange | 15 | 24 | 15 | 1 ~ 9 | Heavy Load | Tapped Through Hole (Upward and Downward Mounting) | Through Hole | ||
- | LINEAR GUIDE | 1 Piece(s) | 8 Day(s) | 100 ~ 1950 | [Standard] Flange | 20 | 30 | 20 | 1 ~ 9 | Heavy Load | Tapped Holes | Through Hole | ||
- | LINEAR GUIDE | 1 Piece(s) | 8 Day(s) | 100 ~ 1950 | [Standard] Flange | 20 | 30 | 20 | 1 ~ 9 | Heavy Load | Through Hole | Through Hole | ||
- | LINEAR GUIDE | 1 Piece(s) | 8 Day(s) | 100 ~ 1950 | [Standard] Flange | 20 | 30 | 20 | 1 ~ 9 | Heavy Load | Tapped Through Hole (Upward and Downward Mounting) | Through Hole | ||
- | LINEAR GUIDE | 1 Piece(s) | 8 Day(s) | 110 ~ 1950 | [Standard] Flange | 20 | 30 | 20 | 1 ~ 9 | Ultra Heavy Load | Tapped Holes | Through Hole | ||
- | LINEAR GUIDE | 1 Piece(s) | 8 Day(s) | 110 ~ 1950 | [Standard] Flange | 20 | 30 | 20 | 1 ~ 9 | Ultra Heavy Load | Through Hole | Through Hole | ||
- | LINEAR GUIDE | 1 Piece(s) | 8 Day(s) | 110 ~ 1950 | [Standard] Flange | 20 | 30 | 20 | 1 ~ 9 | Ultra Heavy Load | Tapped Through Hole (Upward and Downward Mounting) | Through Hole | ||
- | LINEAR GUIDE | 1 Piece(s) | 8 Day(s) | 100 ~ 1950 | [Standard] Flange | 23 | 36 | 25 | 1 ~ 9 | Heavy Load | Tapped Holes | Through Hole | ||
- | LINEAR GUIDE | 1 Piece(s) | 8 Day(s) | 100 ~ 1950 | [Standard] Flange | 23 | 36 | 25 | 1 ~ 9 | Heavy Load | Through Hole | Through Hole | ||
- | LINEAR GUIDE | 1 Piece(s) | 8 Day(s) | 100 ~ 1950 | [Standard] Flange | 23 | 36 | 25 | 1 ~ 9 | Heavy Load | Tapped Through Hole (Upward and Downward Mounting) | Through Hole | ||
- | LINEAR GUIDE | 1 Piece(s) | 8 Day(s) | 120 ~ 1950 | [Standard] Flange | 23 | 36 | 25 | 1 ~ 9 | Ultra Heavy Load | Tapped Holes | Through Hole | ||
- | LINEAR GUIDE | 1 Piece(s) | 8 Day(s) | 120 ~ 1950 | [Standard] Flange | 23 | 36 | 25 | 1 ~ 9 | Ultra Heavy Load | Through Hole | Through Hole | ||
- | LINEAR GUIDE | 1 Piece(s) | 8 Day(s) | 120 ~ 1950 | [Standard] Flange | 23 | 36 | 25 | 1 ~ 9 | Ultra Heavy Load | Tapped Through Hole (Upward and Downward Mounting) | Through Hole | ||
- | LINEAR GUIDE | 1 Piece(s) | 8 Day(s) | 120 ~ 1950 | [Standard] Flange | 28 | 42 | 30 | 1 ~ 9 | Heavy Load | Tapped Holes | Through Hole | ||
- | LINEAR GUIDE | 1 Piece(s) | 8 Day(s) | 120 ~ 1950 | [Standard] Flange | 28 | 42 | 30 | 1 ~ 9 | Heavy Load | Through Hole | Through Hole | ||
- | LINEAR GUIDE | 1 Piece(s) | 8 Day(s) | 120 ~ 1950 | [Standard] Flange | 28 | 42 | 30 | 1 ~ 9 | Heavy Load | Tapped Through Hole (Upward and Downward Mounting) | Through Hole | ||
- | LINEAR GUIDE | 1 Piece(s) | 8 Day(s) | 140 ~ 1950 | [Standard] Flange | 28 | 42 | 30 | 1 ~ 9 | Ultra Heavy Load | Tapped Holes | Through Hole | ||
- | LINEAR GUIDE | 1 Piece(s) | 8 Day(s) | 140 ~ 1950 | [Standard] Flange | 28 | 42 | 30 | 1 ~ 9 | Ultra Heavy Load | Through Hole | Through Hole | ||
- | LINEAR GUIDE | 1 Piece(s) | 8 Day(s) | 140 ~ 1950 | [Standard] Flange | 28 | 42 | 30 | 1 ~ 9 | Ultra Heavy Load | Tapped Through Hole (Upward and Downward Mounting) | Through Hole | ||
- | LINEAR GUIDE | 1 Piece(s) | 35 Day(s) | 130 ~ 1950 | [Standard] Flange | 34 | 48 | 35 | 1 ~ 9 | Heavy Load | Tapped Holes | Through Hole | ||
- | LINEAR GUIDE | 1 Piece(s) | 8 Day(s) | 130 ~ 1950 | [Standard] Flange | 34 | 48 | 35 | 1 ~ 9 | Heavy Load | Through Hole | Through Hole | ||
- | LINEAR GUIDE | 1 Piece(s) | 8 Day(s) | 130 ~ 1950 | [Standard] Flange | 34 | 48 | 35 | 1 ~ 9 | Heavy Load | Tapped Through Hole (Upward and Downward Mounting) | Through Hole | ||
- | LINEAR GUIDE | 1 Piece(s) | 8 Day(s) | 160 ~ 1950 | [Standard] Flange | 34 | 48 | 35 | 1 ~ 9 | Ultra Heavy Load | Tapped Holes | Through Hole | ||
- | LINEAR GUIDE | 1 Piece(s) | 8 Day(s) | 160 ~ 1950 | [Standard] Flange | 34 | 48 | 35 | 1 ~ 9 | Ultra Heavy Load | Through Hole | Through Hole | ||
- | LINEAR GUIDE | 1 Piece(s) | 8 Day(s) | 160 ~ 1950 | [Standard] Flange | 34 | 48 | 35 | 1 ~ 9 | Ultra Heavy Load | Tapped Through Hole (Upward and Downward Mounting) | Through Hole |
Loading...
Rail Type | Standard | Set / Single Item | Set | Preload | Standard |
---|---|---|---|---|---|
Accuracy | High Grade | Ball Arrangement | Standard | Retainer | No |
How can we improve?
How can we improve?