(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Structural material for factory automation equipment
Part Number |
---|
ABJP-3030-6 |
ABJP-3030-6-BNH |
ABJP-3030-6-BNHS |
ABJP-3030-6-CNH |
ABJP-3030-6-CNHS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Specifications | Screw Type | Screw・Nut Material |
---|---|---|---|---|---|---|---|---|---|
฿ 146.10 ฿ 93.72 | BRACKET/JOINT | 1 Piece(s) | Same day | 10 | Bracket only | - | - | ||
฿ 198.93 | NIQ BRACKET/JOINT | 1 Piece(s) | 3 Day(s) | 10 | Fasteners Set | Upset Bolt | Steel | ||
฿ 225.99 | NIQ BRACKET/JOINT | 1 Piece(s) | 3 Day(s) | 10 | Fasteners Set | Upset Bolt | Stainless Steel | ||
฿ 207.40 | NIQ BRACKET/JOINT | 1 Piece(s) | 3 Day(s) | 10 | Fasteners Set | Bolt of washer included hexagonal socket head | Steel | ||
฿ 227.35 | NIQ BRACKET/JOINT | 1 Piece(s) | 3 Day(s) | 10 | Fasteners Set | Bolt of washer included hexagonal socket head | Stainless Steel |
Loading...
Extrusion Series | NIC Autotec M6 Series | Material | A6063S-T5(205) | Surface Treatment | Alumite Treatment / Clear Coating |
---|---|---|---|---|---|
Width(mm) | 30 |
How can we improve?
How can we improve?