(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]Plate bracket, M6 series, with surface treatment of anodizing and clear coating. 2 types: single bracket and a set of fastening parts.
Extrusion Series | NIC Autotec M6 Series | Material | A6N01S-T5 | Surface Treatment | Alumite Treatment / Clear Coating |
---|
Please check the type/dimensions/specifications of the part ABSP-6085-6 in the M6 Series Plate Bracket ABSP series.
Part Number |
---|
ABSP-6025-6-CNH |
ABSP-6025-6-CNHS |
ABSP-6055-6 |
ABSP-6085-6-BNH |
ABSP-6085-6-BNHS |
ABSP-6085-6-CNH |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Specifications | Width (mm) | Screw Type | Screw・Nut Material |
---|---|---|---|---|---|---|---|---|---|
฿ 138.17 | 1 Piece(s) | 3 Day(s) | 10 | Fasteners Set | 25 | Bolt of washer included hexagonal socket head | Steel | ||
฿ 162.36 | 1 Piece(s) | 3 Day(s) | 10 | Fasteners Set | 25 | Bolt of washer included hexagonal socket head | Stainless Steel | ||
฿ 106.25 | 1 Piece(s) | Same day | 10 | Bracket only | 55 | - | - | ||
฿ 247.50 | 1 Piece(s) | 3 Day(s) | 10 | Fasteners Set | 85 | Upset Bolt | Steel | ||
฿ 356.49 | 1 Piece(s) | 3 Day(s) | 10 | Fasteners Set | 85 | Upset Bolt | Stainless Steel | ||
฿ 301.63 | 1 Piece(s) | 3 Day(s) | 10 | Fasteners Set | 85 | Bolt of washer included hexagonal socket head | Steel |
How can we improve?
How can we improve?