(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]Flat bracket, M8 series, 40 mm groove width, with surface treatment of anodizing and clear coating. 2 types: single bracket and a set of fastening parts.
Part Number |
---|
ABJF-4040-8 |
ABJF-4040-8-BNH |
ABJF-4040-8-BNHS |
ABJF-4040-8-CNH |
ABJF-4040-8-CNHS |
ABJF-4080-8 |
ABJF-4080-8-BNH |
ABJF-4080-8-CNH |
ABJF-4080-8-CNHS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Specifications | Width (mm) | Screw Type | Screw・Nut Material |
---|---|---|---|---|---|---|---|---|---|---|
฿ 191.25 ฿ 114.86 | BRACKET JOINT | 1 Piece(s) | Same day | 10 | Bracket only | 40 | - | - | ||
฿ 288.31 | NIQ BRACKET/JOINT | 1 Piece(s) | 3 Day(s) | 10 | Fasteners Set | 40 | Upset Bolt | Steel | ||
฿ 346.05 | NIQ BRACKET/JOINT | 1 Piece(s) | 3 Day(s) | 10 | Fasteners Set | 40 | Upset Bolt | Stainless Steel | ||
฿ 321.12 | NIQ BRACKET/JOINT | 1 Piece(s) | 3 Day(s) | 10 | Fasteners Set | 40 | Bolt of washer included hexagonal socket head | Steel | ||
฿ 372.07 | NIQ BRACKET/JOINT | 1 Piece(s) | 3 Day(s) | 10 | Fasteners Set | 40 | Bolt of washer included hexagonal socket head | Stainless Steel | ||
฿ 239.07 ฿ 143.56 | BRACKET JOINT | 1 Piece(s) | Same day | 10 | Bracket only | 80 | - | - | ||
฿ 403.09 | NIQ BRACKET/JOINT | 1 Piece(s) | 3 Day(s) | 10 | Fasteners Set | 80 | Upset Bolt | Steel | ||
฿ 470.52 | NIQ BRACKET/JOINT | 1 Piece(s) | 3 Day(s) | 10 | Fasteners Set | 80 | Bolt of washer included hexagonal socket head | Steel | ||
฿ 573.02 | NIQ BRACKET/JOINT | 1 Piece(s) | 3 Day(s) | 10 | Fasteners Set | 80 | Bolt of washer included hexagonal socket head | Stainless Steel |
Loading...
Extrusion Series | NIC Autotec M8 Series | Material | A6N01S-T5 | Surface Treatment | Alumite Treatment / Clear Coating |
---|
How can we improve?
How can we improve?