1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Leveling Foot With Mounted Caster (Bolt Type)

Leveling Foot With Mounted Caster (Bolt Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,262.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Structural element of factory automation equipment. The leveling foot is provided to prevent rolling.

 
Part Number
CLB-120U
CLBS-120U
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSurface Treatment

฿ 1,262.83

NIQ CASTER FOR ALMINUM FLAME 1 Piece(s) 3 Day(s) 10Trivalent Chromate

฿ 1,745.99

NIQ CASTER FOR ALMINUM FLAME 1 Piece(s) 3 Day(s) 10Passivate

Loading...

  1. 1

Basic Information

Type Screw-In Casters Material SUS400, Elastomer, Nylon Color Gray, Black
Allowable Load(N) 1200 Applicable Series M6/M8