1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

M6 Series Standard Bracket (Steel) BLHL

M6 Series Standard Bracket (Steel) BLHL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 117.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Structural material for factory automation equipment

Part Number
BLHL-8560-6
BLHL-8560-6-BNH
BLHL-8560-6-CNH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable Frame Width
(mm)
Number of the Applicable Slots Specifications Width
(mm)
Screw Type Screw・Nut Material

฿ 172.27

NIQ BRACKET/JOINT 1 Piece(s) 3 Day(s) 10903-Row GrooveBracket only85--

฿ 297.50

NIQ BRACKET/JOINT 1 Piece(s) 3 Day(s) 10903-Row GrooveFasteners Set85Upset BoltSteel

฿ 411.96

NIQ BRACKET/JOINT 1 Piece(s) 3 Day(s) 10903-Row GrooveFasteners Set85Bolt of washer included hexagonal socket headSteel

Loading...

  1. 1

Basic Information

Bracket Tape Thin Brackets Series NIC Autotec M6 Series Perpendicularity Without standard
Body Material SPHC Surface Treatment Trivalent Chromate