1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Caster Unit, CU-80/CU-130

Caster Unit, CU-80/CU-130
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,713.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Casters with integrated leveling foot and foot base.
[Features]
· The CU-80 has an allowable load of 686 N and its base is made of die-cast aluminum.
· The CU-130 has an allowable load of 1,274 N and its base is made of die-cast aluminum.
· Structural element for factory automation equipment.
[Applications]
· Connecting to aluminum extrusions.
· Simple movable caster.
· Can install with the leveling foot applied.

 
Part Number
CU-80
CU-130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAllowable Load
(N)
Applicable Series

฿ 1,713.07

NIQ CASTER FOR ALMINUM FLAME 1 Piece(s) 3 Day(s) 10686M4/M6

฿ 3,106.67

CASTER FOR ALMINUM FLAME 1 Piece(s) Same day 101274M6/M8

Loading...

  1. 1

Basic Information

Type Bolted Caster Material Aluminum Diecast, SS400, Polyamide