1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

M6 Series Heavy Bracket ABLH

M6 Series Heavy Bracket ABLH
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 119.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a very hard bracket manufactured from an aluminum extruded frame.
[Features]
· Made from aluminum (A6063S-T5).
· The bolt and nut sets can be selected from BNH, CNH, BNHS or CNHS.
· The surface treatment is clear anodizing.
· Structural element for factory automation equipment.
[Applications]
· Cover material for cover of factory automation equipment.
· Component members for display stand covers, work benches or frames.

Part Number
ABLH-6085-6
ABLH-6085-6-BNH
ABLH-6085-6-BNHS
ABLH-6085-6-CNH
ABLH-6085-6-CNHS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable Frame Width
(mm)
Number of the Applicable Slots Specifications Width
(mm)
Screw Type Screw・Nut Material

฿ 251.01

NIQ BRACKET/JOINT 1 Piece(s) 3 Day(s) 10903-Row GrooveBracket only85--

฿ 310.32

NIQ BRACKET/JOINT 1 Piece(s) 3 Day(s) 10903-Row GrooveFasteners Set85Upset BoltSteel

฿ 430.64

NIQ BRACKET/JOINT 1 Piece(s) 3 Day(s) 10903-Row GrooveFasteners Set85Upset BoltStainless Steel

฿ 369.28

NIQ BRACKET/JOINT 1 Piece(s) 3 Day(s) 10903-Row GrooveFasteners Set85Bolt of washer included hexagonal socket headSteel

฿ 442.00

NIQ BRACKET/JOINT 1 Piece(s) 3 Day(s) 10903-Row GrooveFasteners Set85Bolt of washer included hexagonal socket headStainless Steel

Loading...

  1. 1

Basic Information

Bracket Tape Extruded Brackets Series NIC Autotec M6 Series Additional Functions (Extruded Bracket) Standard
Perpendicularity Without standard Body Material A6063S-T5 Surface Treatment Anodized