(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Bracket that is both cost-effective and has high fastening performance.
[Features]
· Made of die-cast aluminum.
· The bolt and nut sets can be selected from BNH, CNH, BNHS or CNHS.
· Three types available: No surface treatment, silver baked coating and black baked coating.
· Can be selected either with or without tapping for mounting the side surface of panels. (Tapping is on 1-side only)
[Applications]
· Cover material for factory automation equipment.
· Component members for display stand covers, work benches or frames.
Bracket Tape | Tabbed Brackets | Series | NIC Autotec M6 Series | Applicable Frame Width(mm) | 30 |
---|---|---|---|---|---|
Number of the Applicable Slots | 1-Row Groove | Tab Position | Both sides with protrusion | Additional Functions (Tabbed Bracket) | Standard |
Perpendicularity | Without standard | Body Material | ADC-12 |
Please check the type/dimensions/specifications of the part ABLD-30-6-T-BNH in the M6 Series Delta Bracket ABLD-30-6 series.
Part Number |
---|
ABLD-30-6-BK-T |
ABLD-30-6-BK-T-BNH |
ABLD-30-6-BNH |
ABLD-30-6-T-BNHS |
ABLD-30-6-T-CNH |
ABLD-30-6-T-CNHS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Tap | Specifications | Surface Treatment | Screw Type | Screw・Nut Material |
---|---|---|---|---|---|---|---|---|---|---|
฿ 159.93 | 1 Piece(s) | 3 Day(s) | 10 | With M6 Tap | Bracket only | Black Baked Coating | - | - | ||
฿ 192.92 | 1 Piece(s) | 3 Day(s) | 10 | With M6 Tap | Fasteners Set | Black Baked Coating | Upset Bolt | Steel | ||
฿ 166.45 | 1 Piece(s) | Same day | 10 | No Tapping | Fasteners Set | Silver Baked Coating | Upset Bolt | Steel | ||
฿ 163.29 | 1 Piece(s) | 3 Day(s) | 10 | With M6 Tap | Fasteners Set | Silver Baked Coating | Upset Bolt | Stainless Steel | ||
฿ 142.43 | 1 Piece(s) | 3 Day(s) | 10 | With M6 Tap | Fasteners Set | Silver Baked Coating | Bolt of washer included hexagonal socket head | Steel | ||
฿ 166.77 | 1 Piece(s) | 3 Day(s) | 10 | With M6 Tap | Fasteners Set | Silver Baked Coating | Bolt of washer included hexagonal socket head | Stainless Steel |
How can we improve?
How can we improve?