(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Set of standard first-on nuts and nut holders.
[Features]
· The nut material is steel (trivalent chromate) and the nut holder is polyacetal.
· Compatible with various types of frames.
· Screw holes can also be chosen.
· Comes with a nut holder.
· Structural element for factory automation equipment.
[Applications]
· Cover material for factory automation equipment.
· Component members for display stand covers, work benches or frames.
Nut Type | Pre-assembly fitting nut | Function | Nut・ Stopper Set | Material | Iron |
---|---|---|---|---|---|
Lock | None |
Please check the type/dimensions/specifications of the part NHG-04 in the Square Nut Set (Steel) NHG/NHR Series series.
Part Number |
---|
NHG-04-3 |
NHG-06 |
NHG-06-3 |
NHG-06-4 |
NHG-06-5 |
NHG-08 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Series | Nominal of Thread M (mm) | Color |
---|---|---|---|---|---|---|---|---|
฿ 12.24 | 1 Piece(s) | 3 Day(s) | 10 | NIC Autotec M4 Series | M3 | Green | ||
฿ 14.52 | 1 Piece(s) | Same day | 10 | NIC Autotec M6 Series | M6 | Green | ||
฿ 21.29 | 1 Piece(s) | Same day | 10 | NIC Autotec M6 Series | M3 | Green | ||
฿ 21.29 | 1 Piece(s) | Same day | 10 | NIC Autotec M6 Series | M4 | Green | ||
฿ 21.29 | 1 Piece(s) | Same day | 10 | NIC Autotec M6 Series | M5 | Green | ||
฿ 26.13 | 1 Piece(s) | Same day | 10 | NIC Autotec M8 Series | M8 | Green |
How can we improve?
How can we improve?