1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Square Nut (With Loosening Prevention), NSML Series

Square Nut (With Loosening Prevention), NSML Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 13.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Nut compatible to various types of frames.
[Features]
· The nut material is steel (trivalent chromate) and the nut holder is polyacetal.
· Loosening-prevention agent (reddish brown color) is applied to the nut to prevent the loosening.
· Comes with a nut holder.
· Set of pre-assembly nuts and nut holders.
· Structural element for factory automation equipment.
[Applications]
· Cover material for factory automation equipment.
· Component members for display stand covers, work benches or frames.

 
Part Number
NSML-04-4SALE
NSML-06-6
NSML-08-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSeries Nominal of Thread M
(mm)

฿ 14.34

฿ 7.66

NUT FOR ALMINUM FLAME 1 Piece(s) Same day 10NIC Autotec M4 SeriesM4

฿ 13.38

NIQ NUT FOR ALMINUM FLAME 1 Piece(s) Same day 10NIC Autotec M6 SeriesM6

฿ 17.02

NIQ NUT FOR ALMINUM FLAME 1 Piece(s) 3 Day(s) 10NIC Autotec M8 SeriesM8

Loading...

  1. 1

Basic Information

Nut Type Pre-assembly fitting nut Function Standard Material Iron
Lock Available