1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber Seat

Rubber Seat
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 44.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Rubber Seat
This rubber seat is commonly utilized to assemble an adjustable foot for the machine to prevent vibration and also to protect the markings on the floor.
[Feature]
- Size (Diameter x Height) (mm.):
CLGP-60 - 38 X 6
CLGP-120 - 45 X 6
- Applicable For Model : CLP-60, CLP-120, CLB-120, CLB-120U and CLBS-120U

- Material : EPDM
- Color : Grey
[Application]
It is commonly utilized to assemble an adjustable foot for the machine

 
Part Number
CLGP-60
CLGP-120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable Model Number

฿ 44.51

NIQ ADJUSTER FOR AL FLAME 1 Piece(s) 3 Day(s) 10CLP-60

฿ 58.57

NIQ ADJUSTER FOR AL FLAME 1 Piece(s) 3 Day(s) 10CLP-120/CLB-120U/CLBS-120U

Loading...

  1. 1

Basic Information

Selected Product Leveling Mount Material Ethylene Propylene Rubber Color Gray